Product details

Sample rate (max) (Msps) 190 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS, Parallel LVDS Analog input BW (MHz) 500 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1130 Architecture Pipeline SNR (dB) 73.8 ENOB (bit) 11.8 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 190 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS, Parallel LVDS Analog input BW (MHz) 500 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1130 Architecture Pipeline SNR (dB) 73.8 ENOB (bit) 11.8 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGZ) 48 49 mm² 7 x 7
  • Maximum Sample Rate: 190 MSPS
  • 14-Bit Resolution
  • No Missing Codes
  • Total Power Dissipation 1.1 W
  • Internal Sample and Hold
  • 73.2-dBFS SNR at 70-MHz IF
  • 87-dBc SFDR at 70-MHz IF, 0 dB gain
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Gain up to 6 dB for SNR/SFDR Trade-Off at High IF
  • Reduced Power Modes at Lower Sample Rates
  • Supports input clock amplitude down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • No External Reference Decoupling Required
  • Internal and External Reference Support
  • Programmable Output Clock position to ease data capture
  • 3.3-V Analog and Digital Supply
  • 48-QFN Package (7 mm × 7 mm)
  • APPLICATIONS
    • Wireless Communications Infrastructure
    • Software Defined Radio
    • Power Amplifier Linearization
    • 802.16d/e
    • Test and Measurement Instrumentation
    • High Definition Video
    • Medical Imaging
    • Radar Systems

  • Maximum Sample Rate: 190 MSPS
  • 14-Bit Resolution
  • No Missing Codes
  • Total Power Dissipation 1.1 W
  • Internal Sample and Hold
  • 73.2-dBFS SNR at 70-MHz IF
  • 87-dBc SFDR at 70-MHz IF, 0 dB gain
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Gain up to 6 dB for SNR/SFDR Trade-Off at High IF
  • Reduced Power Modes at Lower Sample Rates
  • Supports input clock amplitude down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • No External Reference Decoupling Required
  • Internal and External Reference Support
  • Programmable Output Clock position to ease data capture
  • 3.3-V Analog and Digital Supply
  • 48-QFN Package (7 mm × 7 mm)
  • APPLICATIONS
    • Wireless Communications Infrastructure
    • Software Defined Radio
    • Power Amplifier Linearization
    • 802.16d/e
    • Test and Measurement Instrumentation
    • High Definition Video
    • Medical Imaging
    • Radar Systems

ADS5546 is a high performance 14-bit, 190-MSPS A/D converter. It offers state-of-the art functionality and performance using advanced techniques to minimize board space. Using an internal sample and hold and low jitter clock buffer, the ADC supports both high SNR and high SFDR at high input frequencies. It features programmable gain options that can be used to improve SFDR performance at lower full-scale analog input ranges.

In a compact 48-pin QFN, the device offers fully differential LVDS DDR (Double Data Rate) interface while parallel CMOS outputs can also be selected. Flexible output clock position programmability is available to ease capture and trade-off setup for hold times. At lower sampling rates, the ADC can be operated at scaled down power with no loss in performance. ADS5546 includes an internal reference, while eliminating the traditional reference pins and associated external decoupling. The device also supports an external reference mode.

The device is specified over the industrial temperature range (-40°C to 85°C).

ADS5546 is a high performance 14-bit, 190-MSPS A/D converter. It offers state-of-the art functionality and performance using advanced techniques to minimize board space. Using an internal sample and hold and low jitter clock buffer, the ADC supports both high SNR and high SFDR at high input frequencies. It features programmable gain options that can be used to improve SFDR performance at lower full-scale analog input ranges.

In a compact 48-pin QFN, the device offers fully differential LVDS DDR (Double Data Rate) interface while parallel CMOS outputs can also be selected. Flexible output clock position programmability is available to ease capture and trade-off setup for hold times. At lower sampling rates, the ADC can be operated at scaled down power with no loss in performance. ADS5546 includes an internal reference, while eliminating the traditional reference pins and associated external decoupling. The device also supports an external reference mode.

The device is specified over the industrial temperature range (-40°C to 85°C).

Download View video with transcript Video

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos