OPA836

ACTIVE

Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 118 BW at Acl (MHz) 205 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 560 Vn at flatband (typ) (nV√Hz) 4.6 Vn at 1 kHz (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 1 Vos (offset voltage at 25°C) (max) (mV) 0.4 Rail-to-rail In to V-, Out Features Integrated gain setting, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 116 Input bias current (max) (pA) 1000000 Offset drift (typ) (µV/°C) 1.1 Iout (typ) (mA) 50 2nd harmonic (dBc) 85 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 118 BW at Acl (MHz) 205 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 560 Vn at flatband (typ) (nV√Hz) 4.6 Vn at 1 kHz (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 1 Vos (offset voltage at 25°C) (max) (mV) 0.4 Rail-to-rail In to V-, Out Features Integrated gain setting, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 116 Input bias current (max) (pA) 1000000 Offset drift (typ) (µV/°C) 1.1 Iout (typ) (mA) 50 2nd harmonic (dBc) 85 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 1
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 WQFN (RUN) 10 4 mm² 2 x 2
  • Low Power:
    • Supply Voltage: 2.5 V to 5.5 V
    • Quiescent Current: 1 mA (Typical)
    • Power Down Mode: 0.5 µA (Typical)
  • Bandwidth: 205 MHz
  • Slew Rate: 560 V/µs
  • Rise Time: 3 ns (2 VSTEP)
  • Settling Time (0.1%): 22 ns (2 VSTEP)
  • Overdrive Recovery Time: 60 ns
  • SNR: 0.00013% (–117.6 dBc) at 1 kHz (1 VRMS)
  • THD: 0.00003% (–130 dBc) at 1 kHz (1 VRMS)
  • HD2/HD3: –85 dBc/–105 dBc at 1 MHz (2 VPP)
  • Input Voltage Noise: 4.6 nV/√ Hz (f = 100 kHz)
  • Input Offset Voltage: 65 µV (±400-µV Maximum)
  • CMRR: 116 dB
  • Output Current Drive: 50 mA
  • RRO: Rail-to-Rail Output
  • Input Voltage Range: –0.2 V to +3.9 V (5-V Supply)
  • Operating Temperature Range: –40°C to +125°C
  • Low Power:
    • Supply Voltage: 2.5 V to 5.5 V
    • Quiescent Current: 1 mA (Typical)
    • Power Down Mode: 0.5 µA (Typical)
  • Bandwidth: 205 MHz
  • Slew Rate: 560 V/µs
  • Rise Time: 3 ns (2 VSTEP)
  • Settling Time (0.1%): 22 ns (2 VSTEP)
  • Overdrive Recovery Time: 60 ns
  • SNR: 0.00013% (–117.6 dBc) at 1 kHz (1 VRMS)
  • THD: 0.00003% (–130 dBc) at 1 kHz (1 VRMS)
  • HD2/HD3: –85 dBc/–105 dBc at 1 MHz (2 VPP)
  • Input Voltage Noise: 4.6 nV/√ Hz (f = 100 kHz)
  • Input Offset Voltage: 65 µV (±400-µV Maximum)
  • CMRR: 116 dB
  • Output Current Drive: 50 mA
  • RRO: Rail-to-Rail Output
  • Input Voltage Range: –0.2 V to +3.9 V (5-V Supply)
  • Operating Temperature Range: –40°C to +125°C

The OPA836 and OPA2836 devices (OPAx836) are single- and dual-channel, ultra-low power, rail-to-rail output, negative-rail input, voltage-feedback (VFB) operational amplifiers designed to operate over a power-supply range of 2.5 V to 5.5 V with a single supply, or ±1.25 V to ±2.75 V with a dual supply. Consuming only 1 mA per channel and a unity-gain bandwidth of 205 MHz, these amplifiers set an industry-leading power-to-performance ratio for rail-to-rail amplifiers.

For battery-powered, portable applications where power is of key importance, the low-power consumption and high-frequency performance of the OPA836 and OPA2836 devices offer performance-versus-power capability that is not attainable in other devices. Coupled with a power-savings mode to reduce current to < 1.5 µA, these devices offer an attractive solution for high-frequency amplifiers in battery-powered applications.

The OPA836 RUN package option includes integrated gain-setting resistors for the smallest possible footprint on a printed-circuit board (approximately 2.00 mm × 2.00 mm). By adding circuit traces on the PCB, gains of +1, –1, –1.33, +2, +2.33, –3, +4, –4, +5, –5.33, +6.33, –7, +8 and inverting attenuations of –0.1429, –0.1875, –0.25, –0.33, –0.75 can be achieved. See Table 9-1 and Table 9-2 for details.

The OPA836 and OPA2836 devices are characterized for operation over the extended industrial temperature range of –40°C to +125°C.

The OPA836 and OPA2836 devices (OPAx836) are single- and dual-channel, ultra-low power, rail-to-rail output, negative-rail input, voltage-feedback (VFB) operational amplifiers designed to operate over a power-supply range of 2.5 V to 5.5 V with a single supply, or ±1.25 V to ±2.75 V with a dual supply. Consuming only 1 mA per channel and a unity-gain bandwidth of 205 MHz, these amplifiers set an industry-leading power-to-performance ratio for rail-to-rail amplifiers.

For battery-powered, portable applications where power is of key importance, the low-power consumption and high-frequency performance of the OPA836 and OPA2836 devices offer performance-versus-power capability that is not attainable in other devices. Coupled with a power-savings mode to reduce current to < 1.5 µA, these devices offer an attractive solution for high-frequency amplifiers in battery-powered applications.

The OPA836 RUN package option includes integrated gain-setting resistors for the smallest possible footprint on a printed-circuit board (approximately 2.00 mm × 2.00 mm). By adding circuit traces on the PCB, gains of +1, –1, –1.33, +2, +2.33, –3, +4, –4, +5, –5.33, +6.33, –7, +8 and inverting attenuations of –0.1429, –0.1875, –0.25, –0.33, –0.75 can be achieved. See Table 9-1 and Table 9-2 for details.

The OPA836 and OPA2836 devices are characterized for operation over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA837 ACTIVE Low-power, precision 105-MHz voltage-feedback operational amplifier  This device has lower power consumption (600uA)
OPA838 ACTIVE 1-mA, 300-MHz Gain Bandwidth, Voltage-Feedback Op Amp This device has lower noise (1.8-nV/√Hz) and higher bandwidth (300 MHz)

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos