OPA2683

ACTIVE

Very-low-power dual-current feedback operational amplifier

Product details

Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 145 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 210 Vn at flatband (typ) (nV√Hz) 4.4 Vn at 1 kHz (typ) (nV√Hz) 4.4 Iq per channel (typ) (mA) 0.79 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 110 2nd harmonic (dBc) 58 3rd harmonic (dBc) 68 Frequency of harmonic distortion measurement (MHz) 5
Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 145 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 210 Vn at flatband (typ) (nV√Hz) 4.4 Vn at 1 kHz (typ) (nV√Hz) 4.4 Iq per channel (typ) (mA) 0.79 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 110 2nd harmonic (dBc) 58 3rd harmonic (dBc) 68 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • REDUCED BANDWIDTH CHANGE VERSUS GAIN
  • 150MHz BANDWIDTH G = +2
  • >80MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –65dBc at 5MHz
  • HIGH OUTPUT CURRENT: 110mA
  • SINGLE-SUPPLY OPERATION: +5V to +12V
  • DUAL-SUPPLY OPERATION: ±2.5V to ±6V
  • LOW SUPPLY CURRENT: 1.9mA Total
  • POWER SHUTDOWN VERSION: MSOP-10
  • APPLICATIONS
    • LOW POWER BROADCAST VIDEO DRIVER
    • µPOWER ACTIVE FILTERS
    • SHORT LOOP ADSL CO DRIVER
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • DIFFERENTIAL ADC INPUT DRIVER

All trademarks are the property of their respective owners.

  • REDUCED BANDWIDTH CHANGE VERSUS GAIN
  • 150MHz BANDWIDTH G = +2
  • >80MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –65dBc at 5MHz
  • HIGH OUTPUT CURRENT: 110mA
  • SINGLE-SUPPLY OPERATION: +5V to +12V
  • DUAL-SUPPLY OPERATION: ±2.5V to ±6V
  • LOW SUPPLY CURRENT: 1.9mA Total
  • POWER SHUTDOWN VERSION: MSOP-10
  • APPLICATIONS
    • LOW POWER BROADCAST VIDEO DRIVER
    • µPOWER ACTIVE FILTERS
    • SHORT LOOP ADSL CO DRIVER
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • DIFFERENTIAL ADC INPUT DRIVER

All trademarks are the property of their respective owners.

The OPA2683 provides a new level of performance for dual, very low-power, wideband, current-feedback amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that significantly enhances performance over earlier low-power, current-feedback (CFB) amplifiers. This new architecture provides many of the advantages of a more ideal CFB amplifier while retaining the benefits of very low-power operation. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance gives exceptional bandwidth retention to much higher gains and improved harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high gain applications, the OPA2683 CFBPLUS amplifier can allow the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This flexibility allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power differential line drivers to meet the demanding requirements of DSL.

The output capability for the OPA2683 also sets a new mark in performance for very low-power current-feedback amplifiers. Delivering a full ±4Vpp swing on ±5V supplies, the OPA2683 also has the output current to support this swing into a 100 load. This minimal output headroom requirement is complemented by a similar 1.2V input stage headroom giving exceptional capability for single +5V operation.

The OPA2683’s low 1.9mA total supply current is precisely trimmed at +25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions. Further system power reduction is possible using the shutdown feature of the MSOP-10 package.

The OPA2683 provides a new level of performance for dual, very low-power, wideband, current-feedback amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that significantly enhances performance over earlier low-power, current-feedback (CFB) amplifiers. This new architecture provides many of the advantages of a more ideal CFB amplifier while retaining the benefits of very low-power operation. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance gives exceptional bandwidth retention to much higher gains and improved harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high gain applications, the OPA2683 CFBPLUS amplifier can allow the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This flexibility allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power differential line drivers to meet the demanding requirements of DSL.

The output capability for the OPA2683 also sets a new mark in performance for very low-power current-feedback amplifiers. Delivering a full ±4Vpp swing on ±5V supplies, the OPA2683 also has the output current to support this swing into a 100 load. This minimal output headroom requirement is complemented by a similar 1.2V input stage headroom giving exceptional capability for single +5V operation.

The OPA2683’s low 1.9mA total supply current is precisely trimmed at +25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions. Further system power reduction is possible using the shutdown feature of the MSOP-10 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6724 ACTIVE Dual Channel, 370 MHz, 1 mA Current Feedback Amplifier Wider bandwidth (BW) (370 MHz), slew rate (600 V/µs) and distortion

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet Very Low-Power, Dual, Current-Feedback Operational Amplifier datasheet (Rev. H) 23 Jul 2009
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note RLC Filter Design for ADC Interface Applications (Rev. A) 13 May 2015
User guide DEM-OPA-SO-2A User's Guide (Rev. B) 30 Apr 2010
Application note Wireline Data Transmission and Reception 27 Jan 2010
User guide DEM-OPA-SOT-2A User's Guide (Rev. A) 25 May 2006
Analog Design Journal Expanding the usability of current-feedback amplifiers 28 Feb 2005
Analog Design Journal Active filters using current-feedback amplifiers 25 Feb 2005
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Stabilizing Current-Feedback Op Amps While Optimizing Circuit Performance 28 Apr 2004
Application note ADS5500, OPA695: PC Board Layout for Low Distortion High-Speed ADC Drivers 22 Apr 2004
Application note Measuring Board Parasitics in High-Speed Analog Design 07 Jul 2003
Application note Current Feedback Amplifiers: Review, Stability Analysis, and Applications 20 Nov 2000

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos