OPA2625

ACTIVE

High-Bandwidth, High-Precision, Low THD+N, 16-Bit and 18-Bit ADC Drivers with shutdown

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 120 BW at Acl (MHz) 120 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 115 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 3.2 Iq per channel (typ) (mA) 2 Vos (offset voltage at 25°C) (max) (mV) 0.1 Rail-to-rail In to V-, Out Features Adjustable BW/IQ/IOUT, C-Load Drive, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 117 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 0.5 Iout (typ) (mA) 100 2nd harmonic (dBc) 144 3rd harmonic (dBc) 155 Frequency of harmonic distortion measurement (MHz) 0.01
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 120 BW at Acl (MHz) 120 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 115 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 3.2 Iq per channel (typ) (mA) 2 Vos (offset voltage at 25°C) (max) (mV) 0.1 Rail-to-rail In to V-, Out Features Adjustable BW/IQ/IOUT, C-Load Drive, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 117 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 0.5 Iout (typ) (mA) 100 2nd harmonic (dBc) 144 3rd harmonic (dBc) 155 Frequency of harmonic distortion measurement (MHz) 0.01
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • High-Drive Mode:
    • GBW (G = 100): 120 MHz
    • Slew Rate: 115 V/µs
    • 16-Bit Settling at 4-V Step: 280 ns
    • Low Voltage Noise: 2.5 nV/√Hz at 10 kHz
    • Low Output Impedance: 1 Ω at 1 MHz
    • Offset Voltage: ±100 µV (max)
    • Offset Voltage Drift: ±3 µV/ºC (max)
    • LowQuiescent Current: 2 mA (typ)
  • Low-Power Mode:
    • GBW: 1 MHz
    • Low Quiescent Current: 270 µA (typ)
  • Power-Scalable Features:
    • Ultrafast Transition from Low-Power to High-Drive Mode: 170 ns
  • High AC and DC Precision:
    • Low Distortion: –122 dBc for HD2 and –140 dBc for HD3 at 100 kHz
    • Input Common-Mode Range Includes Negative Rail
    • Rail-to-Rail Output
    • Wide Temperature Range: Fully Specified from –40°C to +125°C
  • High-Drive Mode:
    • GBW (G = 100): 120 MHz
    • Slew Rate: 115 V/µs
    • 16-Bit Settling at 4-V Step: 280 ns
    • Low Voltage Noise: 2.5 nV/√Hz at 10 kHz
    • Low Output Impedance: 1 Ω at 1 MHz
    • Offset Voltage: ±100 µV (max)
    • Offset Voltage Drift: ±3 µV/ºC (max)
    • LowQuiescent Current: 2 mA (typ)
  • Low-Power Mode:
    • GBW: 1 MHz
    • Low Quiescent Current: 270 µA (typ)
  • Power-Scalable Features:
    • Ultrafast Transition from Low-Power to High-Drive Mode: 170 ns
  • High AC and DC Precision:
    • Low Distortion: –122 dBc for HD2 and –140 dBc for HD3 at 100 kHz
    • Input Common-Mode Range Includes Negative Rail
    • Rail-to-Rail Output
    • Wide Temperature Range: Fully Specified from –40°C to +125°C

The OPAx625 family of operational amplifiers are excellent 16-bit and 18-bit, SAR ADC drivers that are high precision with low THD and noise allow for a unique power-scalable solution. This family of devices is fully characterized and specified with a 16-bit settling time of 280 ns that enables a true 16-bit effective number of bits (ENOB). Along with a high dc precision of only 100 µV offset voltage, a wide gain-bandwidth product of 120 MHz, a low wideband noise of 2.5 nV/√Hz, this family is optimized for driving high-throughput, high-resolution SAR ADCs, such as the ADS88xx family of SAR ADCs.

The OPAx625 features two operating modes: high-drive and low-power. In the innovative low-power mode, the OPAx625 tracks the input signal allowing the OPAx625 to transition from low-power mode to high-drive mode at 16-bit ENOB within 170 ns.

The OPAx625 family is available in 6-pin SOT and 10-pin VSSOP packages and is specified for operation from –40°C to +125°C.

The OPAx625 family of operational amplifiers are excellent 16-bit and 18-bit, SAR ADC drivers that are high precision with low THD and noise allow for a unique power-scalable solution. This family of devices is fully characterized and specified with a 16-bit settling time of 280 ns that enables a true 16-bit effective number of bits (ENOB). Along with a high dc precision of only 100 µV offset voltage, a wide gain-bandwidth product of 120 MHz, a low wideband noise of 2.5 nV/√Hz, this family is optimized for driving high-throughput, high-resolution SAR ADCs, such as the ADS88xx family of SAR ADCs.

The OPAx625 features two operating modes: high-drive and low-power. In the innovative low-power mode, the OPAx625 tracks the input signal allowing the OPAx625 to transition from low-power mode to high-drive mode at 16-bit ENOB within 170 ns.

The OPAx625 family is available in 6-pin SOT and 10-pin VSSOP packages and is specified for operation from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OPAx625 High-Bandwidth, High-Precision, Low THD+N, 16-Bit and 18-Bit Analog-to-Digital Converter (ADC) Drivers datasheet (Rev. A) PDF | HTML 20 Apr 2015
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos