OPA593

ACTIVE

85-V, 100-µV wide-bandwidth (10 MHz) high-output-current (250 mA) precision operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Vos (offset voltage at 25°C) (max) (mV) 0.1 GBW (typ) (MHz) 10 Features Adj Current Limit, MUX Friendly, Shutdown Slew rate (typ) (V/µs) 45 Rail-to-rail Out Offset drift (typ) (µV/°C) 0.4 Iq per channel (typ) (mA) 3.25 Vn at 1 kHz (typ) (nV√Hz) 10 CMRR (typ) (dB) 140 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 10 Iout (typ) (A) 0.25 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -3.5 Output swing headroom (to negative supply) (typ) (V) 50 Output swing headroom (to positive supply) (typ) (V) 50 THD + N at 1 kHz (typ) (%) 0.00056
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Vos (offset voltage at 25°C) (max) (mV) 0.1 GBW (typ) (MHz) 10 Features Adj Current Limit, MUX Friendly, Shutdown Slew rate (typ) (V/µs) 45 Rail-to-rail Out Offset drift (typ) (µV/°C) 0.4 Iq per channel (typ) (mA) 3.25 Vn at 1 kHz (typ) (nV√Hz) 10 CMRR (typ) (dB) 140 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 10 Iout (typ) (A) 0.25 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -3.5 Output swing headroom (to negative supply) (typ) (V) 50 Output swing headroom (to positive supply) (typ) (V) 50 THD + N at 1 kHz (typ) (%) 0.00056
WSON (DNT) 12 16 mm² 4 x 4
  • Wide power-supply range:
    • 8 V (±4 V) to 85 V (±42.5 V)
  • Low offset voltage: ±20 µV
  • Low offset voltage drift: ±0.4 µV/°C
  • High output current: 250 mA
  • Wide gain bandwidth: 10 MHz
  • High slew rate: 45 V/µs, rising
  • Low noise: 7 nV/√Hz at 10 kHz
  • Mux-friendly inputs
  • Rail-to-rail output
  • Quiescent current:
    • Enabled: 3.25 mA
    • Disabled: 250 µA
  • Specified current limit accuracy
  • Overtemperature and overcurrent flags
  • Temperature range: –40°C to +125°C
  • Package: 12-pin WSON
  • Wide power-supply range:
    • 8 V (±4 V) to 85 V (±42.5 V)
  • Low offset voltage: ±20 µV
  • Low offset voltage drift: ±0.4 µV/°C
  • High output current: 250 mA
  • Wide gain bandwidth: 10 MHz
  • High slew rate: 45 V/µs, rising
  • Low noise: 7 nV/√Hz at 10 kHz
  • Mux-friendly inputs
  • Rail-to-rail output
  • Quiescent current:
    • Enabled: 3.25 mA
    • Disabled: 250 µA
  • Specified current limit accuracy
  • Overtemperature and overcurrent flags
  • Temperature range: –40°C to +125°C
  • Package: 12-pin WSON

The OPA593 is a high-voltage (85 V), high-precision, wide-bandwidth (10 MHz), high-output-current (250 mA), unity-gain-stable, power op amp.

The OPA593 uses a laser trimming technique to improve the offset voltage (20 µV, typical) and offset voltage drift (0.4 µV/°C, typical), and thus avoids the need for calibration. This device features mux-friendly inputs that enable differential input voltage range to the supply rails and help improve settling performance in multichannel systems.

An external resistor can be used to limit the current with specified accuracy, and thus provide more precise measurements. In case of an overcurrent or overtemperature condition, the device indicates erroneous operation through a status flag. An included disable feature is used to shutdown the device, saving power and placing the output into a high-impedance state.

The device is unity-gain stable, enabling operation as a high-impedance buffer. The wide bandwidth and high slew enable high signal gains. The high output current and capacitive drive allow the device to drive external field-effect transistors (FETs) used to provide higher system currents, such as in a digital power supply.

The OPA593 is a high-voltage (85 V), high-precision, wide-bandwidth (10 MHz), high-output-current (250 mA), unity-gain-stable, power op amp.

The OPA593 uses a laser trimming technique to improve the offset voltage (20 µV, typical) and offset voltage drift (0.4 µV/°C, typical), and thus avoids the need for calibration. This device features mux-friendly inputs that enable differential input voltage range to the supply rails and help improve settling performance in multichannel systems.

An external resistor can be used to limit the current with specified accuracy, and thus provide more precise measurements. In case of an overcurrent or overtemperature condition, the device indicates erroneous operation through a status flag. An included disable feature is used to shutdown the device, saving power and placing the output into a high-impedance state.

The device is unity-gain stable, enabling operation as a high-impedance buffer. The wide bandwidth and high slew enable high signal gains. The high output current and capacitive drive allow the device to drive external field-effect transistors (FETs) used to provide higher system currents, such as in a digital power supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet OPA593 85-V, 250-mA Output Current, Precision, Power Op Amp datasheet (Rev. C) PDF | HTML 23 Dec 2022
Application brief Paralleling the OPA593 High-Voltage, High-Current Op Amp for 2 × Output Current (Rev. A) PDF | HTML 09 Jan 2023
Application brief How Do I Achieve a More Accurate Current Limit and Avoid Damaging My DUT? PDF | HTML 10 Mar 2022
User guide OPA593EVM User's Guide PDF | HTML 15 Nov 2021
Certificate OPA593EVM EU RoHS Declaration of Conformity (DoC) 26 Oct 2021

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos