NEW

OPA891

ACTIVE

180-MHz 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD)

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 180 BW at Acl (MHz) 180 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 105 Vn at flatband (typ) (nV√Hz) 0.95 Vn at 1 kHz (typ) (nV√Hz) 1.1 Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 106 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 200 2nd harmonic (dBc) 103 3rd harmonic (dBc) 110 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 180 BW at Acl (MHz) 180 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 105 Vn at flatband (typ) (nV√Hz) 0.95 Vn at 1 kHz (typ) (nV√Hz) 1.1 Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 106 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 200 2nd harmonic (dBc) 103 3rd harmonic (dBc) 110 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra-low 0.95 nV/√ Hz voltage noise
  • High Speed:
    • 180-MHz unity gain bandwidth
    • 140-MHz bandwidth [G = 2 (–1), –3 dB]
    • 105-V/µs slew rate
  • Very low distortion
    • THD = –91 dBc (f = 1 MHz, R L = 150 Ω)
    • THD = –100 dBc (f = 1 MHz, R L = 1 kΩ)
    • THD+N = =137 dBc (f = 1 kHz, BW = 80 kHz)
  • Low 0.2-mV (typical) and 1-mV (max) input offset voltage at 25°C
  • 200-mA output current drive (typical)
  • Typical operation from ±4.5 V to ±18 V
  • Offset nulling pins on the OPA891
  • Ultra-low 0.95 nV/√ Hz voltage noise
  • High Speed:
    • 180-MHz unity gain bandwidth
    • 140-MHz bandwidth [G = 2 (–1), –3 dB]
    • 105-V/µs slew rate
  • Very low distortion
    • THD = –91 dBc (f = 1 MHz, R L = 150 Ω)
    • THD = –100 dBc (f = 1 MHz, R L = 1 kΩ)
    • THD+N = =137 dBc (f = 1 kHz, BW = 80 kHz)
  • Low 0.2-mV (typical) and 1-mV (max) input offset voltage at 25°C
  • 200-mA output current drive (typical)
  • Typical operation from ±4.5 V to ±18 V
  • Offset nulling pins on the OPA891

The OPA891 and OPA2891 ( OPAx891) are ultra-low voltage noise, high-speed voltage feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communications and imaging. The single-amplifier OPA891 and the dual-amplifier OPA2891 offer very good ac performance with 140-MHz bandwidth (G = 2), 105-V/µs slew rate, and 70-ns settling time (0.1%). The OPAx891 are unity-gain stable with 180-MHz bandwidth. These amplifiers have a high drive capability of 200 mA and draw only 7.5-mA supply current per channel. With –100 dBc of total harmonic distortion (THD) at f = 1 MHz and a very low noise of 0.95 nV/√ Hz, the OPAx891 are designed for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

The OPA891 and OPA2891 ( OPAx891) are ultra-low voltage noise, high-speed voltage feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communications and imaging. The single-amplifier OPA891 and the dual-amplifier OPA2891 offer very good ac performance with 140-MHz bandwidth (G = 2), 105-V/µs slew rate, and 70-ns settling time (0.1%). The OPAx891 are unity-gain stable with 180-MHz bandwidth. These amplifiers have a high drive capability of 200 mA and draw only 7.5-mA supply current per channel. With –100 dBc of total harmonic distortion (THD) at f = 1 MHz and a very low noise of 0.95 nV/√ Hz, the OPAx891 are designed for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OPAx891, 180 MHz, 0.95 nV/√Hz, Ultra-low THD, Operational Amplifiers datasheet PDF | HTML 17 Nov 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos