Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 50 Number of input channels 8 Interface type I2C Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Automotive Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.675 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 50 Number of input channels 8 Interface type I2C Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Automotive Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.675 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • 8-Channel Multiplexer
  • 50-kHz Sampling Rate
  • No Missing Codes
  • 2.7 V to 5 V Operation
  • Internal 2.5-V Reference
  • I2C™ Interface Supports Standard, Fast,
    and High-Speed Modes
  • Qualified for Automotive Applications
  • 8-Channel Multiplexer
  • 50-kHz Sampling Rate
  • No Missing Codes
  • 2.7 V to 5 V Operation
  • Internal 2.5-V Reference
  • I2C™ Interface Supports Standard, Fast,
    and High-Speed Modes

The ADS7828 is a single-supply low-power 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The analog-to-digital converter (ADC) features a sample-and-hold amplifier and internal asynchronous clock. The combination of an I2C serial 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the ADC to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.

The ADS7828 is a single-supply low-power 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The analog-to-digital converter (ADC) features a sample-and-hold amplifier and internal asynchronous clock. The combination of an I2C serial 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the ADC to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet ADS7828-Q1 12-Bit 8-Channel SamplingAnalog-to-Digital ConverterWith I2C Interface datasheet (Rev. B) PDF | HTML 05 Jan 2016
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
Application brief Temperature Monitoring in HEV and EV Traction Inverter Systems Using ADS795x-Q1 28 Jun 2018
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos