Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 0.82 Number of input channels 8 Interface type I2C Architecture Delta-Sigma Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 2 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 3 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 0.82 Number of input channels 8 Interface type I2C Architecture Delta-Sigma Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 2 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 3 Digital supply (max) (V) 5.5
TSSOP (PW) 16 32 mm² 5 x 6.4
  • 12-Bit Resolution Delta-Sigma ADC
  • Local Temperature Sensing
  • Configurable Single-Ended and/or Pseudo-Diff.
    Inputs
  • 2.56-V Internal VREF or Variable External VREF
  • WATCHDOG Window Comparators with Status
    and Mask Registers of All Measured Values
  • Independent Registers for Storing Measured
    Values
  • INT Output Notifies Microprocessor of Error Event
  • I2C Serial Bus Interface Compatibility
  • 9 Selectable Addresses
  • TIME-OUT Reset Function to Prevent I2C Bus
    Lock-Up
  • Individual Channel Shutdown to Limit Power
    Consumption
  • Deep Shutdown Mode to Minimize Power
    Consumption
  • TSSOP 16-Lead Package
  • Key Specifications
    • ADC Resolution 12-Bit
    • Supply Voltage Range 3 V to 5.5 V
    • Total Unadjusted Error –0.45%/+0.2%
    • Integral Non-Linearity ±1 LSb
    • Differential Non-Linearity ±1 LSb
    • Operating Current 0.56 mA
    • Deep Shutdown Current 10 ±A
    • Temperature Resolution °C/LSb
    • Temperature Accuracy (–40°C to 125°C) ±3°C
    • Temperature Accuracy (–25°C to 100°C) ±2°C
  • 12-Bit Resolution Delta-Sigma ADC
  • Local Temperature Sensing
  • Configurable Single-Ended and/or Pseudo-Diff.
    Inputs
  • 2.56-V Internal VREF or Variable External VREF
  • WATCHDOG Window Comparators with Status
    and Mask Registers of All Measured Values
  • Independent Registers for Storing Measured
    Values
  • INT Output Notifies Microprocessor of Error Event
  • I2C Serial Bus Interface Compatibility
  • 9 Selectable Addresses
  • TIME-OUT Reset Function to Prevent I2C Bus
    Lock-Up
  • Individual Channel Shutdown to Limit Power
    Consumption
  • Deep Shutdown Mode to Minimize Power
    Consumption
  • TSSOP 16-Lead Package
  • Key Specifications
    • ADC Resolution 12-Bit
    • Supply Voltage Range 3 V to 5.5 V
    • Total Unadjusted Error –0.45%/+0.2%
    • Integral Non-Linearity ±1 LSb
    • Differential Non-Linearity ±1 LSb
    • Operating Current 0.56 mA
    • Deep Shutdown Current 10 ±A
    • Temperature Resolution °C/LSb
    • Temperature Accuracy (–40°C to 125°C) ±3°C
    • Temperature Accuracy (–25°C to 100°C) ±2°C

The ADC128D818 I2C system monitor is designed for maximum flexibility. The system monitor can be configured for single-ended and/or pseudo-differential inputs. An onboard temperature sensor, combined with WATCHDOG window comparators, and an interrupt output pin, INT, allow easy monitoring and out-of-range alarms for every channel. A high performance internal reference is also available to provide for a complete solution in the most difficult operating conditions.

The ADC128D818’s 12-bit delta-sigma ADC supports Standard Mode (Sm, 100 kbps) and Fast Mode (Fm, 400 kbps) I2C interfaces. The ADC128D818 includes a sequencer to control channel conversions and stores all converted results in independent registers for easy microprocessor retrieval. Unused channels can be shut down independently to conserve power.

The ADC can use either an internal 2.56-V reference or a variable external reference. An analog filter is included on the I2C digital control lines to provide improved noise immunity. The device also includes a TIME-OUT reset function on SDA and SCL to prevent I2C bus lock-up.

The ADC128D818 operates from 3-V to 5.5-V power supply voltage range, –40°C to 125°C temperature range, and the device is available in a 16-pin TSSOP package.

The ADC128D818 I2C system monitor is designed for maximum flexibility. The system monitor can be configured for single-ended and/or pseudo-differential inputs. An onboard temperature sensor, combined with WATCHDOG window comparators, and an interrupt output pin, INT, allow easy monitoring and out-of-range alarms for every channel. A high performance internal reference is also available to provide for a complete solution in the most difficult operating conditions.

The ADC128D818’s 12-bit delta-sigma ADC supports Standard Mode (Sm, 100 kbps) and Fast Mode (Fm, 400 kbps) I2C interfaces. The ADC128D818 includes a sequencer to control channel conversions and stores all converted results in independent registers for easy microprocessor retrieval. Unused channels can be shut down independently to conserve power.

The ADC can use either an internal 2.56-V reference or a variable external reference. An analog filter is included on the I2C digital control lines to provide improved noise immunity. The device also includes a TIME-OUT reset function on SDA and SCL to prevent I2C bus lock-up.

The ADC128D818 operates from 3-V to 5.5-V power supply voltage range, –40°C to 125°C temperature range, and the device is available in a 16-pin TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet ADC128D818 12-Bit, 8-Channel, ADC System Monitor With Temperature Sensor, Internal – External Reference, and I2C Interface datasheet (Rev. F) PDF | HTML 31 Aug 2015
Application note Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18 Mar 2024
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
E-book Fundamentals of Precision ADC Noise Analysis 19 Jun 2020
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 Mar 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos