Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 11 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Automotive Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2.43 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 11 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Automotive Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2.43 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • 12-Bit-Resolution Analog-to-Digital Converter
    (ADC)
  • Up to 200-KSPS (150-KSPS for 3 V) Throughput
    Over Operating Temperature Range With 12-Bit
    Output Mode
  • 11 Analog Input Channels
  • Three Built-In Self-Test Modes
  • Inherent Sample and Hold Function
  • Linearity Error of +1 LSB (Max)
  • On-Chip Conversion Clock
  • Unipolar or Bipolar Output Operation
  • Programmable Most Significant Bit (MSB) or Least
    Significant Bit (LSB) First
  • Programmable Power Down
  • Programmable Output Data Length
  • SPI Compatible Serial Interface With I/O Clock
    Frequencies up to 15 MHz (CPOL = 0, CPHA = 0)
  • Qualified for Automotive Applications
  • 12-Bit-Resolution Analog-to-Digital Converter
    (ADC)
  • Up to 200-KSPS (150-KSPS for 3 V) Throughput
    Over Operating Temperature Range With 12-Bit
    Output Mode
  • 11 Analog Input Channels
  • Three Built-In Self-Test Modes
  • Inherent Sample and Hold Function
  • Linearity Error of +1 LSB (Max)
  • On-Chip Conversion Clock
  • Unipolar or Bipolar Output Operation
  • Programmable Most Significant Bit (MSB) or Least
    Significant Bit (LSB) First
  • Programmable Power Down
  • Programmable Output Data Length
  • SPI Compatible Serial Interface With I/O Clock
    Frequencies up to 15 MHz (CPOL = 0, CPHA = 0)

The TLV2553-Q1 is a 12-bit switched-capacitor successive-approximation analog-to-digital converter (ADC). The ADC has three control inputs [chip select (CS), the input-output clock, and the address/control input (DATAIN)] designed for communication with the serial port of a host processor or peripheral through a serial 3-state output.

In addition to the high-speed converter and versatile control capability, the device has an on-chip 14-channel multiplexer that can select any one of 11 inputs or any one of three internal self-test voltages using configuration register 1. The sample-and-hold function is automatic. At the end of conversion, when programmed as EOC, the pin 19 output goes high to indicate that conversion is complete. The converter incorporated in the device features differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and isolation of analog circuitry from logic and supply noise. A switched-capacitor design allows low-error conversion over the full operating temperature range.

The TLV2553-Q1 is characterized for operation from TA = –40°C to 85°C.

The TLV2553-Q1 is a 12-bit switched-capacitor successive-approximation analog-to-digital converter (ADC). The ADC has three control inputs [chip select (CS), the input-output clock, and the address/control input (DATAIN)] designed for communication with the serial port of a host processor or peripheral through a serial 3-state output.

In addition to the high-speed converter and versatile control capability, the device has an on-chip 14-channel multiplexer that can select any one of 11 inputs or any one of three internal self-test voltages using configuration register 1. The sample-and-hold function is automatic. At the end of conversion, when programmed as EOC, the pin 19 output goes high to indicate that conversion is complete. The converter incorporated in the device features differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and isolation of analog circuitry from logic and supply noise. A switched-capacitor design allows low-error conversion over the full operating temperature range.

The TLV2553-Q1 is characterized for operation from TA = –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV2553 ACTIVE 12-bit 200-KSPS 11-channel low-power serial ADC with power down Catalog version option
Similar functionality to the compared device
ADS7952-Q1 ACTIVE Automotive 12-Bit, 1MSPS, 12-Channel Single-Ended Micropower, Serial Interface ADC Higher speed, higher channel count

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLV2553-Q1 12-Bit 200-KSPS 11-Channel Low-Power Serial ADC datasheet (Rev. A) PDF | HTML 04 Jun 2015
EVM User's guide TLV2553EVM-PDK User's Guide (Rev. A) 13 Sep 2019
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos