Home Power management Voltage references Series voltage references

REF35

ACTIVE

650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference

Product details

VO (V) 1.024, 1.2, 1.25, 1.6, 1.8, 2.048, 2.5, 3, 3.3, 4.096, 5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 12 Vin (min) (V) 1.7 Vin (max) (V) 6 Iq (typ) (mA) 0.00065, 0.00068 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 8.2 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 0.1
VO (V) 1.024, 1.2, 1.25, 1.6, 1.8, 2.048, 2.5, 3, 3.3, 4.096, 5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 12 Vin (min) (V) 1.7 Vin (max) (V) 6 Iq (typ) (mA) 0.00065, 0.00068 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 8.2 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 0.1
DSBGA (YBH) 4 0.64 mm² 0.8 x 0.8 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Ultra-low quiescent current:
    • 650nA (typical)
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient (maximum):
    • 12ppm/°C (−40°C to 105°C, SOT23 package)
    • 10ppm/°C (−40°C to 85°C, WCSP package)
  • Output 1/f noise (0.1Hz to 10Hz): 3.3ppmP-P
  • NR pin to reduce noise
  • EN pin to reduce shutdown current consumption
  • Long-term stability: 40ppm at 1k hour
  • Thermal hysteresis: 70ppm
  • Operating temperature range: −55°C to +125°C
  • Output current: +10mA, −5mA
  • Input voltage: VREF + VDO to 6V
  • Output voltage options:
    • 1.024V, 1.2V, 1.25V, 1.6V, 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, 5.0V
  • Small footprint 6-pin SOT−23 package
  • Smallest footprint 4-pin WCSP package
  • Ultra-low quiescent current:
    • 650nA (typical)
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient (maximum):
    • 12ppm/°C (−40°C to 105°C, SOT23 package)
    • 10ppm/°C (−40°C to 85°C, WCSP package)
  • Output 1/f noise (0.1Hz to 10Hz): 3.3ppmP-P
  • NR pin to reduce noise
  • EN pin to reduce shutdown current consumption
  • Long-term stability: 40ppm at 1k hour
  • Thermal hysteresis: 70ppm
  • Operating temperature range: −55°C to +125°C
  • Output current: +10mA, −5mA
  • Input voltage: VREF + VDO to 6V
  • Output voltage options:
    • 1.024V, 1.2V, 1.25V, 1.6V, 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, 5.0V
  • Small footprint 6-pin SOT−23 package
  • Smallest footprint 4-pin WCSP package

The REF35 is a family of nanopower, low-drift, high-precision series reference devices. The REF35 family features ±0.05% initial accuracy with 650nA typical power consumption. The temperature coefficient (12ppm/°C) and long-term stability (40ppm at 1000 hours) of the device can help improve system stability and reliability. The low power consumption combined with high precision specifications are designed for a wide variety of portable and low current applications.

The REF35 supplies up to 10mA current with 3.3ppmp-p noise and 20ppm/mA load regulation. With this feature set, REF35 creates a strong low-noise, high accuracy power supply for precision sensors and 12–16b data converters.

The family is specified for operation from –40°C to 105°C and is functional over –55°C to 125°C. The wide temperature is suited for industrial applications.

REF35 is available in wide output voltage variants starting from 1.024V to 5.0V. The device is offered in a space-saving, 6-pin SOT-23 and 4-pin WCSP package options. Contact your local TI sales representative for available voltage and package options.

The REF35 is a family of nanopower, low-drift, high-precision series reference devices. The REF35 family features ±0.05% initial accuracy with 650nA typical power consumption. The temperature coefficient (12ppm/°C) and long-term stability (40ppm at 1000 hours) of the device can help improve system stability and reliability. The low power consumption combined with high precision specifications are designed for a wide variety of portable and low current applications.

The REF35 supplies up to 10mA current with 3.3ppmp-p noise and 20ppm/mA load regulation. With this feature set, REF35 creates a strong low-noise, high accuracy power supply for precision sensors and 12–16b data converters.

The family is specified for operation from –40°C to 105°C and is functional over –55°C to 125°C. The wide temperature is suited for industrial applications.

REF35 is available in wide output voltage variants starting from 1.024V to 5.0V. The device is offered in a space-saving, 6-pin SOT-23 and 4-pin WCSP package options. Contact your local TI sales representative for available voltage and package options.

Download View video with transcript Video

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos