Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 28 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 28 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • POWER DISSIPATION: 35mW max
  • POWER-DOWN MODE: 50 µW
  • ACQUISITION AND CONVERSION: 25 µs max
  • ±1/2 LSB MAX INL AND DNL
  • 72dB MIN SINAD WITH 1kHz INPUT
  • INPUT RANGES: ±10V, 0V to +5V, and 0V TO +4V
  • SINGLE +5V SUPPLY OPERATION
  • PARALLEL AND SERIAL DATA OUTPUT
  • PIN-COMPATIBLE WITH THE 16-BIT ADS7807
  • USES INTERNAL OR EXTERNAL REFERENCE
  • 0.3" DIP-28 AND SO-28

All trademarks are the property of their respective owners.

  • POWER DISSIPATION: 35mW max
  • POWER-DOWN MODE: 50 µW
  • ACQUISITION AND CONVERSION: 25 µs max
  • ±1/2 LSB MAX INL AND DNL
  • 72dB MIN SINAD WITH 1kHz INPUT
  • INPUT RANGES: ±10V, 0V to +5V, and 0V TO +4V
  • SINGLE +5V SUPPLY OPERATION
  • PARALLEL AND SERIAL DATA OUTPUT
  • PIN-COMPATIBLE WITH THE 16-BIT ADS7807
  • USES INTERNAL OR EXTERNAL REFERENCE
  • 0.3" DIP-28 AND SO-28

All trademarks are the property of their respective owners.

The ADS7806 is a low-power, 12-bit, sampling Analog-to-Digital (A/D) converter using state of the art CMOS structures. It contains a complete 12-bit, capacitor-based, Successive Approximation Register (SAR) A/D converter with sample-and-hold, clock, reference, and a microprocessor interface with parallel and serial output drivers.

The ADS7806 can acquire and convert to full 12-bit accuracy in 25us max, while consuming only 35mW max. Laser trimmed scaling resistors provide standard industrial input ranges of ±10V and 0V to +5V. In addition, a 0V to +4V range allows development of complete single-supply systems.

The ADS7806 is available in a 0.3" DIP-28 and SO-28, both fully specified for operation over the industrial –40°C to +85°C temperature range.

The ADS7806 is a low-power, 12-bit, sampling Analog-to-Digital (A/D) converter using state of the art CMOS structures. It contains a complete 12-bit, capacitor-based, Successive Approximation Register (SAR) A/D converter with sample-and-hold, clock, reference, and a microprocessor interface with parallel and serial output drivers.

The ADS7806 can acquire and convert to full 12-bit accuracy in 25us max, while consuming only 35mW max. Laser trimmed scaling resistors provide standard industrial input ranges of ±10V and 0V to +5V. In addition, a 0V to +4V range allows development of complete single-supply systems.

The ADS7806 is available in a 0.3" DIP-28 and SO-28, both fully specified for operation over the industrial –40°C to +85°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8665 ACTIVE 12-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ADS7806: Low-Power 12-Bit Sampling CMOS Analog-to-Digital Converter datasheet (Rev. B) 16 Sep 2003
* Errata Errata: ADS78xx 22 Oct 2012
Application note Upgrading From ADS7806/07 To ADS8506/07 Devices (Rev. B) 27 Nov 2007
Application note ADS7809 Tag Features 27 Sep 2000
Application note Tips for Using the ADS78xx Family of A/D Converters 27 Sep 2000

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos