Product details

Sample rate (max) (Msps) 80 Resolution (Bits) 16 Number of input channels 1 Interface type Parallel CMOS, Parallel LVDS Analog input BW (MHz) 250 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 3.6 Power consumption (typ) (mW) 865 Architecture Pipeline SNR (dB) 84 ENOB (bit) 13.1 SFDR (dB) 85 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 16 Number of input channels 1 Interface type Parallel CMOS, Parallel LVDS Analog input BW (MHz) 250 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 3.6 Power consumption (typ) (mW) 865 Architecture Pipeline SNR (dB) 84 ENOB (bit) 13.1 SFDR (dB) 85 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGZ) 48 49 mm² 7 x 7
  • 16-Bit Resolution
  • Maximum Sample Rate:
    • ADS5562: 80 MSPS
    • ADS5560: 40 MSPS
  • Total Power:
    • 865 mW at 80 MSPS
    • 674 mW at 40 MSPS
  • No Missing Codes
  • High SNR: 84 dBFS (3 MHz IF)
  • SFDR: 85 dBc (3 MHz IF)
  • Low-Frequency Noise Suppression Mode
  • Programmable Fine Gain, 1-dB steps Until
    6-dB Maximum Gain
  • Double Data-Rate (DDR) LVDS and Parallel
    CMOS Output Options
  • Internal and External Reference Support
  • 3.3-V Analog and Digital Supply
  • Pin-for-Pin With ADS5547 Family
  • 48-VQFN Package (7.00 mm × 7.00 mm)
  • 16-Bit Resolution
  • Maximum Sample Rate:
    • ADS5562: 80 MSPS
    • ADS5560: 40 MSPS
  • Total Power:
    • 865 mW at 80 MSPS
    • 674 mW at 40 MSPS
  • No Missing Codes
  • High SNR: 84 dBFS (3 MHz IF)
  • SFDR: 85 dBc (3 MHz IF)
  • Low-Frequency Noise Suppression Mode
  • Programmable Fine Gain, 1-dB steps Until
    6-dB Maximum Gain
  • Double Data-Rate (DDR) LVDS and Parallel
    CMOS Output Options
  • Internal and External Reference Support
  • 3.3-V Analog and Digital Supply
  • Pin-for-Pin With ADS5547 Family
  • 48-VQFN Package (7.00 mm × 7.00 mm)

The ADS556x is a high-performance 16-bit family of ADCs with sampling rates up to 80 MSPS. The device supports very-high SNR for input frequencies in the first Nyquist zone. The device includes a low-frequency noise suppression mode that improves the noise from DC to about 1 MHz.

In addition to high performance, the device offers several flexible features such as output interface (either Double Data Rate [DDR] LVDS or parallel CMOS) and fine gain in 1-dB steps until 6-dB maximum gain.

Innovative techniques, such as DDR LVDS and an internal reference that does not require external decoupling capacitors, have been used to achieve significant savings in pin count. This innovation results in a compact 7-mm × 7-mm 48-pin VQFN package.

The device can be put in an external reference mode, where the VCM pin behaves as the external reference input. For applications where power is important, the ADS556x device offers power down modes and automatic power scaling at lower sample rates.

The device is specified over the industrial temperature range of –40°C to 85°C.

The ADS556x is a high-performance 16-bit family of ADCs with sampling rates up to 80 MSPS. The device supports very-high SNR for input frequencies in the first Nyquist zone. The device includes a low-frequency noise suppression mode that improves the noise from DC to about 1 MHz.

In addition to high performance, the device offers several flexible features such as output interface (either Double Data Rate [DDR] LVDS or parallel CMOS) and fine gain in 1-dB steps until 6-dB maximum gain.

Innovative techniques, such as DDR LVDS and an internal reference that does not require external decoupling capacitors, have been used to achieve significant savings in pin count. This innovation results in a compact 7-mm × 7-mm 48-pin VQFN package.

The device can be put in an external reference mode, where the VCM pin behaves as the external reference input. For applications where power is important, the ADS556x device offers power down modes and automatic power scaling at lower sample rates.

The device is specified over the industrial temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ADC3563 ACTIVE Single-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3563 is an upgrade in performance and has lower power consumption.
ADC3583 ACTIVE Single-channel, 18-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3583 is higher resolution and an upgrade in performance and has lower power consumption.

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos