OPA2333A-EP

ACTIVE

Enhanced-product, 1.8-V, 17-µA, two-channel, micropower zero-drift CMOS operational amplifier

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.01 GBW (typ) (MHz) 0.35 Features EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.16 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 0.02 Iq per channel (typ) (mA) 0.017 Vn at 1 kHz (typ) (nV√Hz) 65 CMRR (typ) (dB) 130 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Input bias current (max) (pA) 200 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.03
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.01 GBW (typ) (MHz) 0.35 Features EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.16 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 0.02 Iq per channel (typ) (mA) 0.017 Vn at 1 kHz (typ) (nV√Hz) 65 CMRR (typ) (dB) 130 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Input bias current (max) (pA) 200 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.03
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low Offset Voltage: 23 µV (Max)
  • 0.01-Hz to 10-Hz Noise: 1.1 VPP
  • Quiescent Current: 17 µA
  • Single-Supply Operation
  • Supply Voltage: 1.8 V to 5.5 V
  • Rail-to-Rail Input/Output
  • MicroSize Packages: SC70 and SOT23
  • APPLICATIONS
    • Transducer Applications
    • Temperature Measurements
    • Electronic Scales
    • Medical Instrumentation
    • Battery-Powered Instruments
    • Handheld Test Equipment
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (-55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1)Custom temperature ranges available

  • Low Offset Voltage: 23 µV (Max)
  • 0.01-Hz to 10-Hz Noise: 1.1 VPP
  • Quiescent Current: 17 µA
  • Single-Supply Operation
  • Supply Voltage: 1.8 V to 5.5 V
  • Rail-to-Rail Input/Output
  • MicroSize Packages: SC70 and SOT23
  • APPLICATIONS
    • Transducer Applications
    • Temperature Measurements
    • Electronic Scales
    • Medical Instrumentation
    • Battery-Powered Instruments
    • Handheld Test Equipment
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (-55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1)Custom temperature ranges available

The OPA333A series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage (10 µV max) and near-zero drift over time and temperature. These miniature, high-precision, low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 50 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) may be used. They are optimized for low-voltage single-supply operation.

The OPA333A family offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.

The OPA333A (single version) is available in the SC70-5 and SOT23-5 packages. The OPA2333A (dual version) is offered in the SO-8 package. All versions are specified for operation from -55°C to 125°C.

The OPA333A series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage (10 µV max) and near-zero drift over time and temperature. These miniature, high-precision, low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 50 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) may be used. They are optimized for low-voltage single-supply operation.

The OPA333A family offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.

The OPA333A (single version) is available in the SC70-5 and SOT23-5 packages. The OPA2333A (dual version) is offered in the SO-8 package. All versions are specified for operation from -55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 1.8-V, Micropower CMOS Operational Amplifiers Zero-Drift Series datasheet (Rev. B) 25 Jun 2008
* VID OPA2333A-EP VID V6207633 21 Jun 2016
* VID OPA2333A-EP VID V6207633 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos