OPA2607

ACTIVE

Dual-channel, low-power, precision, 50-MHz decompensated CMOS op amp

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 2.5 Acl, min spec gain (V/V) 6 Slew rate (typ) (V/µs) 24 Vn at flatband (typ) (nV√Hz) 3.8 Vn at 1 kHz (typ) (nV√Hz) 5.3 Iq per channel (typ) (mA) 0.9 Vos (offset voltage at 25°C) (max) (mV) 0.6 Rail-to-rail In to V-, Out Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 0.3 Iout (typ) (mA) 20 2nd harmonic (dBc) -105 3rd harmonic (dBc) -95 Frequency of harmonic distortion measurement (MHz) 0.02
Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 2.5 Acl, min spec gain (V/V) 6 Slew rate (typ) (V/µs) 24 Vn at flatband (typ) (nV√Hz) 3.8 Vn at 1 kHz (typ) (nV√Hz) 5.3 Iq per channel (typ) (mA) 0.9 Vos (offset voltage at 25°C) (max) (mV) 0.6 Rail-to-rail In to V-, Out Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 0.3 Iout (typ) (mA) 20 2nd harmonic (dBc) -105 3rd harmonic (dBc) -95 Frequency of harmonic distortion measurement (MHz) 0.02
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 X2QFN (RUG) 10 3 mm² 1.5 x 2
  • Gain Bandwidth Product (GBW): 50 MHz
  • Quiescent Current: 900 µA (Typical)
  • Broadband Noise: 3.8 nV/√Hz
  • Input Offset Drift: 1.5 µV/°C (Maximum)
  • Offset Voltage: 120 µV (Typical)
  • Input Bias Current: 10 pA (Maximum)
  • Rail-to-Rail Output (RRO)
  • Decompensated, Gain ≥ 6 V/V (Stable)
  • Power Down Current: 1 µA (Maximum)
  • Supply Range: 2.2 V to 5.5 V
  • Gain Bandwidth Product (GBW): 50 MHz
  • Quiescent Current: 900 µA (Typical)
  • Broadband Noise: 3.8 nV/√Hz
  • Input Offset Drift: 1.5 µV/°C (Maximum)
  • Offset Voltage: 120 µV (Typical)
  • Input Bias Current: 10 pA (Maximum)
  • Rail-to-Rail Output (RRO)
  • Decompensated, Gain ≥ 6 V/V (Stable)
  • Power Down Current: 1 µA (Maximum)
  • Supply Range: 2.2 V to 5.5 V

The OPA607 and OPA2607 devices are decompensated, minimum gain of 6 V/V stable, general-purpose CMOS operational amplifier with low noise of 3.8 nV/√ Hz and a GBW of 50 MHz. The low noise and wide bandwidth of the OPAx607 devices make them attractive for general-purpose applications which require a good balance between cost and performance. The high-impedance CMOS inputs make the OPAx607 devices an ideal amplifier to interface with sensors with high output impedance (for example, piezoelectric transducers).

The OPAx607 devices feature a Power Down mode with a maximum quiescent current of less than 1 µA, making the device suitable for use in portable battery-powered applications. The rail-to-rail output (RRO) of the OPAx607 devices can swing up to 8 mV from the supply rails, maximizing dynamic range.

The OPAx607 is optimized for low supply voltage operation as low as 2.2 V (±1.1 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.

The OPA607 and OPA2607 devices are decompensated, minimum gain of 6 V/V stable, general-purpose CMOS operational amplifier with low noise of 3.8 nV/√ Hz and a GBW of 50 MHz. The low noise and wide bandwidth of the OPAx607 devices make them attractive for general-purpose applications which require a good balance between cost and performance. The high-impedance CMOS inputs make the OPAx607 devices an ideal amplifier to interface with sensors with high output impedance (for example, piezoelectric transducers).

The OPAx607 devices feature a Power Down mode with a maximum quiescent current of less than 1 µA, making the device suitable for use in portable battery-powered applications. The rail-to-rail output (RRO) of the OPAx607 devices can swing up to 8 mV from the supply rails, maximizing dynamic range.

The OPAx607 is optimized for low supply voltage operation as low as 2.2 V (±1.1 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TLV2365 ACTIVE 50-MHz single-supply rail-to-rail operational amplifier Unity gain stable and rail-to-rail input for cost-optimized designs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OPAx607 50-MHz, Low-Power, Rail-to-Rail Output CMOS Operational Amplifier for Cost Sensitive Systems datasheet (Rev. J) PDF | HTML 16 Apr 2021
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
User guide DEM-OPA-SO-2A User's Guide (Rev. B) 30 Apr 2010

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos