Product details

Sample rate (max) (Msps) 80 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 300 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 2 Power consumption (typ) (mW) 310 Architecture Pipeline SNR (dB) 49 ENOB (bit) 7.8 SFDR (dB) 68 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 300 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 2 Power consumption (typ) (mW) 310 Architecture Pipeline SNR (dB) 49 ENOB (bit) 7.8 SFDR (dB) 68 Operating temperature range (°C) -40 to 85 Input buffer No
SSOP (DBQ) 20 51.9 mm² 8.65 x 6
  • HIGH SNR: 49dB
  • INTERNAL OR EXTERNAL REFERENCE OPTION
  • SINGLE-ENDED OR DIFFERENTIAL ANALOG INPUT
  • PROGRAMMABLE INPUT RANGE: 1Vp-p /2Vp-p
  • LOW POWER: 275mW
  • LOW DNL: 0.35LSB
  • SINGLE +5V SUPPLY OPERATION
  • SSOP-20 PACKAGE
  • APPLICATIONS
    • MEDICAL IMAGING
    • VIDEO DIGITIZING
    • COMPUTER SCANNERS
    • COMMUNICATIONS
    • DISK-DRIVE CONTROL
  • HIGH SNR: 49dB
  • INTERNAL OR EXTERNAL REFERENCE OPTION
  • SINGLE-ENDED OR DIFFERENTIAL ANALOG INPUT
  • PROGRAMMABLE INPUT RANGE: 1Vp-p /2Vp-p
  • LOW POWER: 275mW
  • LOW DNL: 0.35LSB
  • SINGLE +5V SUPPLY OPERATION
  • SSOP-20 PACKAGE
  • APPLICATIONS
    • MEDICAL IMAGING
    • VIDEO DIGITIZING
    • COMPUTER SCANNERS
    • COMMUNICATIONS
    • DISK-DRIVE CONTROL

The ADS831 is a pipeline, CMOS Analog-to-Digital (A/D) converter that operates from a single +5V power supply. This converter provides excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. This high performance converter includes an 8-bit quantizer, high bandwidth track/hold, and a high accuracy internal reference. It also allows for the user to disable the internal reference and utilize external references. This external reference option provides excellent gain and offset matching when used in multi-channel applications or in applications where DC full scale range adjustment is required. The ADS831 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for medical imaging, communications, video, and test instrumentation.

The ADS831 is specified at a maximum sampling frequency of 80MHz and a single-ended input range of 1.5V to 3.5V. The ADS831 is available in an SSOP-20 package and is pin-for-pin compatible with the 8-bit, 60MHz ADS830.

The ADS831 is a pipeline, CMOS Analog-to-Digital (A/D) converter that operates from a single +5V power supply. This converter provides excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. This high performance converter includes an 8-bit quantizer, high bandwidth track/hold, and a high accuracy internal reference. It also allows for the user to disable the internal reference and utilize external references. This external reference option provides excellent gain and offset matching when used in multi-channel applications or in applications where DC full scale range adjustment is required. The ADS831 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for medical imaging, communications, video, and test instrumentation.

The ADS831 is specified at a maximum sampling frequency of 80MHz and a single-ended input range of 1.5V to 3.5V. The ADS831 is available in an SSOP-20 package and is pin-for-pin compatible with the 8-bit, 60MHz ADS830.

Download View video with transcript Video

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos