OPA2704

ACTIVE

Dual, 12-V, 3-MHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9152 ACTIVE Dual, 16-V, 4.5-MHz, low-power operational amplifier Wider supply range (2.7 V to 16 V), higher GBW (4.5 MHz), faster slew rate (21 V/us), lower noise (10.8 nV/√Hz), higher output current (75 mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Iq per channel (typ) (mA) 0.16 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features Decompensated Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Iq per channel (typ) (mA) 0.16 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features Decompensated Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    Single Supply: 4V to 12V
    Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160uA
  • FULL-SCALE CMRR: 90dB
  • LOW OFFSET: 160uV
  • HIGH SPEED:
    OPA703: 1MHz, 0.6V/us
    OPA704: 3MHz, 3V/us
  • MicroSIZE PACKAGES:
    SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS:
      Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    Single Supply: 4V to 12V
    Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160uA
  • FULL-SCALE CMRR: 90dB
  • LOW OFFSET: 160uV
  • HIGH SPEED:
    OPA703: 1MHz, 0.6V/us
    OPA704: 3MHz, 3V/us
  • MicroSIZE PACKAGES:
    SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS:
      Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.

The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. Dual versions (OPA2703 and OPA2704) are available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4703 and OPA4704 are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.

The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. Dual versions (OPA2703 and OPA2704) are available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4703 and OPA4704 are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OPA703, 2703, 4703, 704, 2704, 4704: CMOS, Rail-to-Rail, I/O Op Amp datasheet (Rev. A) 08 Feb 2001
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note OPA703, OPA2703, OPA4703, OPA704, OPA2704, OPA4704 EMI Immunity Performance (Rev. A) 02 Nov 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos