Product details

Number of channels 1 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Input offset (±) (max) (µV) 100 Voltage gain (min) (V/V) 0.1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 33 Features Cost Optimized, Shutdown CMRR (min) (dB) 100 Input offset drift (±) (max) (V/°C) 0.0000004 Input bias current (±) (max) (nA) 2 Iq (typ) (mA) 2.4 Bandwidth at min gain (typ) (MHz) 0.001 Gain error (±) (max) (%) 0.2 Operating temperature range (°C) -40 to 85 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.01 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005 Input common mode headroom (to negative supply) (typ) (V) -0.02 Input common mode headroom (to positive supply) (typ) (V) 0.1 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.8
Number of channels 1 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Input offset (±) (max) (µV) 100 Voltage gain (min) (V/V) 0.1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 33 Features Cost Optimized, Shutdown CMRR (min) (dB) 100 Input offset drift (±) (max) (V/°C) 0.0000004 Input bias current (±) (max) (nA) 2 Iq (typ) (mA) 2.4 Bandwidth at min gain (typ) (MHz) 0.001 Gain error (±) (max) (%) 0.2 Operating temperature range (°C) -40 to 85 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.01 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005 Input common mode headroom (to negative supply) (typ) (V) -0.02 Input common mode headroom (to positive supply) (typ) (V) 0.1 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.8
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • PRECISION
       LOW OFFSET: 100 µV (max)
       LOW OFFSET DRIFT: 0.4 µV/°C (max)
       EXCELLENT LONG-TERM STABILITY
       VERY-LOW 1/f NOISE
  • TRUE RAIL-TO-RAIL I/O
       INPUT COMMON-MODE RANGE:
          20mV Below Negative Rail to 100mV Above Positive Rail
       WIDE OUTPUT SWING: Within 10mV of Rails
       SUPPLY RANGE: Single +2.7V to +5.5V
  • SMALL SIZE
       microPACKAGE: MSOP-8, MSOP-10
  • LOW COST
  • APPLICATIONS
    • LOW-LEVEL TRANSDUCER AMPLIFIER FOR BRIDGES, LOAD CELLS, THERMOCOUPLES
    • WIDE DYNAMIC RANGE SENSOR MEASUREMENTS
    • HIGH-RESOLUTION TEST SYSTEMS
    • WEIGH SCALES
    • MULTI-CHANNEL DATA ACQUISITION SYSTEMS
    • MEDICAL INSTRUMENTATION
    • GENERAL-PURPOSE

  • PRECISION
       LOW OFFSET: 100 µV (max)
       LOW OFFSET DRIFT: 0.4 µV/°C (max)
       EXCELLENT LONG-TERM STABILITY
       VERY-LOW 1/f NOISE
  • TRUE RAIL-TO-RAIL I/O
       INPUT COMMON-MODE RANGE:
          20mV Below Negative Rail to 100mV Above Positive Rail
       WIDE OUTPUT SWING: Within 10mV of Rails
       SUPPLY RANGE: Single +2.7V to +5.5V
  • SMALL SIZE
       microPACKAGE: MSOP-8, MSOP-10
  • LOW COST
  • APPLICATIONS
    • LOW-LEVEL TRANSDUCER AMPLIFIER FOR BRIDGES, LOAD CELLS, THERMOCOUPLES
    • WIDE DYNAMIC RANGE SENSOR MEASUREMENTS
    • HIGH-RESOLUTION TEST SYSTEMS
    • WEIGH SCALES
    • MULTI-CHANNEL DATA ACQUISITION SYSTEMS
    • MEDICAL INSTRUMENTATION
    • GENERAL-PURPOSE

The INA326 and INA327 (with shutdown) are high-performance, low-cost, precision instrumentation amplifiers with rail-to-rail input and output. They are true single-supply instrumentation amplifiers with very low DC errors and input common-mode ranges that extends beyond the positive and negative rails. These features make them suitable for applications ranging from general-purpose to high-accuracy.

Excellent long-term stability and very low 1/f noise assure low offset voltage and drift throughout the life of the product.

The INA326 (without shutdown) comes in the MSOP-8 package. The INA327 (with shutdown) is offered in an MSOP-10. Both are specified over the industrial temperature range, –40°C to +85°C, with operation from –40°C to +125°C.

The INA326 and INA327 (with shutdown) are high-performance, low-cost, precision instrumentation amplifiers with rail-to-rail input and output. They are true single-supply instrumentation amplifiers with very low DC errors and input common-mode ranges that extends beyond the positive and negative rails. These features make them suitable for applications ranging from general-purpose to high-accuracy.

Excellent long-term stability and very low 1/f noise assure low offset voltage and drift throughout the life of the product.

The INA326 (without shutdown) comes in the MSOP-8 package. The INA327 (with shutdown) is offered in an MSOP-10. Both are specified over the industrial temperature range, –40°C to +85°C, with operation from –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
INA326 ACTIVE Precision, Low Drift, CMOS Instrumentation Amplifier Non-shutdown version see INA326

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet INA326, 327: Precision, Rail-To-Rail I/O Instrumentation Amplifier datasheet (Rev. D) 03 Nov 2004
Application note Importance of Input Bias Current Return Paths in Instrumentation Amplifier Apps PDF | HTML 27 Jul 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos