Product details

Number of input channels 2 Resolution (Bits) 14 Sample rate (max) (Msps) 250 Features Decimating Filter, Differential Inputs, High Dynamic Range, Nap Mode, Out of Range Indicator, Power Down Analog input BW (MHz) 800 SFDR (typ) (dB) 89 SNR (typ) (dB) 73.4 Power consumption (typ) (mW) 1250 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of input channels 2 Resolution (Bits) 14 Sample rate (max) (Msps) 250 Features Decimating Filter, Differential Inputs, High Dynamic Range, Nap Mode, Out of Range Indicator, Power Down Analog input BW (MHz) 800 SFDR (typ) (dB) 89 SNR (typ) (dB) 73.4 Power consumption (typ) (mW) 1250 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGC) 64 81 mm² 9 x 9
  • Maximum Output Sample Rate: 250 MSPS
  • Pin-Compatible with ADS62P49
  • Variable Output Resolution
    • High Resolution Burst Mode with 14-Bit Output: 73 dB SNR at Low IF,
      70.5 dB SNR at 170 MHz
    • Low Resolution with 9-Bit 250 MSPS or 11-Bit 125 MSPS
  • Double Data Rate (DDR) LVDS Output
  • Programmable Gain up to 6 dB for SNR/SFDR Trade-off
  • 90-dB Cross-Talk
  • Power Consumption of 1.25 W
  • 64-Pin QFN Package (9 mm × 9 mm)
  • APPLICATIONS
    • Feedpath Path for Multi-Carrier, Multi-Mode Cellular Infrastructure Base Stations
    • Maximum Output Sample Rate: 250 MSPS
    • Pin-Compatible with ADS62P49
    • Variable Output Resolution
      • High Resolution Burst Mode with 14-Bit Output: 73 dB SNR at Low IF,
        70.5 dB SNR at 170 MHz
      • Low Resolution with 9-Bit 250 MSPS or 11-Bit 125 MSPS
    • Double Data Rate (DDR) LVDS Output
    • Programmable Gain up to 6 dB for SNR/SFDR Trade-off
    • 90-dB Cross-Talk
    • Power Consumption of 1.25 W
    • 64-Pin QFN Package (9 mm × 9 mm)
  • APPLICATIONS
    • Feedpath Path for Multi-Carrier, Multi-Mode Cellular Infrastructure Base Stations

    The ADS62PF49 is a dual-channel feedback reciever IC with sampling rates up to 250 MSPS. It allows a high-resolution, 14-bit output for a limited time followed by a low-resolution mode with a minimum of 8x longer time. It is pin-compatible to the ADS62P49 and ADS62C17 dual ADCs.

    The ADS62PF49 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the analog-to-digital conversion (ADC) offset.

    It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The device is specified over the industrial temperature range (–40°C to 85°C).

    The ADS62PF49 is a dual-channel feedback reciever IC with sampling rates up to 250 MSPS. It allows a high-resolution, 14-bit output for a limited time followed by a low-resolution mode with a minimum of 8x longer time. It is pin-compatible to the ADS62P49 and ADS62C17 dual ADCs.

    The ADS62PF49 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the analog-to-digital conversion (ADC) offset.

    It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The device is specified over the industrial temperature range (–40°C to 85°C).

    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 3
    Type Title Date
    * Data sheet Dual-Channel, 250-MSPS Feedback Receiver IC datasheet 24 Jun 2011
    Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 22 May 2015
    Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 19 Jul 2013

    Design & development

    Please view the Design & development section on a desktop.

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos