OPA355-Q1

ACTIVE

Automotive 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 200 BW at Acl (MHz) 200 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 300 Vn at flatband (typ) (nV√Hz) 5.8 Vn at 1 kHz (typ) (nV√Hz) 5.8 Iq per channel (typ) (mA) 8.3 Vos (offset voltage at 25°C) (max) (mV) 9 Rail-to-rail In to V-, Out Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 7 Iout (typ) (mA) 100 2nd harmonic (dBc) 81 3rd harmonic (dBc) 93 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 200 BW at Acl (MHz) 200 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 300 Vn at flatband (typ) (nV√Hz) 5.8 Vn at 1 kHz (typ) (nV√Hz) 5.8 Iq per channel (typ) (mA) 8.3 Vos (offset voltage at 25°C) (max) (mV) 9 Rail-to-rail In to V-, Out Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 7 Iout (typ) (mA) 100 2nd harmonic (dBc) 81 3rd harmonic (dBc) 93 Frequency of harmonic distortion measurement (MHz) 1
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Unity-Gain Bandwidth: 450 MHz
  • Wide Bandwidth: 200 MHz GBW
  • High Slew Rate: 360 V/µs
  • Low Noise: 5.8 nV/√Hz
  • Excellent Video Performance:
    • Differential Gain: 0.02%
    • Differential Phase: 0.05° (0.1 dB)
    • Gain Flatness: 75 MHz
  • Input Range Includes Ground
  • Rail-to-Rail Output (Within 100 mV)
  • Low Input Bias Current: 3 pA
  • Low Shutdown Current: 3.4 µA
  • Enable and Disable Time: 100 ns and 30 ns
  • Thermal Shutdown
  • Single-Supply Operating Range: 2.5 V to 5.5 V
  • MicroSIZE Packages
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Unity-Gain Bandwidth: 450 MHz
  • Wide Bandwidth: 200 MHz GBW
  • High Slew Rate: 360 V/µs
  • Low Noise: 5.8 nV/√Hz
  • Excellent Video Performance:
    • Differential Gain: 0.02%
    • Differential Phase: 0.05° (0.1 dB)
    • Gain Flatness: 75 MHz
  • Input Range Includes Ground
  • Rail-to-Rail Output (Within 100 mV)
  • Low Input Bias Current: 3 pA
  • Low Shutdown Current: 3.4 µA
  • Enable and Disable Time: 100 ns and 30 ns
  • Thermal Shutdown
  • Single-Supply Operating Range: 2.5 V to 5.5 V
  • MicroSIZE Packages

The OPA355-Q1 device is a high-speed, voltage-feedback CMOS operational amplifier designed for applications requiring wide bandwidth. The OPA355-Q1 device is unity-gain stable and can drive large output currents. In addition, the OPA355-Q1 device has a digital shutdown (enable) function. This feature provides power saving during idle periods and places the output in a high-impedance state to support output multiplexing. The differential gain is 0.02% and the differential phase is 0.05°. The quiescent current is 8.3 mA per channel.

The OPA355-Q1 device is optimized for operation on single supply or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPA355-Q1 device extends 100 mV below ground and up to 1.5 V from V+. The output swing is within 100 mV of the rails, supporting wide dynamic range.

The OPA355-Q1 device is available in a single SOT-23-6 package and is specified over the extended –40°C to +125°C temperature range.

The OPA355-Q1 device is a high-speed, voltage-feedback CMOS operational amplifier designed for applications requiring wide bandwidth. The OPA355-Q1 device is unity-gain stable and can drive large output currents. In addition, the OPA355-Q1 device has a digital shutdown (enable) function. This feature provides power saving during idle periods and places the output in a high-impedance state to support output multiplexing. The differential gain is 0.02% and the differential phase is 0.05°. The quiescent current is 8.3 mA per channel.

The OPA355-Q1 device is optimized for operation on single supply or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPA355-Q1 device extends 100 mV below ground and up to 1.5 V from V+. The output swing is within 100 mV of the rails, supporting wide dynamic range.

The OPA355-Q1 device is available in a single SOT-23-6 package and is specified over the extended –40°C to +125°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA607-Q1 ACTIVE Automotive, 50-MHz, low-power, gain of 6-V/V stable, rail-to-rail output CMOS operational amplifier This device has same functionality with lower GBW and slew rate and minimum gain of 6 V/V

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OPA355-Q1 200-MHz CMOS Operational Amplifier With Shutdown datasheet (Rev. C) PDF | HTML 15 May 2018
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos