Product details

Sample rate (max) (Msps) 125 Resolution (Bits) 12 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 450 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 792 Architecture Pipeline SNR (dB) 71.3 ENOB (bit) 11.4 SFDR (dB) 88 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 125 Resolution (Bits) 12 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 450 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 792 Architecture Pipeline SNR (dB) 71.3 ENOB (bit) 11.4 SFDR (dB) 88 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGC) 64 81 mm² 9 x 9
  • Maximum Sample Rate: 125 MSPS
  • 12-Bit Resolution with No Missing Codes
  • 95 dB Crosstalk
  • Parallel CMOS and DDR LVDS Output Options
  • 3.5 dB Coarse Gain and Programmable Fine Gain
    up to 6 dB for SNR/SFDR Trade-Off
  • Digital Processing Block with:
    • Offset Correction
    • Fine Gain Correction, in Steps of 0.05 dB
    • Decimation by 2/4/8
    • Built-in and Custom Programmable
      24-Tap Low-/High-/Band-Pass Filters
  • Supports Sine, LVPECL, LVDS, and LVCMOS Clocks and
    Amplitude Down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • Internal Reference; Supports External Reference also
  • 64-QFN Package (9mm × 9mm)
  • Pin Compatible 14-Bit Family (ADS62P4X)
  • Maximum Sample Rate: 125 MSPS
  • 12-Bit Resolution with No Missing Codes
  • 95 dB Crosstalk
  • Parallel CMOS and DDR LVDS Output Options
  • 3.5 dB Coarse Gain and Programmable Fine Gain
    up to 6 dB for SNR/SFDR Trade-Off
  • Digital Processing Block with:
    • Offset Correction
    • Fine Gain Correction, in Steps of 0.05 dB
    • Decimation by 2/4/8
    • Built-in and Custom Programmable
      24-Tap Low-/High-/Band-Pass Filters
  • Supports Sine, LVPECL, LVDS, and LVCMOS Clocks and
    Amplitude Down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • Internal Reference; Supports External Reference also
  • 64-QFN Package (9mm × 9mm)
  • Pin Compatible 14-Bit Family (ADS62P4X)

ADS62P2X is a dual channel 12-bit A/D converter family with maximum sample rates up to 125 MSPS. It combines high performance and low power consumption in a compact 64 QFN package. Using an internal sample and hold and low jitter clock buffer, the ADC supports high SNR and high SFDR at high input frequencies. It has coarse and fine gain options that can be used to improve SFDR performance at lower full-scale input ranges.

ADS62P2X includes a digital processing block that consists of several useful and commonly used digital functions such as ADC offset correction, fine gain correction (in steps of 0.05 dB), decimation by 2,4,8 and in-built and custom programmable filters. By default, the digital processing block is bypassed, and its functions are disabled.

Two output interface options exist – parallel CMOS and DDR LVDS (Double Data Rate). ADS62P2X includes internal references while traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (–40°C to 85°C).

ADS62P2X is a dual channel 12-bit A/D converter family with maximum sample rates up to 125 MSPS. It combines high performance and low power consumption in a compact 64 QFN package. Using an internal sample and hold and low jitter clock buffer, the ADC supports high SNR and high SFDR at high input frequencies. It has coarse and fine gain options that can be used to improve SFDR performance at lower full-scale input ranges.

ADS62P2X includes a digital processing block that consists of several useful and commonly used digital functions such as ADC offset correction, fine gain correction (in steps of 0.05 dB), decimation by 2,4,8 and in-built and custom programmable filters. By default, the digital processing block is bypassed, and its functions are disabled.

Two output interface options exist – parallel CMOS and DDR LVDS (Double Data Rate). ADS62P2X includes internal references while traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (–40°C to 85°C).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS62P15 ACTIVE Dual-Channel, 11-Bit, 125-MSPS Analog-to-Digital Converter (ADC) This product is a lower priced, pin-to-pin 11-bit ADC
ADS62P45 ACTIVE Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) Pin-for-pin 14-bit upgrade

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet Dual Channel, 12Bit, 125/105/80/65 MSPS ADC with DDR LVDS/CMOS Outputs datasheet (Rev. C) 11 May 2011
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 22 May 2015
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 19 Jul 2013
User guide TSW4200 Demonstration Kit User's Guide (Rev. C) 31 Oct 2012
User guide Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) 10 Jul 2012
Application note Band-Pass Filter Design Techniques for High-Speed ADCs 27 Feb 2012
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10 Sep 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 28 Apr 2009
User guide ADS62PxxEVM Quick Start Guide (Rev C Board) (Rev. A) 02 Apr 2009
EVM User's guide ADS62PXX EVM User's Guide for EVM Rev. C (Rev. A) 23 Feb 2009
Application note CDCE62005 as Clock Solution for High-Speed ADCs 04 Sep 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008
EVM User's guide ADS62PXX EVM User's Guide 21 May 2008
Application note QFN Layout Guidelines 28 Jul 2006

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos