Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1.2 Slew rate (typ) (V/µs) 0.4 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.1 Vn at 1 kHz (typ) (nV√Hz) 19 Rating Catalog Operating temperature range (°C) 25 to 25 Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened Input bias current (max) (pA) 15 CMRR (typ) (dB) 120 Iout (typ) (A) 0.017 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.008 Output swing headroom (to positive supply) (typ) (V) -0.15
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1.2 Slew rate (typ) (V/µs) 0.4 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.1 Vn at 1 kHz (typ) (nV√Hz) 19 Rating Catalog Operating temperature range (°C) 25 to 25 Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened Input bias current (max) (pA) 15 CMRR (typ) (dB) 120 Iout (typ) (A) 0.017 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.008 Output swing headroom (to positive supply) (typ) (V) -0.15
DIESALE (TD) See data sheet
  • RFI Filtered Inputs
  • Input Range Includes the Negative Supply
  • Input Range Operates to Positive Supply
  • Rail-to-Rail Output
  • Low Quiescent Current
  • High Common-Mode Rejection
  • Low Bias Current
  • RFI Filtered Inputs
  • Input Range Includes the Negative Supply
  • Input Range Operates to Positive Supply
  • Rail-to-Rail Output
  • Low Quiescent Current
  • High Common-Mode Rejection
  • Low Bias Current

The OPA170-DIE is a single-supply, low-noise operational amplifier. It offers good offset, drift, and bandwidth with low quiescent current.

Input signals beyond the supply rails do not cause phase reversal.

The OPA170-DIE is a single-supply, low-noise operational amplifier. It offers good offset, drift, and bandwidth with low quiescent current.

Input signals beyond the supply rails do not cause phase reversal.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Single-Supply, Low-Power Operational Amplifier datasheet 19 Feb 2013
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
Application note Compensate Transimpedance Amplifiers Intuitively (Rev. A) 30 Mar 2005

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos