Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 52 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Daisy-Chainable Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 245 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 97 Digital supply (min) (V) 1.65 Digital supply (max) (V) 1.95
Resolution (Bits) 16 Sample rate (max) (ksps) 52 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Daisy-Chainable Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 245 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 97 Digital supply (min) (V) 1.65 Digital supply (max) (V) 1.95
HTQFP (PAP) 64 144 mm² 12 x 12
  • Simultaneously Sample Four/Eight Channels
  • Selectable Operating Modes:
    High-Speed: 52kSPS Data Rate, 31mW/ch
    Low-Power: 10kSPS Data Rate, 7mW/ch
  • AC Performance:
    25kHz Bandwidth
    97dB SNR
    -105dB THD
  • DC Performance:
    2µV/°C Offset Drift
    2ppm/°C Gain Drift
  • Digital Filter:
    Linear Phase Response
    Passband Ripple: ±0.005dB
    Stop Band Attenuation: 100dB
  • Selectable SPI or Frame Sync Serial Interface
  • Simple Pin-Driven Control
  • Low Sampling Aperture Error
  • Specified from -40°C to +105°C
  • Analog Supply: 5V
  • I/O Supply: 1.8V to 3.3V
  • Digital Core Supply: 1.8V
  • APPLICATIONS
    • 3-Phase Power Monitors
    • Defibrillators and ECG Monitors
    • Coriolis Flow Meters
    • Vibration/Modal Analysis

PowerPAD is a trademark of Texas Instruments.
SPI is a trademark of Motorola, Inc.

  • Simultaneously Sample Four/Eight Channels
  • Selectable Operating Modes:
    High-Speed: 52kSPS Data Rate, 31mW/ch
    Low-Power: 10kSPS Data Rate, 7mW/ch
  • AC Performance:
    25kHz Bandwidth
    97dB SNR
    -105dB THD
  • DC Performance:
    2µV/°C Offset Drift
    2ppm/°C Gain Drift
  • Digital Filter:
    Linear Phase Response
    Passband Ripple: ±0.005dB
    Stop Band Attenuation: 100dB
  • Selectable SPI or Frame Sync Serial Interface
  • Simple Pin-Driven Control
  • Low Sampling Aperture Error
  • Specified from -40°C to +105°C
  • Analog Supply: 5V
  • I/O Supply: 1.8V to 3.3V
  • Digital Core Supply: 1.8V
  • APPLICATIONS
    • 3-Phase Power Monitors
    • Defibrillators and ECG Monitors
    • Coriolis Flow Meters
    • Vibration/Modal Analysis

PowerPAD is a trademark of Texas Instruments.
SPI is a trademark of Motorola, Inc.

The ADS1174 (quad) and ADS1178 (octal) are multiple delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 52k samples-per-second (SPS), which allow synchronous sampling of four and eight channels. These devices use identical packages, and are also compatible with the high-performance 24-bit ADS1274 and ADS1278, permitting drop-in upgrades.

The delta-sigma architecture offers near ideal 16-bit ac performance (97dB SNR, -105dB THD, 1LSB linearity) combined with 0.005dB passband ripple and linear phase response.

The high-order, chopper-stabilized modulator achieves very low drift (2µV/°C offset, 2ppm/°C gain) and low noise (1LSBPP). The on-chip finite impulse response (FIR) filter provides a usable signal bandwidth up to 90% of the Nyquist rate with 100dB of stop band attenuation while suppressing modulator and signal out-of-band noise.

Two operating modes allow for optimization of speed and power: High-speed mode (31mW/Ch at 52kSPS), and Low-power mode (7mW/Ch at 10kSPS).

A SYNC input control pin allows the device conversions to be started and synchronized to an external event. SPI and Frame-Sync serial interfaces are supported. The device is fully specified over the extended industrial range (40°C to +105°C) and is available in an HTQFP-64 PowerPAD package.

The ADS1174 (quad) and ADS1178 (octal) are multiple delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 52k samples-per-second (SPS), which allow synchronous sampling of four and eight channels. These devices use identical packages, and are also compatible with the high-performance 24-bit ADS1274 and ADS1278, permitting drop-in upgrades.

The delta-sigma architecture offers near ideal 16-bit ac performance (97dB SNR, -105dB THD, 1LSB linearity) combined with 0.005dB passband ripple and linear phase response.

The high-order, chopper-stabilized modulator achieves very low drift (2µV/°C offset, 2ppm/°C gain) and low noise (1LSBPP). The on-chip finite impulse response (FIR) filter provides a usable signal bandwidth up to 90% of the Nyquist rate with 100dB of stop band attenuation while suppressing modulator and signal out-of-band noise.

Two operating modes allow for optimization of speed and power: High-speed mode (31mW/Ch at 52kSPS), and Low-power mode (7mW/Ch at 10kSPS).

A SYNC input control pin allows the device conversions to be started and synchronized to an external event. SPI and Frame-Sync serial interfaces are supported. The device is fully specified over the extended industrial range (40°C to +105°C) and is available in an HTQFP-64 PowerPAD package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS1278 ACTIVE 24-Bit, 144kSPS, 8-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications Higher sample rate (144 kSPS), higher resolution (24-bit), only differential input type
Same functionality with different pin-out to the compared device
ADS1174 ACTIVE Quad, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter Lower channel count (2x)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Quad/Octal, Simultaneous Sampling, 16-Bit Analog-to-Digital Converters datasheet (Rev. B) 12 Sep 2008
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
E-book Fundamentals of Precision ADC Noise Analysis 19 Jun 2020
Analog Design Journal How delta-sigma ADCs work, Part 1 (Rev. A) 19 Sep 2016
White paper Voltage-reference impact on total harmonic distortion 01 Aug 2016
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 Mar 2015
Analog Design Journal How delta-sigma ADCs work, Part 2 09 Nov 2011

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos