Product details

Sample rate (max) (Msps) 10 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.25, 3.25 Power consumption (typ) (mW) 260 Architecture Pipeline SNR (dB) 67 ENOB (bit) 10.7 SFDR (dB) 77 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 10 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.25, 3.25 Power consumption (typ) (mW) 260 Architecture Pipeline SNR (dB) 67 ENOB (bit) 10.7 SFDR (dB) 77 Operating temperature range (°C) -40 to 85 Input buffer Yes
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • NO MISSING CODES
  • LOW POWER:250mW
  • INTERNAL REFERENCE
  • WIDEBAND TRACK-AND-HOLD:65MHz
  • SINGLE +5V SUPPLY
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • DATA ACQUISITION CARDS
    • TEST INSTRUMENTATION
    • CCD IMAGING
      • Copiers
      • Scanners
      • Cameras
    • VIDEO DIGITIZING
    • GAMMA CAMERAS

All trademarks are the property of their respective owners.

  • NO MISSING CODES
  • LOW POWER:250mW
  • INTERNAL REFERENCE
  • WIDEBAND TRACK-AND-HOLD:65MHz
  • SINGLE +5V SUPPLY
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • DATA ACQUISITION CARDS
    • TEST INSTRUMENTATION
    • CCD IMAGING
      • Copiers
      • Scanners
      • Cameras
    • VIDEO DIGITIZING
    • GAMMA CAMERAS

All trademarks are the property of their respective owners.

The ADS802 is a low-power, monolithic 12-bit, 10MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track-and-hold, reference and three-state outputs. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS802 employs digital error correction in order to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high-oversampling capability give it the extra margin needed for telecommunications, test instrumentation, and video applications.

This high-performance A/D converter is specified for ac and DC performance at a 10MHz sampling rate. The ADS802 is available in an SO-28 package.

The ADS802 is a low-power, monolithic 12-bit, 10MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track-and-hold, reference and three-state outputs. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS802 employs digital error correction in order to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high-oversampling capability give it the extra margin needed for telecommunications, test instrumentation, and video applications.

This high-performance A/D converter is specified for ac and DC performance at a 10MHz sampling rate. The ADS802 is available in an SO-28 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 12-Bit, 10MHz Sampling Analog-To-Digital Converter datasheet (Rev. B) 14 Feb 2005
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos