OPA4350-DIE

LAST TIME BUY

High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier™ Series

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 GBW (typ) (MHz) 38 Features High Cload Drive Slew rate (typ) (V/µs) 22 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 4 Iq per channel (typ) (mA) 5.2 Vn at 1 kHz (typ) (nV√Hz) 7 CMRR (typ) (dB) 84 Rating Catalog Operating temperature range (°C) to Input bias current (max) (pA) 10 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0006
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 GBW (typ) (MHz) 38 Features High Cload Drive Slew rate (typ) (V/µs) 22 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 4 Iq per channel (typ) (mA) 5.2 Vn at 1 kHz (typ) (nV√Hz) 7 CMRR (typ) (dB) 84 Rating Catalog Operating temperature range (°C) to Input bias current (max) (pA) 10 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0006
DIESALE (TD) See data sheet
  • Rail-to-Rail Input
  • Rail-to-Rail Output
  • Wide Bandwidth
  • High Slew Rate
  • Low Noise
  • Low THD+Noise
  • Unity-Gain Stable
  • Rail-to-Rail Input
  • Rail-to-Rail Output
  • Wide Bandwidth
  • High Slew Rate
  • Low Noise
  • Low THD+Noise
  • Unity-Gain Stable

The OPA4350 rail-to-rail CMOS operational amplifier is optimized for low voltage, single-supply operation. Rail-to-rail input/output, low noise, and high speed operation makes it ideal for driving sampling analog-to-digital (A/D) converters. It is also well suited for cell phone PA control loops and video processing (75-Ω drive capability) as well as audio and general purpose applications.

The OPA4350 operates on a single supply as low as 2.5 V with an input common-mode voltage range that extends 300 mV below ground and 300 mV above the positive supply.

The OPA4350 rail-to-rail CMOS operational amplifier is optimized for low voltage, single-supply operation. Rail-to-rail input/output, low noise, and high speed operation makes it ideal for driving sampling analog-to-digital (A/D) converters. It is also well suited for cell phone PA control loops and video processing (75-Ω drive capability) as well as audio and general purpose applications.

The OPA4350 operates on a single supply as low as 2.5 V with an input common-mode voltage range that extends 300 mV below ground and 300 mV above the positive supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Speed, Single Supply, Rail-to-Rail Op Amp MicroAmplifier Series datasheet 16 Aug 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos