Product details

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 50 Voltage gain (min) (V/V) 10 Voltage gain (max) (V/V) 100 Noise at 1 kHz (typ) (nV√Hz) 8 Features Overvoltage protection CMRR (min) (dB) 117 Input offset drift (±) (max) (V/°C) 0.0000005 Input bias current (±) (max) (nA) 5 Iq (typ) (mA) 0.75 Bandwidth at min gain (typ) (MHz) 1 Gain error (±) (max) (%) 0.075 Operating temperature range (°C) -40 to 85 Rating Catalog Type Fixed Gain Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 0.9 Output swing headroom (to positive supply) (typ) (V) -0.9 Input common mode headroom (to negative supply) (typ) (V) 1.7 Input common mode headroom (to positive supply) (typ) (V) -1.4 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.2
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 50 Voltage gain (min) (V/V) 10 Voltage gain (max) (V/V) 100 Noise at 1 kHz (typ) (nV√Hz) 8 Features Overvoltage protection CMRR (min) (dB) 117 Input offset drift (±) (max) (V/°C) 0.0000005 Input bias current (±) (max) (nA) 5 Iq (typ) (mA) 0.75 Bandwidth at min gain (typ) (MHz) 1 Gain error (±) (max) (%) 0.075 Operating temperature range (°C) -40 to 85 Rating Catalog Type Fixed Gain Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 0.9 Output swing headroom (to positive supply) (typ) (V) -0.9 Input common mode headroom (to negative supply) (typ) (V) 1.7 Input common mode headroom (to positive supply) (typ) (V) -1.4 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low offset voltage:
    • 50 µV maximum at G = 100 V/V
  • Low drift:
    • 0.5 µV/°C maximum at G = 100 V/V
  • Accurate gain:
    • ±0.05% at G = 10 V/V
  • Low input bias current:
    • 5 nA, maximum
  • High CMR:
    • 117 dB, minimum
  • Inputs protected to ±40 V
  • Wide supply range: ±2.25 V to ±18 V
  • Low quiescent current: 750 µA
  • Low offset voltage:
    • 50 µV maximum at G = 100 V/V
  • Low drift:
    • 0.5 µV/°C maximum at G = 100 V/V
  • Accurate gain:
    • ±0.05% at G = 10 V/V
  • Low input bias current:
    • 5 nA, maximum
  • High CMR:
    • 117 dB, minimum
  • Inputs protected to ±40 V
  • Wide supply range: ±2.25 V to ±18 V
  • Low quiescent current: 750 µA

The INA141 is a low power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile three-op-amp design and small size make this device an excellent choice for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100 V/V).

Simple pin connections set an accurate gain of 10 V/V or 100 V/V without external resistors. Internal input protection can withstand up to ±40 V without damage.

The INA141 is laser trimmed for very low offset voltage (50 µV), drift (0.5 µV/°C) and high common-mode rejection (117 dB at G = 100 V/V). The device operates with power supplies as low as ±2.25 V, and quiescent current is only 750 µA.

The INA141 is available in an 8‑pin SOIC package, and is specified for the −40°C to +85°C temperature range.

The INA141 is a low power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile three-op-amp design and small size make this device an excellent choice for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100 V/V).

Simple pin connections set an accurate gain of 10 V/V or 100 V/V without external resistors. Internal input protection can withstand up to ±40 V without damage.

The INA141 is laser trimmed for very low offset voltage (50 µV), drift (0.5 µV/°C) and high common-mode rejection (117 dB at G = 100 V/V). The device operates with power supplies as low as ±2.25 V, and quiescent current is only 750 µA.

The INA141 is available in an 8‑pin SOIC package, and is specified for the −40°C to +85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet INA141 Precision, Low-Power, G = 10 V/V or 100 V/V Instrumentation Amplifier datasheet (Rev. A) PDF | HTML 14 Sep 2023
Application note Importance of Input Bias Current Return Paths in Instrumentation Amplifier Apps PDF | HTML 27 Jul 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide Universal Instrumentation Amplifier EVM User’s Guide (Rev. B) PDF | HTML 09 Aug 2016

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos