INA211-Q1

ACTIVE

AEC-Q100, 26V, bi-directional, high-precision current sense amplifier

Product details

Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.3 Input offset (±) (max) (µV) 35 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 500 CMRR (min) (dB) 105 Bandwidth (kHz) 7 Supply voltage (max) (V) 26 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.115 Number of channels 1 Comparators (#) 0 Gain error (%) 0.4, 0.9 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.4 Features Bidirectional, High precision, Low-side Capable Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.3 Input offset (±) (max) (µV) 35 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 500 CMRR (min) (dB) 105 Bandwidth (kHz) 7 Supply voltage (max) (V) 26 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.115 Number of channels 1 Comparators (#) 0 Gain error (%) 0.4, 0.9 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.4 Features Bidirectional, High precision, Low-side Capable Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional Safety-Capable
  • Wide common-mode range: –0.3 V to 26 V
  • Offset voltage: ±100 µV (maximum) (enables shunt drops of 10-mV full-scale)
  • Accuracy:
    • Gain error:
      • ±1% (max over temperature, versions A, B)
      • ±0.5% (version C)
    • Offset drift: 0.5-µV/°C (maximum)
    • Gain drift: 10-ppm/°C (maximum)
  • Choice of gain:
    • INA210-Q1: 200 V/V
    • INA211-Q1: 500 V/V
    • INA212-Q1: 1000 V/V
    • INA213-Q1: 50 V/V
    • INA214-Q1: 100 V/V
    • INA215-Q1: 75 V/V
  • Quiescent current: 100 µA (maximum)
  • Package: 6-pin SC70
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional Safety-Capable
  • Wide common-mode range: –0.3 V to 26 V
  • Offset voltage: ±100 µV (maximum) (enables shunt drops of 10-mV full-scale)
  • Accuracy:
    • Gain error:
      • ±1% (max over temperature, versions A, B)
      • ±0.5% (version C)
    • Offset drift: 0.5-µV/°C (maximum)
    • Gain drift: 10-ppm/°C (maximum)
  • Choice of gain:
    • INA210-Q1: 200 V/V
    • INA211-Q1: 500 V/V
    • INA212-Q1: 1000 V/V
    • INA213-Q1: 50 V/V
    • INA214-Q1: 100 V/V
    • INA215-Q1: 75 V/V
  • Quiescent current: 100 µA (maximum)
  • Package: 6-pin SC70

The INA21x-Q1 family of devices is a voltage-output, current-shunt monitor (also called a current-sense amplifier) that can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Five fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, and 1000 V/V. This family of devices is commonly used for overcurrent detection, voltage feedback control loops, or as a power monitor. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

The devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. The devices are specified over the operating temperature range of –40°C to +125°C and are offered in a 6-pin SC70 package.

The INA21x-Q1 family of devices is a voltage-output, current-shunt monitor (also called a current-sense amplifier) that can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Five fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, and 1000 V/V. This family of devices is commonly used for overcurrent detection, voltage feedback control loops, or as a power monitor. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

The devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. The devices are specified over the operating temperature range of –40°C to +125°C and are offered in a 6-pin SC70 package.

Download View video with transcript Video

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos