Product details

Sample rate (max) (Msps) 400 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 1440 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2500 Architecture Pipeline SNR (dB) 70.3 ENOB (bit) 11.2 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 400 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 1440 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2500 Architecture Pipeline SNR (dB) 70.3 ENOB (bit) 11.2 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
HTQFP (PFP) 80 196 mm² 14 x 14
  • 400-MSPS Sample Rate
  • 14-Bit Resolution, 11.2-Bits ENOB
  • 1.4-GHz Input Bandwidth
  • 80-dBc SFDR at 230 MHz and 400 MSPS
  • 69.8-dBFS SNR at 230 MHz and 400 MSPS
  • 2.2-VPP Differential Input Voltage
  • LVDS-Compatible Outputs
  • 2.5-W Total Power Dissipation
  • 50-mW Power-Down Mode
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track-and-Hold, and Reference Circuit
  • HTQFP-80 PowerPAD™ Package
    (14-mm × 14-mm Footprint)
  • Industrial Temperature Range:
    –40°C to +85°C
  • Pin-Similar, -Compatible With 12-, 13-, and 14-Bit Family: ADS5463, ADS5440, ADS5444
  • 400-MSPS Sample Rate
  • 14-Bit Resolution, 11.2-Bits ENOB
  • 1.4-GHz Input Bandwidth
  • 80-dBc SFDR at 230 MHz and 400 MSPS
  • 69.8-dBFS SNR at 230 MHz and 400 MSPS
  • 2.2-VPP Differential Input Voltage
  • LVDS-Compatible Outputs
  • 2.5-W Total Power Dissipation
  • 50-mW Power-Down Mode
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track-and-Hold, and Reference Circuit
  • HTQFP-80 PowerPAD™ Package
    (14-mm × 14-mm Footprint)
  • Industrial Temperature Range:
    –40°C to +85°C
  • Pin-Similar, -Compatible With 12-, 13-, and 14-Bit Family: ADS5463, ADS5440, ADS5444

The ADS5474 device is a 14-bit, 400-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, and 14-bit ADCs that operate from 210 MSPS to 500 MSPS. The ADS5474 device has an input buffer that isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed with a 1.4-GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400 MHz of input frequency at 400 MSPS, the ADS5474 device has outstanding low-noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5474 device is available in an TQFP-80 PowerPAD package. The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full industrial temperature range (–40°C to +85°C).

The ADS5474 device is a 14-bit, 400-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, and 14-bit ADCs that operate from 210 MSPS to 500 MSPS. The ADS5474 device has an input buffer that isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed with a 1.4-GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400 MHz of input frequency at 400 MSPS, the ADS5474 device has outstanding low-noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5474 device is available in an TQFP-80 PowerPAD package. The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full industrial temperature range (–40°C to +85°C).

Download View video with transcript Video

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos