Product details

Number of input channels 4 Resolution (Bits) 14 Sample rate (max) (Msps) 1000 Features Decimating Filter, Differential Inputs, High Dynamic Range, Nap Mode, Out of Range Indicator, Power Down Analog input BW (MHz) 1000 SFDR (typ) (dB) 88 SNR (typ) (dB) 69.6 Power consumption (typ) (mW) 2500 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of input channels 4 Resolution (Bits) 14 Sample rate (max) (Msps) 1000 Features Decimating Filter, Differential Inputs, High Dynamic Range, Nap Mode, Out of Range Indicator, Power Down Analog input BW (MHz) 1000 SFDR (typ) (dB) 88 SNR (typ) (dB) 69.6 Power consumption (typ) (mW) 2500 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RRH) 72 100 mm² 10 x 10 VQFNP (RMP) 72 100 mm² 10 x 10
  • Quad Channel
  • 14-Bit Resolution
  • Maximum Sampling Rate: 1 GSPS
  • Maximum Output Sample Rate: 500 MSPS
  • Analog Input Buffer With High-Impedance Input
  • Input 3-dB Bandwidth: 1 GHz
  • Output Options:
    • Rx: Decimate-by-2 and -4 Options With Low-Pass Filter
    • 200-MHz Complex Bandwidth or 100-MHz Real Bandwidth Support
    • DPD FB: 2x Decimation With 14-Bit Burst Mode Output
  • 1.1-VPP Differential Full-Scale Input
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC Pin for Pair of Channels
  • Support for Multi-Chip Synchronization
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Power Dissipation: 625 mW/Ch
  • Spectral Performance (Burst Mode, High Resolution):
    • fIN = 190 MHz IF at –1 dBFS:
      • SNR: 69 dBFS
      • NSD: –153 dBFS/Hz
      • SFDR: 86 dBc (HD2, HD3), 95 dBFS (Non HD2, HD3)
    • fIN = 370 MHz IF at –3 dBFS:
      • SNR: 68.5 dBFS
      • NSD: –152.5 dBFS/Hz
      • SFDR: 80 dBc (HD2, HD3), 86 dBFS (Non HD2, HD3)
  • Quad Channel
  • 14-Bit Resolution
  • Maximum Sampling Rate: 1 GSPS
  • Maximum Output Sample Rate: 500 MSPS
  • Analog Input Buffer With High-Impedance Input
  • Input 3-dB Bandwidth: 1 GHz
  • Output Options:
    • Rx: Decimate-by-2 and -4 Options With Low-Pass Filter
    • 200-MHz Complex Bandwidth or 100-MHz Real Bandwidth Support
    • DPD FB: 2x Decimation With 14-Bit Burst Mode Output
  • 1.1-VPP Differential Full-Scale Input
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC Pin for Pair of Channels
  • Support for Multi-Chip Synchronization
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Power Dissipation: 625 mW/Ch
  • Spectral Performance (Burst Mode, High Resolution):
    • fIN = 190 MHz IF at –1 dBFS:
      • SNR: 69 dBFS
      • NSD: –153 dBFS/Hz
      • SFDR: 86 dBc (HD2, HD3), 95 dBFS (Non HD2, HD3)
    • fIN = 370 MHz IF at –3 dBFS:
      • SNR: 68.5 dBFS
      • NSD: –152.5 dBFS/Hz
      • SFDR: 80 dBc (HD2, HD3), 86 dBFS (Non HD2, HD3)

The ADS58J64 is a low-power, wide-bandwidth, 14-bit, 1-GSPS, quad-channel, telecom receiver device. The ADS58J64 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J64 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to a 200-MHz receive bandwidth. The ADS58J64 also supports a 14-bit, 500-MSPS output in burst mode, making the device suitable for a digital pre-distortion (DPD) observation receiver.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase-locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.

The ADS58J64 is a low-power, wide-bandwidth, 14-bit, 1-GSPS, quad-channel, telecom receiver device. The ADS58J64 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J64 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to a 200-MHz receive bandwidth. The ADS58J64 also supports a 14-bit, 500-MSPS output in burst mode, making the device suitable for a digital pre-distortion (DPD) observation receiver.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase-locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADS58J64 Quad-Channel, 14-Bit, 1-GSPS Telecom Receiver Device datasheet (Rev. B) PDF | HTML 21 Dec 2021
EVM User's guide ADS58J64EVM User's Guide 09 Jan 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos