OPA361

ACTIVE

3V Video Amplifier with Internal Gain and Filter

Product details

Number of channels 1 Diff gain (%) 1.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1.6 Iq (typ) (mA) 5.3 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 1 Diff gain (%) 1.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1.6 Iq (typ) (mA) 5.3 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 125 Rating Catalog
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 5.2V/V
  • SUPPORTS TV-DETECTION
  • COMPATIBLE WITH OMAP242x and DAVINCI™ PROCESSORS
  • 2-POLE RECONSTRUCTION FILTER
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 5.3mA
  • SHUTDOWN CURRENT: 1.5µA
  • SINGLE-SUPPLY: 2.5V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • RoHS COMPLIANT
  • APPLICATIONS
    • CAMERA PHONES

(1) Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

DAVINCI is a registered trademark of Texas Instruments. All other trademarks are the property of their respective owners.

  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 5.2V/V
  • SUPPORTS TV-DETECTION
  • COMPATIBLE WITH OMAP242x and DAVINCI™ PROCESSORS
  • 2-POLE RECONSTRUCTION FILTER
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 5.3mA
  • SHUTDOWN CURRENT: 1.5µA
  • SINGLE-SUPPLY: 2.5V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • RoHS COMPLIANT
  • APPLICATIONS
    • CAMERA PHONES

(1) Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

DAVINCI is a registered trademark of Texas Instruments. All other trademarks are the property of their respective owners.

The OPA361 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361 is ideally suited for DC-coupling to the video load.

The OPA361 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361 is available in the tiny 2mm x 2.1mm SC70-6 package.

The OPA361 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361 is ideally suited for DC-coupling to the video load.

The OPA361 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361 is available in the tiny 2mm x 2.1mm SC70-6 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS7303 ACTIVE 3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX This device is a 3 channel option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3V Video Amplifier with Internal Gain and Filter in SC70 datasheet (Rev. A) 01 Feb 2006
Application note OPA361 and TV Detection 29 Jun 2008

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos