OPA2675

ACTIVE

Dual-channel, wideband high-power-output current-feedback amplifier

Product details

Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 13 GBW (typ) (MHz) 730 BW at Acl (MHz) 730 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 2.4 Vn at 1 kHz (typ) (nV√Hz) 2.4 Iq per channel (typ) (mA) 16.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 64 Input bias current (max) (pA) 25000000 Offset drift (typ) (µV/°C) 3 Iout (typ) (mA) 1000 2nd harmonic (dBc) 70 3rd harmonic (dBc) 73 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 13 GBW (typ) (MHz) 730 BW at Acl (MHz) 730 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 2.4 Vn at 1 kHz (typ) (nV√Hz) 2.4 Iq per channel (typ) (mA) 16.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 64 Input bias current (max) (pA) 25000000 Offset drift (typ) (µV/°C) 3 Iout (typ) (mA) 1000 2nd harmonic (dBc) 70 3rd harmonic (dBc) 73 Frequency of harmonic distortion measurement (MHz) 10
VQFN (RGV) 16 16 mm² 4 x 4
  • Wideband operation: 340 MHz (G = 4 V/V)
  • Unity-gain stable: 730 MHz (G = 1 V/V)
  • High output current: ±1000 mA
  • Active offline mode for TDMA
  • Adjustable power modes:
    • Full-bias mode: 16.5 mA/channel
    • 75% bias mode: 12.5 mA/channel
    • 50% bias mode: 8.5 mA/channel
    • Off-Line mode: 2.4 mA/channel
  • Bipolar-supply range: ±2.5 V to ±6.5 V
  • Single-supply range: 4.5 V to 13 V
  • High slew rate: 3500 V/µs
  • Overtemperature protection circuit
  • Output current limit (±1.3 A)
  • Wideband operation: 340 MHz (G = 4 V/V)
  • Unity-gain stable: 730 MHz (G = 1 V/V)
  • High output current: ±1000 mA
  • Active offline mode for TDMA
  • Adjustable power modes:
    • Full-bias mode: 16.5 mA/channel
    • 75% bias mode: 12.5 mA/channel
    • 50% bias mode: 8.5 mA/channel
    • Off-Line mode: 2.4 mA/channel
  • Bipolar-supply range: ±2.5 V to ±6.5 V
  • Single-supply range: 4.5 V to 13 V
  • High slew rate: 3500 V/µs
  • Overtemperature protection circuit
  • Output current limit (±1.3 A)

The OPA2675 provides the high output current and low distortion required for power-line modem driver and test and measurement applications. The OPA2675 operates on power-supplies ranging from 4.5 V to 13 V and consumes a low 16.5 mA/channel quiescent current to deliver a very high 1000 mA output current. The OPA2675 supports the most demanding power-line modem requirements with an 850 mA specified minimum output current drive (at 25°C).

Power-control features are included to minimize system power consumption. Two logic-control lines allow for four quiescent power settings, full power, 75% bias power, 50% bias power, and offline mode with active offline control, to provide high impedance to large signals present at the output pin. The two channels of the OPA2675 can be used independently as individual op amps, or can be configured as a differential-input to differential-output, high-current line driver.

The OPA2675 provides the high output current and low distortion required for power-line modem driver and test and measurement applications. The OPA2675 operates on power-supplies ranging from 4.5 V to 13 V and consumes a low 16.5 mA/channel quiescent current to deliver a very high 1000 mA output current. The OPA2675 supports the most demanding power-line modem requirements with an 850 mA specified minimum output current drive (at 25°C).

Power-control features are included to minimize system power consumption. Two logic-control lines allow for four quiescent power settings, full power, 75% bias power, 50% bias power, and offline mode with active offline control, to provide high impedance to large signals present at the output pin. The two channels of the OPA2675 can be used independently as individual op amps, or can be configured as a differential-input to differential-output, high-current line driver.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet OPA2675 Dual, High Output Current Operational Amplifier With Active Offline Control datasheet (Rev. C) PDF | HTML 18 May 2023
Application brief LiFi: TI High-Speed Products for Optical Wireless Communication PDF | HTML 07 Aug 2023

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos