OPA2837

ACTIVE

Dual, Low-Power, Precision, Rail-to-Rail Output, 105MHz, Voltage Feedback Amplifier

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.4 GBW (typ) (MHz) 50 BW at Acl (MHz) 105 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 105 Vn at flatband (typ) (nV√Hz) 4.7 Vn at 1 kHz (typ) (nV√Hz) 4.7 Iq per channel (typ) (mA) 0.592 Vos (offset voltage at 25°C) (max) (mV) 0.165 Rail-to-rail In to V-, Out Features Integrated Multiplexer, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 110 Input bias current (max) (pA) 520000 Offset drift (typ) (µV/°C) 0.4 Iout (typ) (mA) 50 2nd harmonic (dBc) 120 3rd harmonic (dBc) 145 Frequency of harmonic distortion measurement (MHz) 0.1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.4 GBW (typ) (MHz) 50 BW at Acl (MHz) 105 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 105 Vn at flatband (typ) (nV√Hz) 4.7 Vn at 1 kHz (typ) (nV√Hz) 4.7 Iq per channel (typ) (mA) 0.592 Vos (offset voltage at 25°C) (max) (mV) 0.165 Rail-to-rail In to V-, Out Features Integrated Multiplexer, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 110 Input bias current (max) (pA) 520000 Offset drift (typ) (µV/°C) 0.4 Iout (typ) (mA) 50 2nd harmonic (dBc) 120 3rd harmonic (dBc) 145 Frequency of harmonic distortion measurement (MHz) 0.1
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WQFN (RUN) 10 4 mm² 2 x 2
  • Bandwidth: 105 MHz (AV = 1 V/V)
  • Very Low (Trimmed) Supply Current: 600 µA
  • Gain Bandwidth Product: 50 MHz
  • Slew Rate: 105 V/µs
  • Negative Rail Input, Rail-to-Rail Output
  • Single-Supply Operating Range: 2.7 V to 5.4 V
  • 25°C Input Offset: ±130 µV (Max)
  • Input Offset Voltage Drift (DCK Package):
    < ±1.6 µV/°C (Maximum)
  • Input Voltage Noise: 4.7 nV/√Hz (> 100 Hz)
  • HD2: –120 dBc at 2 VPP, 100 kHz
  • HD3: –145 dBc at 2 VPP, 100 kHz
  • Settling Time: 35 ns, 0.5-V Step to 0.1%
  • 5-µA Shutdown Current With Fast Recovery From
    Shutdown for Power Scaling Applications
  • Bandwidth: 105 MHz (AV = 1 V/V)
  • Very Low (Trimmed) Supply Current: 600 µA
  • Gain Bandwidth Product: 50 MHz
  • Slew Rate: 105 V/µs
  • Negative Rail Input, Rail-to-Rail Output
  • Single-Supply Operating Range: 2.7 V to 5.4 V
  • 25°C Input Offset: ±130 µV (Max)
  • Input Offset Voltage Drift (DCK Package):
    < ±1.6 µV/°C (Maximum)
  • Input Voltage Noise: 4.7 nV/√Hz (> 100 Hz)
  • HD2: –120 dBc at 2 VPP, 100 kHz
  • HD3: –145 dBc at 2 VPP, 100 kHz
  • Settling Time: 35 ns, 0.5-V Step to 0.1%
  • 5-µA Shutdown Current With Fast Recovery From
    Shutdown for Power Scaling Applications

The OPA837 and OPA2837 are single- and dual-channel unity-gain stable, voltage-feedback amplifiers that provide among the highest MHz per mW of bandwidth versus power among precision op amps. Using only 600 µA per channel on a single 5-V supply, these 3.0-mW devices deliver 105-MHz bandwidth at a gain of 1 V/V. The very low trimmed offset voltage of ±130 µV (maximum) comes with a typical (±1σ) drift of ±0.4 µV/°C.

Ideally suited to single-ended, successive-approximation register (SAR) analog-to-digital-converter (ADC) driving applications, the OPAx837 provides one of the lowest input spot noise levels at 4.7 nV/√Hz for the 3-mW quiescent power. The very high 50-MHz gain bandwidth product provides the low output impedance to high frequencies required to supply the fast charging currents in SAR ADC driver applications. This low dynamic output impedance is also suitable for reference buffer applications with precision ADCs. The single-channel OPA837 is available in a 6-pin SOT-23 package (that includes a power shutdown feature) and a 5-pin SC70 package whereas the dual-channel OPA2837 is available in an 8-pin VSSOP package and a 10-pin WQFN package.

The OPAx837 is characterized for operation over the a wide temperature range of –40°C to +125°C.

The OPA837 and OPA2837 are single- and dual-channel unity-gain stable, voltage-feedback amplifiers that provide among the highest MHz per mW of bandwidth versus power among precision op amps. Using only 600 µA per channel on a single 5-V supply, these 3.0-mW devices deliver 105-MHz bandwidth at a gain of 1 V/V. The very low trimmed offset voltage of ±130 µV (maximum) comes with a typical (±1σ) drift of ±0.4 µV/°C.

Ideally suited to single-ended, successive-approximation register (SAR) analog-to-digital-converter (ADC) driving applications, the OPAx837 provides one of the lowest input spot noise levels at 4.7 nV/√Hz for the 3-mW quiescent power. The very high 50-MHz gain bandwidth product provides the low output impedance to high frequencies required to supply the fast charging currents in SAR ADC driver applications. This low dynamic output impedance is also suitable for reference buffer applications with precision ADCs. The single-channel OPA837 is available in a 6-pin SOT-23 package (that includes a power shutdown feature) and a 5-pin SC70 package whereas the dual-channel OPA2837 is available in an 8-pin VSSOP package and a 10-pin WQFN package.

The OPAx837 is characterized for operation over the a wide temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OPAx837 Low-Power, Precision, 105-MHz, Voltage-Feedback Op Amp datasheet (Rev. D) PDF | HTML 12 Dec 2018
Application brief Higher accuracy using an external amplifier in ultrasonic flow measurement 05 Feb 2019
User guide OPA2837DGK Evaluation Module 10 Jan 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos