OPA334

ACTIVE

Single 0.05uV/C max, single-supply CMOS operational amplifier with shutdown

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.005 GBW (typ) (MHz) 2 Features EMI Hardened, Shutdown, Zero Drift Slew rate (typ) (V/µs) 1.6 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 0.02 Iq per channel (typ) (mA) 0.285 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 200 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.015 Output swing headroom (to positive supply) (typ) (V) -0.015
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.005 GBW (typ) (MHz) 2 Features EMI Hardened, Shutdown, Zero Drift Slew rate (typ) (V/µs) 1.6 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 0.02 Iq per channel (typ) (mA) 0.285 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 200 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.015 Output swing headroom (to positive supply) (typ) (V) -0.015
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • LOW OFFSET VOLTAGE:5 µV (max)
  • ZERO DRIFT: 0.05 µV/°C (max)
  • QUIESCENT CURRENT: 285 µA
  • SINGLE-SUPPLY OPERATION
  • SINGLE AND DUAL VERSIONS
  • SHUTDOWN
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • TRANSDUCER APPLICATIONS
    • TEMPERATURE MEASUREMENT
    • ELECTRONIC SCALES
    • MEDICAL INSTRUMENTATION
    • BATTERY-POWERED INSTRUMENTS
    • HANDHELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

  • LOW OFFSET VOLTAGE:5 µV (max)
  • ZERO DRIFT: 0.05 µV/°C (max)
  • QUIESCENT CURRENT: 285 µA
  • SINGLE-SUPPLY OPERATION
  • SINGLE AND DUAL VERSIONS
  • SHUTDOWN
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • TRANSDUCER APPLICATIONS
    • TEMPERATURE MEASUREMENT
    • ELECTRONIC SCALES
    • MEDICAL INSTRUMENTATION
    • BATTERY-POWERED INSTRUMENTS
    • HANDHELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

The OPA334 and OPA335 series of CMOS operational amplifiers use auto-zeroing techniques to simultaneously provide very low offset voltage (5µV max), and near zero drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high input impedance and rail-to-rail output swing. Single or dual supplies as low as +2.7V (±1.35V) and up to +5.5V (±2.75V) may be used. These op amps are optimized for low-voltage, single-supply operation.

The OPA334 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current of 2µA. When the Enable pin is connected high, the amplifier is active. Connecting Enable low disables the amplifier, and places the output in a high impedance state.

The OPA334 (single version with shutdown) comes in MicroSIZE SOT23-6. The OPA335 (single version without shutdown) is available in SOT23-5, and SO-8. The OPA2334 (dual version with shutdown) comes in MicroSIZE MSOP-10. The OPA2335 (dual version without shutdown) is offered in the MSOP-8 and SO-8 packages. All versions are specified for operation from –40°C to +125°C.

The OPA334 and OPA335 series of CMOS operational amplifiers use auto-zeroing techniques to simultaneously provide very low offset voltage (5µV max), and near zero drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high input impedance and rail-to-rail output swing. Single or dual supplies as low as +2.7V (±1.35V) and up to +5.5V (±2.75V) may be used. These op amps are optimized for low-voltage, single-supply operation.

The OPA334 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current of 2µA. When the Enable pin is connected high, the amplifier is active. Connecting Enable low disables the amplifier, and places the output in a high impedance state.

The OPA334 (single version with shutdown) comes in MicroSIZE SOT23-6. The OPA335 (single version without shutdown) is available in SOT23-5, and SO-8. The OPA2334 (dual version with shutdown) comes in MicroSIZE MSOP-10. The OPA2335 (dual version without shutdown) is offered in the MSOP-8 and SO-8 packages. All versions are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 0.05uV/C max, Single-Supply CMOS Op Amps Zero-Drift datasheet (Rev. D) 12 Jun 2003
Application brief Offset Correction Methods: Laser Trim, e-Trim, and Chopper (Rev. C) PDF | HTML 13 Apr 2021
Application brief Zero-Drift Amplifiers: Features and Benefits (Rev. C) 28 Jan 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note OPA334, OPA2334, OPA335, OPA2335 EMI Immunity Performance (Rev. A) 31 Oct 2012
Application note OPA334/OPA2334/OPA335/OPA2335 EMI Immunity Performance 07 Sep 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos