OPA1677

ACTIVE

Low-distortion (-120 dB) low-noise (4.5 nV/rtHz) single audio operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 16 Slew rate (typ) (V/µs) 9 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Small Size THD + N at 1 kHz (typ) (%) 0.0001 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.05 Architecture CMOS CMRR (typ) (dB) 110
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 16 Slew rate (typ) (V/µs) 9 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Small Size THD + N at 1 kHz (typ) (%) 0.0001 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.05 Architecture CMOS CMRR (typ) (dB) 110
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Low noise: 4.5 nV/√Hz at 1 kHz
  • Low distortion: 0.0001% at 1 kHz
  • High open-loop gain: 114 dB
  • High common-mode rejection: 110 dB
  • Low quiescent current:
    • 2 mA per channel
  • Low input bias current: 10 pA (typical)
  • Slew rate: 9 V/µs
  • Wide gain bandwidth: 16 MHz (G = 1)
  • Unity-gain stable
  • Rail-to-rail output
  • Wide supply range:
    • ±2.25 V to ±18 V, or 4.5 V to 36 V
  • Single, dual, and quad-channel versions
  • Available packages:
    • Single: SOIC-8, SOT-23
    • Dual: SOIC-8, small SON-8, VSSOP-8
    • Quad: Small QFN-16, SO-14, TSSOP-14
  • Temperature range: –40°C to +85°C
  • Low noise: 4.5 nV/√Hz at 1 kHz
  • Low distortion: 0.0001% at 1 kHz
  • High open-loop gain: 114 dB
  • High common-mode rejection: 110 dB
  • Low quiescent current:
    • 2 mA per channel
  • Low input bias current: 10 pA (typical)
  • Slew rate: 9 V/µs
  • Wide gain bandwidth: 16 MHz (G = 1)
  • Unity-gain stable
  • Rail-to-rail output
  • Wide supply range:
    • ±2.25 V to ±18 V, or 4.5 V to 36 V
  • Single, dual, and quad-channel versions
  • Available packages:
    • Single: SOIC-8, SOT-23
    • Dual: SOIC-8, small SON-8, VSSOP-8
    • Quad: Small QFN-16, SO-14, TSSOP-14
  • Temperature range: –40°C to +85°C

The single-channel OPA1677, dual-channel OPA1678, and quad-channel OPA1679 (OPA167x) op amps offer higher system-level performance over legacy op amps commonly used in audio circuitry.

The OPA167x amplifiers achieve a low 4.5-nV/√Hz noise density and low distortion of 0.0001% at 1 kHz, which improves audio signal fidelity. These devices also offer rail-to-rail output swing to within 800 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range.

To accommodate the power-supply constraints of many types of audio products, the OPA167x operate over a very-wide supply range of ±2.25 V to ±18 V (or 4.5 V to 36 V) on only 2 mA of supply current. These op amps are unity-gain stable and have excellent dynamic behavior over a wide range of load conditions, allowing the OPA167x to be used in many audio circuits.

The OPA167x amplifiers use completely independent internal circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

The single-channel OPA1677, dual-channel OPA1678, and quad-channel OPA1679 (OPA167x) op amps offer higher system-level performance over legacy op amps commonly used in audio circuitry.

The OPA167x amplifiers achieve a low 4.5-nV/√Hz noise density and low distortion of 0.0001% at 1 kHz, which improves audio signal fidelity. These devices also offer rail-to-rail output swing to within 800 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range.

To accommodate the power-supply constraints of many types of audio products, the OPA167x operate over a very-wide supply range of ±2.25 V to ±18 V (or 4.5 V to 36 V) on only 2 mA of supply current. These op amps are unity-gain stable and have excellent dynamic behavior over a wide range of load conditions, allowing the OPA167x to be used in many audio circuits.

The OPA167x amplifiers use completely independent internal circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet OPA167x Low-Distortion Audio Operational Amplifiers datasheet (Rev. E) PDF | HTML 22 Dec 2022
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application brief Understanding Op Amp Noise in Audio Circuits PDF | HTML 14 Jun 2021
Circuit design Active-filtering circuit for audio DACs 16 Jan 2019
Application note Phantom Power with Operational Amplifiers (Rev. A) 09 Nov 2018
Application note Compensate Transimpedance Amplifiers Intuitively (Rev. A) 30 Mar 2005

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos