OPA333-Q1

ACTIVE

Automotive, micropower, 1.8-V, 17-µA zero-drift CMOS precision operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.01 GBW (typ) (MHz) 0.35 Features EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.16 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 0.02 Iq per channel (typ) (mA) 0.017 Vn at 1 kHz (typ) (nV√Hz) 55 CMRR (typ) (dB) 130 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Input bias current (max) (pA) 200 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.03
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.01 GBW (typ) (MHz) 0.35 Features EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.16 Rail-to-rail In, Out Offset drift (typ) (µV/°C) 0.02 Iq per channel (typ) (mA) 0.017 Vn at 1 kHz (typ) (nV√Hz) 55 CMRR (typ) (dB) 130 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Input bias current (max) (pA) 200 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.03
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Low offset voltage: 10 µV (maximum)
  • 0.01-Hz to 10-Hz noise: 1.1 µVPP
  • Quiescent current: 17 µA
  • Single-supply operation
  • Supply voltage: 1.8 V to 5.5 V
  • Rail-to-rail input and output
  • Microsize 5-pin SOT-23 (DBV) package
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Low offset voltage: 10 µV (maximum)
  • 0.01-Hz to 10-Hz noise: 1.1 µVPP
  • Quiescent current: 17 µA
  • Single-supply operation
  • Supply voltage: 1.8 V to 5.5 V
  • Rail-to-rail input and output
  • Microsize 5-pin SOT-23 (DBV) package

The OPA333-Q1 CMOS operational amplifier uses a proprietary autocalibration technique to simultaneously provide verylow offset voltage (10 µV maximum) and near-zero drift over time and temperature. This miniature, high-precision, low-quiescent-current amplifier offers high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 50 mV of the rails. The device can use single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and is optimized for low-voltage single-supply operation.

The OPA333-Q1 device offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.

 

The OPA333-Q1 CMOS operational amplifier uses a proprietary autocalibration technique to simultaneously provide verylow offset voltage (10 µV maximum) and near-zero drift over time and temperature. This miniature, high-precision, low-quiescent-current amplifier offers high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 50 mV of the rails. The device can use single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and is optimized for low-voltage single-supply operation.

The OPA333-Q1 device offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
OPA388-Q1 ACTIVE Automotive qualified, wide bandwidth, zero drift, zero cross over, precision amplifier Pin-to-pin option with lower bandwidth and lower power

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet OPA333-Q1 Automotive, 1.8-V, Micropower, CMOS, Zero-Drift Operational Amplifier datasheet (Rev. A) PDF | HTML 22 Nov 2019
Functional safety information OPA333-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Apr 2023
E-book An Engineer’s Guide to Designing with Precision Amplifiers 29 Apr 2021
Technical article The next evolution in automotive op amps PDF | HTML 14 Apr 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note EMI Rejection Ratio of Op Amps (With OPA333 and OPA333-Q1 as an Example) (Rev. A) 01 Jul 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos