OPA1612

ACTIVE

SoundPlus™ Audio Operational Amplifier with 1.1nV/√Hz Noise, Low THD and Precision

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 40 Slew rate (typ) (V/µs) 27 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 0.5 Iq per channel (typ) (mA) 3.6 Vn at 1 kHz (typ) (nV√Hz) 1.1 Features Burr-Brown™ Audio, Premium Sound, Small Size THD + N at 1 kHz (typ) (%) 0.000015 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.055 Product type Ultimate Architecture Bipolar CMRR (typ) (dB) 120 Input bias current (max) (pA) 250000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 40 Slew rate (typ) (V/µs) 27 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 0.5 Iq per channel (typ) (mA) 3.6 Vn at 1 kHz (typ) (nV√Hz) 1.1 Features Burr-Brown™ Audio, Premium Sound, Small Size THD + N at 1 kHz (typ) (%) 0.000015 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.055 Product type Ultimate Architecture Bipolar CMRR (typ) (dB) 120 Input bias current (max) (pA) 250000
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (DRG) 8 9 mm² 3 x 3
  • Superior Sound Quality
  • Ultralow Noise: 1.1 nV/√Hz at 1 kHz
  • Ultralow Distortion:
    0.000015% at 1 kHz
  • High Slew Rate: 27 V/μs
  • Wide Bandwidth: 40 MHz (G = +1)
  • High Open-Loop Gain: 130 dB
  • Unity Gain Stable
  • Low Quiescent Current:
    3.6 mA per Channel
  • Rail-to-Rail Output
  • Wide Supply Range: ±2.25 V to ±18 V
  • Single and Dual Versions Available
  • Superior Sound Quality
  • Ultralow Noise: 1.1 nV/√Hz at 1 kHz
  • Ultralow Distortion:
    0.000015% at 1 kHz
  • High Slew Rate: 27 V/μs
  • Wide Bandwidth: 40 MHz (G = +1)
  • High Open-Loop Gain: 130 dB
  • Unity Gain Stable
  • Low Quiescent Current:
    3.6 mA per Channel
  • Rail-to-Rail Output
  • Wide Supply Range: ±2.25 V to ±18 V
  • Single and Dual Versions Available

The OPA1611 (single) and OPA1612 (dual) bipolar-input operational amplifiers achieve very low 1.1-nV/√Hz noise density with an ultralow distortion of 0.000015% at 1 kHz. The OPA1611 and OPA1612 offer rail-to-rail output swing to within 600 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30 mA.

These devices operate over a very wide supply range of ±2.25 V to ±18 V, on only 3.6 mA of supply current per channel. The OPA1611 and OPA1612 op amps are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

The dual version features completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

Both the OPA1611 and OPA1612 are available in SOIC-8 packages and the OPA1612 is available in SON-8. These devices are specified from –40°C to +85°C.

The OPA1611 (single) and OPA1612 (dual) bipolar-input operational amplifiers achieve very low 1.1-nV/√Hz noise density with an ultralow distortion of 0.000015% at 1 kHz. The OPA1611 and OPA1612 offer rail-to-rail output swing to within 600 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30 mA.

These devices operate over a very wide supply range of ±2.25 V to ±18 V, on only 3.6 mA of supply current per channel. The OPA1611 and OPA1612 op amps are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

The dual version features completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

Both the OPA1611 and OPA1612 are available in SOIC-8 packages and the OPA1612 is available in SON-8. These devices are specified from –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA1620 ACTIVE High-fidelity audio operational amplifier with integrated thin-film resistors and EMI filtering High-fidelity audio operational amplifier with integrated thin-film resistors and EMI filtering

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet OPA161x SoundPlus High-Performance, Bipolar-Input Audio Operational Amplifiers datasheet (Rev. C) PDF | HTML 27 Aug 2014
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note How to Measure Total Harmonic Distortion of an Op-Amp and THD + N Fundamentals PDF | HTML 09 Nov 2023
Application brief Understanding Op Amp Noise in Audio Circuits PDF | HTML 14 Jun 2021
Circuit design Band pass filtered inverting attenuator circuit (Rev. A) 01 Feb 2019
Circuit design Current-to-voltage converter circuit for audio DACs 16 Jan 2019
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
Application note HiFi Audio Circuit Design 23 Aug 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Analog Design Journal Analog Applications Journal 2Q 2015 28 Apr 2015
Analog Design Journal Stabilizing difference amplifiers for headphone applications 28 Apr 2015
Analog Design Journal Reducing distortion from CMOS analog switches 29 Jan 2015
Analog Design Journal Distortion and source impedance in JFET-input op amps 24 Oct 2014
Application note Compensate Transimpedance Amplifiers Intuitively (Rev. A) 30 Mar 2005
Application note Feedback Plots Define Op Amp AC Performance 27 Sep 2000

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos