OPA182

ACTIVE

Highest-precision, 36-V, 5-MHz, single, low-noise, zero-drift, MUX-friendly amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.004 GBW (typ) (MHz) 5 Features EMI Hardened, MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 10 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 0.003 Iq per channel (typ) (mA) 0.85 Vn at 1 kHz (typ) (nV√Hz) 5.7 CMRR (typ) (dB) 168 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 350 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2.5 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) 0.02 THD + N at 1 kHz (typ) (%) 0.00008
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.004 GBW (typ) (MHz) 5 Features EMI Hardened, MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 10 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 0.003 Iq per channel (typ) (mA) 0.85 Vn at 1 kHz (typ) (nV√Hz) 5.7 CMRR (typ) (dB) 168 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 350 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2.5 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) 0.02 THD + N at 1 kHz (typ) (%) 0.00008
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Ultra-high precision:
    • Zero-drift: 0.003 µV/°C
    • Ultra-low offset voltage: 4 µV (maximum)
  • Excellent dc precision:
    • CMRR: 168 dB
    • Open-loop gain: 170 dB
  • Low noise:
    • en at 1 kHz: 5.7 nV/√Hz
    • 0.1-Hz to 10-Hz noise: 0.12 µVPP
  • Excellent dynamic performance:
    • Gain bandwidth: 5 MHz
    • Slew rate: 10 V/µs
    • Fast settling: 10-V step, 0.01% in 1.7 µs
  • Robust design:
    • MUX-friendly inputs
    • RFI and EMI filtered inputs
  • Wide supply: ±2.25 V to ±18 V, 4.5 V to 36 V
  • Quiescent current: 0.85 mA
  • Rail-to-rail output
  • Input includes negative rail
  • Ultra-high precision:
    • Zero-drift: 0.003 µV/°C
    • Ultra-low offset voltage: 4 µV (maximum)
  • Excellent dc precision:
    • CMRR: 168 dB
    • Open-loop gain: 170 dB
  • Low noise:
    • en at 1 kHz: 5.7 nV/√Hz
    • 0.1-Hz to 10-Hz noise: 0.12 µVPP
  • Excellent dynamic performance:
    • Gain bandwidth: 5 MHz
    • Slew rate: 10 V/µs
    • Fast settling: 10-V step, 0.01% in 1.7 µs
  • Robust design:
    • MUX-friendly inputs
    • RFI and EMI filtered inputs
  • Wide supply: ±2.25 V to ±18 V, 4.5 V to 36 V
  • Quiescent current: 0.85 mA
  • Rail-to-rail output
  • Input includes negative rail

The OPA182, OPA2182, and OPA4182 (OPAx182) are ultra-low noise, fast-settling, zero-drift, high-precision operational amplifiers, These devices provide rail-to-rail output operation and feature a unique MUX-friendly architecture and controlled start-up system. These devices also feature excellent ac performance combined with only 0.45 µV of offset voltage and 0.003 µV/°C of drift over temperature. All these features make the OPAx182 a great choice for data acquisition, battery test, analog input modules, weigh scales, and any other systems requiring high dc precision and low noise.

The MUX-friendly input architecture prevents inrush current when applying large input differential voltages and improves settling performance in multichannel systems. Moreover, the controlled start-up system rejects any inrush current when ramping up the supply rails, all while providing robust ESD protection during shipment, handling, and assembly.

The device is specified from –40°C to +125°C.

The OPA182, OPA2182, and OPA4182 (OPAx182) are ultra-low noise, fast-settling, zero-drift, high-precision operational amplifiers, These devices provide rail-to-rail output operation and feature a unique MUX-friendly architecture and controlled start-up system. These devices also feature excellent ac performance combined with only 0.45 µV of offset voltage and 0.003 µV/°C of drift over temperature. All these features make the OPAx182 a great choice for data acquisition, battery test, analog input modules, weigh scales, and any other systems requiring high dc precision and low noise.

The MUX-friendly input architecture prevents inrush current when applying large input differential voltages and improves settling performance in multichannel systems. Moreover, the controlled start-up system rejects any inrush current when ramping up the supply rails, all while providing robust ESD protection during shipment, handling, and assembly.

The device is specified from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos