OPA322-Q1

ACTIVE

Automotive-grade, single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) op amp

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.8 Features Zero Crossover Input bias current (max) (pA) 800 CMRR (typ) (dB) 100 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.8 Features Zero Crossover Input bias current (max) (pA) 800 CMRR (typ) (dB) 100 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C5
  • Gain Bandwidth: 20 MHz
  • Low Noise: 8.5 nV√Hz at 1 kHz
  • Slew Rate: 10 V/µs
  • Low THD+N: 0.0005%
  • Rail-to-Rail I/O
  • Offset Voltage: 2 mV (Maximum)
  • Supply Voltage: 1.8 V to 5.5 V
  • Supply Current:
    • Single-Supply Current: 1.6 mA/ch
    • Dual-Supply Current: 1.5 mA/ch
    • Quad-Supply Current: 1.4 mA/ch
  • Unity-Gain Stable
  • Small Packages:
    • SOT-23, VSSOP, TSSOP
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C5
  • Gain Bandwidth: 20 MHz
  • Low Noise: 8.5 nV√Hz at 1 kHz
  • Slew Rate: 10 V/µs
  • Low THD+N: 0.0005%
  • Rail-to-Rail I/O
  • Offset Voltage: 2 mV (Maximum)
  • Supply Voltage: 1.8 V to 5.5 V
  • Supply Current:
    • Single-Supply Current: 1.6 mA/ch
    • Dual-Supply Current: 1.5 mA/ch
    • Quad-Supply Current: 1.4 mA/ch
  • Unity-Gain Stable
  • Small Packages:
    • SOT-23, VSSOP, TSSOP

The OPAx322-Q1 series consists of single-, dual-, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs and outputs optimized for low-power, single-supply applications. Specified over a wide supply range from 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel makes these devices well-suited for power-sensitive applications.

The combination of very-low noise (8.5 nV√Hz at 1 kHz), high-gain bandwidth (20 MHz), and fast slew rate (10 V/µs) make the OPAx322-Q1 family ideal for a wide range of applications, including signal conditioning and sensor amplification requiring high gains. Featuring low THD+N, the OPAx322-Q1 family is also excellent for consumer audio applications, particularly for single-supply systems.

The OPA322-Q1 (single version) is available in 5-pin SOT-23 package, while the OPA2322-Q1 (dual version) is offered in a 8-pin VSSOP package. The OPA4322-Q1 (quad version) is available in a 14-pin TSSOP package. All versions are specified for operation from –40°C to +125°C.

The OPAx322-Q1 series consists of single-, dual-, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs and outputs optimized for low-power, single-supply applications. Specified over a wide supply range from 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel makes these devices well-suited for power-sensitive applications.

The combination of very-low noise (8.5 nV√Hz at 1 kHz), high-gain bandwidth (20 MHz), and fast slew rate (10 V/µs) make the OPAx322-Q1 family ideal for a wide range of applications, including signal conditioning and sensor amplification requiring high gains. Featuring low THD+N, the OPAx322-Q1 family is also excellent for consumer audio applications, particularly for single-supply systems.

The OPA322-Q1 (single version) is available in 5-pin SOT-23 package, while the OPA2322-Q1 (dual version) is offered in a 8-pin VSSOP package. The OPA4322-Q1 (quad version) is available in a 14-pin TSSOP package. All versions are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet OPAx322-Q1 20-MHz, Low-Noise, 1.8-V, RRI/O, CMOS Operational Amplifier datasheet (Rev. B) PDF | HTML 03 May 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos