Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 81.5 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 70 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 81.5 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 70 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • 100kHz min SAMPLING RATE
  • STANDARD ±10V INPUT RANGE
  • 72dB min SINAD WITH 45kHz INPUT
  • ±0.45 LSB max INL
  • DNL: 12 Bits "No Missing Codes"
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 16-BIT ADS7805
  • USES INTERNAL OR EXTERNAL REFERENCE
  • COMPLETE WITH S/H, REF, CLOCK, ETC.
  • FULL PARALLEL DATA OUTPUT
  • 100mW max POWER DISSIPATION
  • 28-PIN 0.3" PLASTIC DIP AND SO PACKAGES

Note: Recommended Voltage Reference: REF02 and REF102

  • 100kHz min SAMPLING RATE
  • STANDARD ±10V INPUT RANGE
  • 72dB min SINAD WITH 45kHz INPUT
  • ±0.45 LSB max INL
  • DNL: 12 Bits "No Missing Codes"
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 16-BIT ADS7805
  • USES INTERNAL OR EXTERNAL REFERENCE
  • COMPLETE WITH S/H, REF, CLOCK, ETC.
  • FULL PARALLEL DATA OUTPUT
  • 100mW max POWER DISSIPATION
  • 28-PIN 0.3" PLASTIC DIP AND SO PACKAGES

Note: Recommended Voltage Reference: REF02 and REF102

The ADS7804 is a complete 12-bit sampling analog-to-digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 12-bit, capacitor-based, SAR A/D converter with S/H, reference, clock, interface for microprocessor use, and three-state output drivers.

The ADS7804 is specified at a 100kHz sampling rate, and guaranteed over the full temperature range. Laser-trimmed scaling resistors provide an industry-standard ±10V input range, while the innovative design allows operation from a single +5V supply, with power dissipation under 100mW.

The 28-pin ADS7804 is available in plastic 0.3" DIP and SO packages, both fully specified for operation over the industrial –40°C to +85°C range.

The ADS7804 is a complete 12-bit sampling analog-to-digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 12-bit, capacitor-based, SAR A/D converter with S/H, reference, clock, interface for microprocessor use, and three-state output drivers.

The ADS7804 is specified at a 100kHz sampling rate, and guaranteed over the full temperature range. Laser-trimmed scaling resistors provide an industry-standard ±10V input range, while the innovative design allows operation from a single +5V supply, with power dissipation under 100mW.

The 28-pin ADS7804 is available in plastic 0.3" DIP and SO packages, both fully specified for operation over the industrial –40°C to +85°C range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8665 ACTIVE 12-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet ADS7804: 12-Bit 10µs Sampling CMOS Analog-to-Digital Converter datasheet (Rev. A) 25 Apr 2003
Application note Dynamic Tests for A/D Converter Performance (Rev. A) 18 May 2015
Application note Coding Schemes Used with Data Converters (Rev. A) 15 May 2015
Application note Selecting an A/D Converter (Rev. A) 09 Apr 2015
Application note Upgrading from the ADS7804/05 to the ADS8504/05 30 Apr 2007
Application note Tips for Using the ADS78xx Family of A/D Converters 27 Sep 2000

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos