Product details

Resolution (Bits) 8 Sample rate (max) (ksps) 200 Number of input channels 2 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 1.6 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 49.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 8 Sample rate (max) (ksps) 200 Number of input channels 2 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 1.6 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 49.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Specified Over a Range of Sample Rates.
  • Two Input Channels
  • Variable Power Management
  • Single Power Supply with 2.7V - 5.25V Range

Key Specifications

  • DNL: ±0.04 LSB (typ)
  • INL: ±0.04 LSB (typ)
  • SNR: 49.6 dB (typ)
  • Power Consumption:
    • 3V Supply 1.6 mW (typ)
    • 5V Supply 5.8 mW (typ)

All trademarks are the property of their respective owners.

  • Specified Over a Range of Sample Rates.
  • Two Input Channels
  • Variable Power Management
  • Single Power Supply with 2.7V - 5.25V Range

Key Specifications

  • DNL: ±0.04 LSB (typ)
  • INL: ±0.04 LSB (typ)
  • SNR: 49.6 dB (typ)
  • Power Consumption:
    • 3V Supply 1.6 mW (typ)
    • 5V Supply 5.8 mW (typ)

All trademarks are the property of their respective owners.

The ADC082S021 is a low-power, two-channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC082S021 is fully specified over a sample rate range of 50 ksps to 200 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept one or two input signals at inputs IN1 and IN2.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC082S021 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3V or +5V supply is 1.6 mW and 5.8 mW, respectively. The power-down feature reduces the power consumption to just 0.12 µW using a +3V supply, or 0.35 µW using a +5V supply.

The ADC082S021 is packaged in an 8-lead VSSOP package. Operation over the industrial temperature range of −40°C to +85°C.

The ADC082S021 is a low-power, two-channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC082S021 is fully specified over a sample rate range of 50 ksps to 200 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept one or two input signals at inputs IN1 and IN2.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC082S021 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3V or +5V supply is 1.6 mW and 5.8 mW, respectively. The power-down feature reduces the power consumption to just 0.12 µW using a +3V supply, or 0.35 µW using a +5V supply.

The ADC082S021 is packaged in an 8-lead VSSOP package. Operation over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ADC082S051 ACTIVE 2 Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter Faster sample rate (500kSPS)
ADC082S101 ACTIVE 2 Channel, 500 ksps to 1 Msps, 8-Bit A/D Converter Faster sample rate (1MSPS)
Pin-for-pin with same functionality to the compared device
ADC102S021 ACTIVE 2 Channel, 50 ksps to 200 ksps, 10-Bit A/D Converter Higher resolution (10-bit)
Same functionality with different pin-out to the compared device
ADC084S021 ACTIVE 4 Channel, 50 ksps to 200 Ksps, 8-Bit A/D Converter Higher channel count (2x)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ADC082S021 2 Channel, 50 ksps to 200 ksps, 8-Bit A/D Converter datasheet (Rev. D) 19 Mar 2013
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015
EVM User's guide Evaluation Board User's Guide 12, 10 and 8-Bit A-to-D Converters with Input Mux 25 Jan 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos