OPA2652

ACTIVE

SpeedPlus™ Dual, 700MHz, Voltage-Feedback Operational Amplifier

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 700 BW at Acl (MHz) 700 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 335 Vn at flatband (typ) (nV√Hz) 8 Vn at 1 kHz (typ) (nV√Hz) 8 Iq per channel (typ) (mA) 5.5 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 7 Iout (typ) (mA) 140 2nd harmonic (dBc) 78 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 700 BW at Acl (MHz) 700 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 335 Vn at flatband (typ) (nV√Hz) 8 Vn at 1 kHz (typ) (nV√Hz) 8 Iq per channel (typ) (mA) 5.5 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 7 Iout (typ) (mA) 140 2nd harmonic (dBc) 78 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6
  • WIDEBAND BUFFER: 700MHz, G = +1
  • WIDEBAND LINE DRIVER: 200MHz, G = +2
  • HIGH OUTPUT CURRENT: 140mA
  • LOW SUPPLY CURRENT: 5.5mA/Ch
  • ULTRA-SMALL PACKAGE: SOT23-8
  • LOW dG/d: 0.05%/0.03°
  • HIGH SLEW RATE: 335V/µsec
  • SUPPLY VOLTAGE: ±3V to ±6V
  • APPLICATIONS
    • A/D DRIVERS
    • CONSUMER VIDEO
    • ACTIVE FILTERS
    • PULSE DELAY CIRCUITS
    • LOW COST UPGRADE TO THE AD8056 OR EL2210

All other trademarks are the property of their respective owners

  • WIDEBAND BUFFER: 700MHz, G = +1
  • WIDEBAND LINE DRIVER: 200MHz, G = +2
  • HIGH OUTPUT CURRENT: 140mA
  • LOW SUPPLY CURRENT: 5.5mA/Ch
  • ULTRA-SMALL PACKAGE: SOT23-8
  • LOW dG/d: 0.05%/0.03°
  • HIGH SLEW RATE: 335V/µsec
  • SUPPLY VOLTAGE: ±3V to ±6V
  • APPLICATIONS
    • A/D DRIVERS
    • CONSUMER VIDEO
    • ACTIVE FILTERS
    • PULSE DELAY CIRCUITS
    • LOW COST UPGRADE TO THE AD8056 OR EL2210

All other trademarks are the property of their respective owners

The OPA2652 is a dual, low-cost, wideband voltage feedback amplifier intended for price-sensitive applications. It features a high gain bandwidth product of 200MHz on only 5.5mA/channel quiescent current. Intended for operation on ±5V supplies, it also supports applications on a single supply from +6V to +12V with 140mA output current. Its classical differential input, voltage-feedback design allows wide application in active filters, integrators, transimpedance amplifiers, and differential receivers.

The OPA2652 is internally compensated for unity gain stability. It has exceptional bandwidth (700MHz) as a unity gain buffer, with little peaking (0dB typ). Excellent DC accuracy is achieved with a low 1.5mV input offset voltage and 300nA input offset current.

The OPA2652 is a dual, low-cost, wideband voltage feedback amplifier intended for price-sensitive applications. It features a high gain bandwidth product of 200MHz on only 5.5mA/channel quiescent current. Intended for operation on ±5V supplies, it also supports applications on a single supply from +6V to +12V with 140mA output current. Its classical differential input, voltage-feedback design allows wide application in active filters, integrators, transimpedance amplifiers, and differential receivers.

The OPA2652 is internally compensated for unity gain stability. It has exceptional bandwidth (700MHz) as a unity gain buffer, with little peaking (0dB typ). Excellent DC accuracy is achieved with a low 1.5mV input offset voltage and 300nA input offset current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6624 ACTIVE Single/ Dual Ultra Low Noise Wideband Operational Amplifier Decompensated (>10V/V), lower noise(0.92 nV/rtHz), and lower offset (0.5 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet SpeedPlus™ Dual, 700MHz, Voltage-Feedback Operational Amplifier datasheet (Rev. A) 25 May 2006
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
User guide DEM-OPA-SO-2A User's Guide (Rev. B) 30 Apr 2010
User guide DEM-OPA-SOT-2A User's Guide (Rev. A) 25 May 2006
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Measuring Board Parasitics in High-Speed Analog Design 07 Jul 2003

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos