SPRADM1 October 2024 2N7001T , CD4009UB , CD40109B , CD4010B , CD4010B-Q1 , CD4504B , CD4504B-EP , SN54SC4T125-SEP , SN54SC6T06-SEP , SN54SC6T07-SEP , SN54SC6T14-SEP , SN54SC6T17-SEP , SN54SC8T541-SEP , SN54SLC8T245-SEP , SN74ALVC164245 , SN74ALVC164245-EP , SN74AUP1T04 , SN74AUP1T14 , SN74AUP1T17 , SN74AUP1T34 , SN74AUP1T34-Q1 , SN74AUP1T50 , SN74AVC16T245 , SN74AVC16T245-Q1 , SN74AVC1T45 , SN74AVC20T245 , SN74AVC24T245 , SN74AVC2T244 , SN74AVC2T245 , SN74AVC2T45 , SN74AVC2T45-Q1 , SN74AVC32T245 , SN74AVC4T234 , SN74AVC4T245 , SN74AVC4T245-Q1 , SN74AVC4T774 , SN74AVC6T622 , SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AVCA164245 , SN74AVCA406 , SN74AVCAH164245 , SN74AVCB164245 , SN74AVCB164245-EP , SN74AVCB164245-Q1 , SN74AVCBH164245 , SN74AVCH16T245 , SN74AVCH1T45 , SN74AVCH20T245 , SN74AVCH24T245 , SN74AVCH2T45 , SN74AVCH4T245 , SN74AVCH4T245-EP , SN74AVCH4T245-Q1 , SN74AVCH8T245 , SN74AXC1T45 , SN74AXC1T45-Q1 , SN74AXC2T245 , SN74AXC2T245-Q1 , SN74AXC2T45 , SN74AXC2T45-Q1 , SN74AXC4T245 , SN74AXC4T245-Q1 , SN74AXC4T774 , SN74AXC4T774-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74AXCH1T45 , SN74AXCH2T45 , SN74AXCH4T245 , SN74AXCH8T245 , SN74LV1T04 , SN74LV1T04-Q1 , SN74LV1T125 , SN74LV1T125-Q1 , SN74LV1T126 , SN74LV1T126-Q1 , SN74LV1T34 , SN74LV1T34-Q1 , SN74LV4T125 , SN74LV4T125-EP , SN74LV4T125-Q1 , SN74LV6T06 , SN74LV6T06-EP , SN74LV6T07-EP , SN74LV6T14 , SN74LV6T14-EP , SN74LV6T14-Q1 , SN74LV6T17 , SN74LV6T17-EP , SN74LV6T17-Q1 , SN74LVC16T245 , SN74LVC16T245-EP , SN74LVC1T45 , SN74LVC1T45-EP , SN74LVC1T45-Q1 , SN74LVC2T45 , SN74LVC2T45-EP , SN74LVC2T45-Q1 , SN74LVC4245A , SN74LVC4245A-EP , SN74LVC8T245 , SN74LVC8T245-EP , SN74LVC8T245-Q1 , SN74LVCC3245A , SN74LVCC3245A-EP , SN74LVCC4245A , SN74LVCC4245A-EP , SN74LVCE161284 , SN74LVCH16T245 , SN74LVCH16T245-EP , SN74LVCH8T245 , SN74LXC1T14 , SN74LXC1T14-Q1 , SN74LXC1T45 , SN74LXC1T45-Q1 , SN74LXC2T45 , SN74LXC2T45-Q1 , SN74LXC8T245 , SN74LXC8T245-Q1 , SN74LXCH1T45 , SN74LXCH8T245 , TXH0137D-Q1 , TXU0101 , TXU0101-Q1 , TXU0102 , TXU0102-Q1 , TXU0202 , TXU0202-Q1 , TXU0304 , TXU0304-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1
Step | Checklist | Comments |
---|---|---|
1 | Verify the interface | See Section 2.7 Fixed directional or direction control devices are used with push-Pull interfaces |
2 | Verify power supplies are biased correctly | Data sheet guarantees VCC within the respective data sheet's recommended operating conditions AXC 0.65V - 3.6V | AVC 1.2V - 3.6V | TXV 1.14V - 3.6V | TXU 1.08V - 5.5V| LXC 1.08V - 5.5V | LVC 1.65V - 5.5V |
3 | Verify decoupling capacitors are used with all power supplies | 0.1µF is recommended. Recommended to place cap as close as possible to the VCC supply pin(s). |
4 | Verify the schematic pinout matches the data sheet pinout. | Unused I/Os can be left floating only if there is a pull-down internal to the device in cases such as AXC | LXC | TXU Without an internal pull-down, tie all unused pins to GND or use bus-hold alternatives such as AVCH | LVCH. |
5 | Verify output capacitive load is minimal | Typically, up to 70pF unless specified in data sheets. |
6 | Verify that external pull-up (or pull-down) resistors are consistent with data sheet. | Pull-ups are not recommended for AXC | LXC | TXU. If used, make sure the pull-up used is not larger than 10 % of the internal pull-down. Pull-ups are not recommended with bus-hold devices. Pull ups can be used with all other devices without internal pull-downs. |