Product details

Sample rate (max) (Msps) 10 Resolution (bps) 14 Number of input channels 1 Interface type CMOS Analog input BW (MHz) 900 Features High Performance, Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.25 Power consumption (typ) (mW) 36 Architecture SAR SNR (dB) 79 ENOB (bit) 12.8 SFDR (dB) 90 Operating temperature range (°C) -40 to 105 Input buffer No
Sample rate (max) (Msps) 10 Resolution (bps) 14 Number of input channels 1 Interface type CMOS Analog input BW (MHz) 900 Features High Performance, Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.25 Power consumption (typ) (mW) 36 Architecture SAR SNR (dB) 79 ENOB (bit) 12.8 SFDR (dB) 90 Operating temperature range (°C) -40 to 105 Input buffer No
WQFN (RSB) 40 25 mm² 5 x 5
  • 14-bit 10/25/65 MSPS ADC
  • Noise floor: –155 dBFS/Hz
  • Ultra-low power with optimized power scaling: 35 mW (10 MSPS) to 84 mW (65 MSPS)
  • Latency: 1 clock cycle
  • INL: ±0.6 LSB; DNL: ±0.1 LSB
  • Reference: external or internal
  • Input Bandwidth: 900 MHz (3-dB)
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • SDR/DDR and Serial CMOS interface
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Single 1.8-V supply
  • Spectral Performance (fIN = 10 MHz):
    • SNR: 79.0 dBFS
    • SFDR: 87 dBc HD2, HD3
    • SFDR: 99 dBFS Worst Spur
  • Spectral Performance (fIN = 64 MHz):
    • SNR: 78.0 dBFS
    • SFDR: 70 dBc HD2, HD3
    • SFDR: 91 dBFS Worst Spur
  • 14-bit 10/25/65 MSPS ADC
  • Noise floor: –155 dBFS/Hz
  • Ultra-low power with optimized power scaling: 35 mW (10 MSPS) to 84 mW (65 MSPS)
  • Latency: 1 clock cycle
  • INL: ±0.6 LSB; DNL: ±0.1 LSB
  • Reference: external or internal
  • Input Bandwidth: 900 MHz (3-dB)
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • SDR/DDR and Serial CMOS interface
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Single 1.8-V supply
  • Spectral Performance (fIN = 10 MHz):
    • SNR: 79.0 dBFS
    • SFDR: 87 dBc HD2, HD3
    • SFDR: 99 dBFS Worst Spur
  • Spectral Performance (fIN = 64 MHz):
    • SNR: 78.0 dBFS
    • SFDR: 70 dBc HD2, HD3
    • SFDR: 91 dBFS Worst Spur

The ADC3541, ADC3542 and ADC3543 (ADC354x) family of devices are low-noise, ultra-low power, 14-bit, 10 to 65-MSPS, high-speed analog-to-digital converters (ADCs). Designed for low power consumption, these devices deliver a noise spectral density of –155 dBFS/Hz. The ADC354x offers great dc precision together with IF sampling support, which make these devices an excellent choice for a wide range of applications. High-speed control loops benefit from the short latency of only one clock cycle. The ADC consumes only 79 mW at 65 MSPS, and the power consumption scales very well with lower sampling rates.

The ADC354x uses an SDR, DDR or a serial CMOS interface to output the data offering the lowest power digital interface, together with the flexibility to minimize the number of digital interconnects. These devices are a pin-to-pin compatible family with different speed grades. These devices support the extended industrial temperature range of –40°C to +105⁰C.

The ADC3541, ADC3542 and ADC3543 (ADC354x) family of devices are low-noise, ultra-low power, 14-bit, 10 to 65-MSPS, high-speed analog-to-digital converters (ADCs). Designed for low power consumption, these devices deliver a noise spectral density of –155 dBFS/Hz. The ADC354x offers great dc precision together with IF sampling support, which make these devices an excellent choice for a wide range of applications. High-speed control loops benefit from the short latency of only one clock cycle. The ADC consumes only 79 mW at 65 MSPS, and the power consumption scales very well with lower sampling rates.

The ADC354x uses an SDR, DDR or a serial CMOS interface to output the data offering the lowest power digital interface, together with the flexibility to minimize the number of digital interconnects. These devices are a pin-to-pin compatible family with different speed grades. These devices support the extended industrial temperature range of –40°C to +105⁰C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ADC3563 ACTIVE Single-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC P2P compatible with higher speed and higher resolution

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ADC354x 14-bit, 10-MSPS to 65-MSPS, Low-noise, Ultra-low Power ADC datasheet (Rev. C) PDF | HTML 15 Dec 2022
EVM User's guide ADC354xEVM User's Guide (Rev. A) PDF | HTML 24 Jan 2023
Application note High-Speed ADC: How to Properly Terminate Single-ended CMOS Digital Outputs 09 Dec 2020
Application note High Speed SAR ADC: Data Rate, Performance, and Pin Count Optimization PDF | HTML 08 Dec 2020
Analog Design Journal How to simplify AFE filtering via high‐speed ADCs with internal digital filters 10 Jan 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3541EVM — ADC3541 evaluation module for single-channel, low-noise, ultra-low-power and low-latency ADC

The ADC3541 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3541 product. Onboard voltage regulation and flexible analog input options allow for easy evaluation for many different applications.

Interfacing to the TSW1400EVM (sold (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.20

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware

Supported products & hardware

Products
High-speed DACs (>10 MSPS)
DAC3152 Dual-channel, 10-bit, 500-MSPS digital-to-analog converter (DAC) with current sink output DAC3162 Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter (DAC) DAC3282 Dual-Channel, 16-Bit, 625-MSPS, 1x-2x Interpolating Digital-to-Analog Converter (DAC) DAC3283 Dual-Channel, 16-Bit, 800-MSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC) DAC3482 Dual-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC3484 Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC34H84 Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC34SH84 Quad-Channel, 16-Bit, 1.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC37J82 Dual-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC37J84 Quad-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC38J82 Dual-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC38J84 Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC38RF84 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF85 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC5681 16-Bit, 1.0-GSPS Digital-to-Analog Converter (DAC) DAC5681Z 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC) DAC5682Z Dual-Channel, 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC) DAC5686 Dual-Channel, 16-Bit, 500-MSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC5687 Dual-Channel, 16-Bit, 500-MSPS, 1x-8x Interpolating Digital-to-Analog Converter (DAC)
Transmitters
AFE7070 Integrated NCO, Dual 14-bit 65MSPS DAC, RF IQ Modulator and LVDS output option DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF83 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF86 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC) DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6 GHz GSM PLL Digital-to-Analog Converter DAC38RF89 Dual-Channel, 14-Bit, 8.4-GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL Digital-to-Analog Converter DAC38RF90 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF93 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF96 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC) DAC38RF97 Dual-Channel, 14-Bit, 6-GSPS, 12x-24x Interpolating, 6-GHz GSM PLL Digital-to-Analog Converter (DAC)
Receivers
ADC32RF80 Dual-channel, 14-bit, 3-GSPS, dual DDC/channel, RF-sampling wideband receiver and feedback IC ADS54T01 1-ch 750MSPS BTS Feedback and Receiver IC ADS58H40 Quad-Channel, 14-Bit, 250-MSPS Receiver and Feedback IC ADS58J63 Quad Channel 14-bit 500 Msps Telecom Receiver IC ADS58J64 Quad-channel, 14-bit, 1-GSPS telecom receiver and feedback IC ADS62PF49 Dual Channel 250MSPS Feedback Receiver IC LM15851 12-Bit, 4.0-GSPS, RF-Sampling Wideband Receiver
High-speed ADCs (≥10 MSPS)
ADC08060 8-Bit 60MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) With Internal Sample and Hold ADC08100 8-Bit 100MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) ADC08200 8-Bit 200MSPS Low-Power Analog-to-Digital Converter (ADC) With Internal Sample and Hold ADC08351 8-Bit, 42-MSPS Analog-to-Digital Converter (ADC) ADC09QJ1300-Q1 Automotive quad-channel, 9-bit, 1.3-GSPS analog-to-digital converter (ADC) with JESD204C interface ADC1175 8-Bit 20MSPS Analog-to-Digital Converter (ADC) ADC12DJ3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12DJ5200RF RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS ADC12J1600 12-Bit, 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12J2700 12-Bit, 2.7-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12QJ1600-Q1 Automotive, quad-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface ADC14X250 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADC16DX370 Dual-Channel, 16-Bit, 370-MSPS Analog-to-Digital Converter (ADC) ADC31JB68 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADC3221 Dual-Channel, 12-Bit, 25-MSPS Analog-to-Digital Converter (ADC) ADC3222 Dual-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADC3223 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADC3241 Dual-Channel, 14-Bit, 25-MSPS Analog-to-Digital Converter (ADC) ADC3242 Dual-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADC3243 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADC3244 Dual-channel 14-bit 125-MSPS analog-to-digital converter (ADC) ADC32J22 Dual-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADC32J23 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADC32J24 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADC32J25 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADC32J42 Dual-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADC32J43 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADC32J44 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADC32RF45 Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC) ADC3541 Single-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3542 Single-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3543 Single-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3544 Single-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3561 Single-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3562 Single-channel, 16-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC ADC3581 Single-channel, 18-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3582 Single-channel, 18-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC ADC3641 Dual-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3642 Dual-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3643 Dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3644 Dual-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3660 Dual, 16-bit, 0.5-MSPS to 65-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3661 Dual-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3662 Dual-channel, 16-bit, 25-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3663 Dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3664 Dual-channel, 14-bit, 125-MSPS, high-SNR, low-power ADC with SLVDS interface ADC3681 Dual-channel, 18-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3682 Dual-channel, 18-bit, 25-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3683 Dual-channel, 18-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC ADS4122 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS4125 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS4126 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS4129 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS4142 14-bit, 65 MSPS, Analog-to-Digital Converter (ADC) ADS4145 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS4146 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS4149 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS41B25 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS41B29 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS41B49 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS4222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS4225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS4226 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS4229 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS4242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS4245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS4246 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS4249 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42B49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42JB46 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS42JB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42JB69 Dual-Channel, 16-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42LB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42LB69 Dual-Channel, 16-Bit 250-MSPS Analog-to-Digital Converter (ADC) ADS5242 Quad-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS5281 Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADS5282 Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS5287 Eight-Channel, 10-Bit, 40-MSPS Analog-to-Digital Converter (ADC) ADS5400 12-bit 1-GSPS analog-to-digital converter (ADC) ADS5411 11-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS5423 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS5424 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS5440 13-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS5444 13-bit 250-MSPS analog-to-digital converter (ADC) ADS5463 12-bit 500-MSPS analog-to-digital converter (ADC) ADS5474 14-bit 400-MSPS analog-to-digital converter (ADC) ADS5481 16-bit, 80-MSPS analog-to-digital converter (ADC) with high SFDR and LVDS outputs ADS5482 16-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS5483 16-Bit, 135-MSPS Analog-to-Digital Converter (ADC) ADS5484 16-Bit, 170-MSPS Analog-to-Digital Converter (ADC) ADS5485 16-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS54J20 Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J40 Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J42 Dual-Channel, 14-Bit, 625-MSPS Analog-to-Digital Converter (ADC) ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J64 Quad-Channel, 14-Bit, 1-GSPS, 2x-Oversampling Analog-to-Digital Converter (ADC) ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADS54J69 Dual-Channel, 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADS54RF63 12-Bit, 550-MSPS, RF Sampling Analog-to-Digital Converter (ADC) ADS5517 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS5525 12-Bit, 170-MSPS Analog-to-Digital Converter (ADC) ADS5527 12-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS5545 14-Bit, 170-MSPS Analog-to-Digital Converter (ADC) ADS5546 14-Bit, 190-MSPS Analog-to-Digital Converter (ADC) ADS5547 14-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS5560 16-Bit, 40-MSPS Analog-to-Digital Converter (ADC) ADS5562 16-bit, 80-MSPS analog-to-digital converter (ADC) with high SNR and CMOS/LVDS outputs ADS58B18 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS58B19 9-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS58C28 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS58C48 Quad-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS6122 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6123 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6124 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6125 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS6128 12-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS6129 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS6142 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6143 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6144 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6145 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS6148 14-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS6149 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS61JB23 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6224 Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS6242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6243 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6244 Dual-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62C15 Dual-Channel, 11-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62C17 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS62P15 Dual-Channel, 11-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62P22 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS62P23 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS62P24 Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS62P25 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62P28 Dual-Channel, 12-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS62P29 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS62P42 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS62P43 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS62P44 Dual-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS62P45 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62P48 Dual-Channel, 14-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS62P49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS6422 Quad-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6423 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6424 Quad-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6425 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS6442 Quad-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6443 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6444 Quad-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6445 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) AFE7222 Dual-Channel 12-Bit 65MSPS ADC and 130MSPS DAC With Auxiliary ADC and DACs AFE7225 Dual-Channel, 12-Bit, 125-MSPS ADC & Dual-Channel 12-Bit 250-MSPS DAC With Auxiliary ADC and DACs
Ultrasound AFEs
AFE5401-Q1 Quad-Channel Integrated Analog Front End for Automotive Radar AFE5803 Fully Integrated, 8-Channel Ultrasound Analog Front End AFE5804 8-channel analog front end for ultrasound AFE5805 8-channel low noise analog front end for ultrasound AFE5807 8-channel analog front end with passive CW mixer for ultrasound AFE5808 8-channel low noise analog front end with passive CW mixer for ultrasound AFE5809 Fully-Integrated, 8-Ch Ultrasound Analog Front End w/ Passive CW Mixer and Digital I/Q Demodulation AFE5812 8-Channel Ultrasound Analog Front End With Passive CW Mixer and Digital I/Q Demodulator, 0.75nV/rtHz AFE5851 16-Channel VGA With Analog-to-Digital Converter (ADC)
RF-sampling transceivers
AFE7422 2-transmit, 2-receive RF-sampling transceiver, 10-MHz to 6-GHz, max 1200-MHz IBW AFE7681 4-transmit, 2-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW AFE7683 2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, single DUC/D AFE7684 2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, dual DUC/DDC AFE7686 4-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, dual DUC/DDC AFE7769 4-transmit, 4-receive, 2-feedback RF transceiver, 600-MHz to 6-GHz, four PLLs, wireless purpose AFE7900 4-transmit, 6-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 1200-MHz IBW AFE7950 4-transmit, 6-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 1200-MHz IBW
Hardware development
Evaluation board
ADC12J2700EVM ADC12J2700 12-Bit, 2.7-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module ADC12J4000EVM ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module ADC32RF54EVM ADC32RF55 evaluation module for dual-channel 14-bit 2.6-GSPS RF-sampling ADC with low NSD ADC32RF55EVM ADC32RF55 evaluation module for dual-channel 14-bit 3-GSPS RF-sampling ADC with low NSD ADS4122EVM ADS4122 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module ADS4129EVM ADS4129 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS4142EVM ADS4142 14-bit, 65 MSPS, Analog-to-Digital Converter Evaluation Module ADS4149EVM ADS4149 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS41B25EVM ADS41B25 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADS41B29EVM ADS41B29 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS41B49EVM ADS41B49 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS4222EVM ADS4222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module ADS4225EVM ADS4225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADS4226EVM ADS4226 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADS4229EVM ADS4229 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS4242EVM ADS4242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module ADS4245EVM ADS4245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADS4249EVM ADS4249 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS42JB46EVM ADS42JB46 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADS42JB49EVM ADS42JB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS42JB69EVM ADS42JB69 Dual-Channel, 16-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS5263EVM ADS5263 evaluation module ADS5281EVM ADS5281 Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Board ADS5282EVM ADS5282 Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module ADS5292EVM ADS5292 evaluation module ADS5294EVM ADS5294 evaluation module ADS5295EVM ADS5295 evaluation module ADS5400EVM ADS5400 12-bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module ADS5463EVM ADS5463 12-bit 500-MSPS ADC evaluation module ADS5474EVM ADS5474 14-bit 400-MSPS ADC evaluation module ADS5482EVM ADS5482 16-Bit, 105-MSPS Analog-to-Digital Converter Evaluation Module ADS5484EVM ADS5484 16-Bit, 170-MSPS Analog-to-Digital Converter Evaluation Module ADS54RF63EVM ADS54RF63 12-Bit, 550-MSPS, RF Sampling Analog-to-Digital Converter Evaluation Module ADS5560EVM ADS5560 16-Bit, 40-MSPS Analog-to-Digital Converter Evaluation Module ADS5562EVM ADS5562 16-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADS58B18EVM ADS58B18 11-Bit, 200-MSPS Analog-to-Digital Converter Evaluation Module ADS58B19EVM ADS58B19 9-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS58C28EVM ADS58C28 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter Evaluation Module ADS58J63EVM ADS58J63 Evaluation Module AFE5801EVM AFE5801 evaluation module AFE7920EVM AFE7920 evaluation module for four-transmit four-receive two-feedback-path RF-sampling transceiver DAC3152EVM DAC3152 Dual-Channel, 10-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module DAC3162EVM DAC3162 Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module DAC37J82EVM DAC37J82 Dual-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating DAC Evaluation Module DAC37J84EVM DAC37J84 Quad-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating DAC Evaluation Module DAC38J82EVM DAC38J82 Dual-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter EVM DAC38J84EVM DAC38J84 Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating DAC Evaluation Module DAC5681EVM DAC5681 16-Bit, 1.0-GSPS Digital-to-Analog Converter Evaluation Module DAC5681ZEVM DAC5681Z 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter Evaluation Module TSW14J50EVM Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-6.5Gbps TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps TSW14J58EVM Data capture/pattern generator: data converter EVM with 16 JESD204B/C lanes from 1.6 to 24.5 Gbps TSW3084EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design TSW3085EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design TSW30H84EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design
Software
Support software
DATACONVERTERPRO-SW High-speed data converter pro software
Download options
Support software

ADC-TO-VREF-SELECT ADC to Voltage Reference Selection Tool

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations. There is also a Voltage Reference Error (...)
Supported products & hardware

Supported products & hardware

Products
Precision ADCs
ADS8900B 20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADC0802-N 8-Bit, 1-Ch µP Compatible A/D Converters with 0.5 LSB INL ADC0804-N 8-Bit, 1-Ch µP Compatible A/D Converters with 1 LSB INL ADC0808-N 8-bit, 1-Ch µP Compatible A/D Converters with 0.75 LSB INL ADC0809-N 8-bit, 1-Ch µP Compatible A/D Converters with 1.25 LSB INL ADC081C021 8-Bit, 189kSPS, 1-Ch SAR ADC with I2C and Alert Pin ADC081C027 8-Bit, 189kSPS, 1-Ch SAR ADC with I2C ADC081S021 8-Bit, 200kSPS, 1-Ch SAR ADC with SPI ADC081S051 8-Bit, 500kSPS, 1-Ch SAR ADC with SPI ADC081S101 8-Bit, 1MSPS, 1-Ch SAR ADC ADC0820-N 8-Bit High Speed µP Compatible A/D Converter with Track/Hold Function ADC082S021 2 Channel, 50 ksps to 200 ksps, 8-Bit A/D Converter ADC082S051 2 Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter ADC082S101 2 Channel, 500 ksps to 1 Msps, 8-Bit A/D Converter ADC0831-N 8-Bit, 1-Ch Serial I/O A/D Converter ADC0832-N 8-Bit, 2-Ch Serial I/O A/D Converter ADC0834-N 8-Bit, 4-Ch Serial I/O A/D Converter ADC0838-N 8-Bit, 8-Ch Serial I/O A/D Converter ADC0848 8-Bit, 8-channel, microprocessor compatible A/D converter with multiplexer option ADC084S021 4 Channel, 50 ksps to 200 Ksps, 8-Bit A/D Converter ADC084S051 4 Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter ADC084S101 4 Channel, 500 ksps to 1 Msps, 8-Bit A/D Converter ADC08831 8-Bit, 1-Ch, Serial I/O CMOS A/D Converters with Multiplexer and Sample/Hold Function ADC08832 8-Bit, 2-Ch, Serial I/O CMOS A/D Converters with Multiplexer and Sample/Hold Function ADC088S022 8-Channel, 50 ksps to 200 ksps, 8-Bit A/D Converter ADC088S052 8-Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter ADC088S102 8-Channel, 500 kSPS to 1 MSPS, 8-Bit A/D Converter ADC101C021 10-Bit, 189kSPS, 1-Ch SAR ADC with I2C and Alert Pin ADC101C027 10-Bit, 189kSPS, 1-Ch SAR ADC with I2C ADC101S021 10-Bit, 200kSPS, 1-Ch SAR ADC with SPI ADC101S051 10-Bit, 500kSPS, 1-Ch SAR ADC with SPI ADC101S051-Q1 Automotive 10-bit 500-kSPS 1-channel SAR ADC with SPI ADC101S101 10-Bit, 1MSPS, 1-Ch SAR ADC with SPI ADC102S021 2 Channel, 50 ksps to 200 ksps, 10-Bit A/D Converter ADC102S051 2 Channel, 200 ksps to 500 ksps, 10-Bit A/D Converter ADC102S101 2 Channel, 500 ksps to 1 Msps, 10-Bit A/D Converter ADC104S021 10-Bit, 200-kSPS, 4-Ch SAR ADC with single-ended inputs and serial interface ADC104S021Q-Q1 Automotive, 4-channel, 50 ksps to 200 ksps, 10-bit A/D converter ADC104S051 4 Channel 200 ksps to 500 ksps, 10-Bit A/D Converter ADC104S101 4 Channel 500 ksps to 1 Msps, 10-Bit A/D Converter ADC10738 10-Bit Plus Sign Serial I/O A/D Converters with Mux, Sample/Hold and Reference ADC108S022 8-Channel, 50 ksps to 200 ksps, 10-Bit A/D Converter ADC108S052 8-Channel, 200 ksps to 500 ksps, 10-Bit A/D Converter ADC108S102 8-Channel, 500 kSPS to 1 MSPS, 10-Bit A/D Converter ADC12130 Self-calibrating 12-bit plus sign serial I/O A/D converter with 2-channel MUX and sample/hold ADC121C021 I2C-Compatible, 12-Bit Analog-to-Digital Converter with Alert Pin ADC121C021-Q1 Automotive I2C-Compatible, 12-Bit Analog-to-Digital Converter with Alert Pin ADC121C027 I2C-Compatible, 12-Bit Analog-to-Digital Converter with Alert Function ADC121S021 Single Channel, 50 to 200 ksps, 12-Bit A/D Converter ADC121S051 Single Channel, 200 to 500 ksps, 12-Bit A/D Converter ADC121S101 Single Channel, 0.5 to 1 Msps, 12-Bit A/D Converter ADC121S101-Q1 Automotive Single Channel, 0.5 to 1 Msps, 12-Bit A/D Converter ADC122S021 2 Channel, 50 ksps to 200 ksps 12-Bit A/D Converter ADC122S051 2 Channel, 200 ksps to 500 ksps 12-Bit A/D Converter ADC122S051Q-Q1 2 Channel, 200 ksps to 500 ksps 12-Bit A/D Converter ADC122S101 2 Channel, 500 ksps to 1 Msps 12-Bit A/D Converter ADC122S625 Dual 12-Bit, 50 kSPS to 200 kSPS, Simultaneous Sampling A/D Converter ADC122S655 Dual 12-Bit, 200 kSPS to 500 kSPS, Simultaneous Sampling A/D Converter ADC122S706 Dual 12-Bit, 500 kSPS to 1 MSPS, Simultaneous Sampling A/D Converter ADC124S021 4 Channel, 50 ksps to 200 kSPS, 12-Bit A/D Converter ADC124S051 4 Channel, 200 ksps to 500 kSPS, 12-Bit A/D Converter ADC124S101 4 Channel, 500 ksps to 1 Msps, 12-Bit A/D Converter ADC128D818 12-Bit, 82SPS, 8-Ch Delta-Sigma ADC with Temp Sensor, INT / EXT Voltage Reference & I2C Interface ADC128S022 8-Channel, 50 ksps to 200 ksps, 12-Bit A/D Converter ADC128S052 12-Bit, 500-kSPS, 8-Ch SAR ADC with single-ended inputs and serial interface ADC128S052-Q1 Automotive, 8-channel, 200 kSPS to 500 kSPS, 12-bit A/D converter ADC128S102 Eight-channel, 50-kSPS to 1-MSPS, 12-bit analog-to-digital converter (ADC) ADC128S102-SEP Radiation-tolerant, eight-channel, 50-kSPS to 1-MSPS, 12-bit analog-to-digital converter (ADC) ADC128S102QML-SP Radiation-hardened, eight-channel, 50-kSPS to 1-MSPS, 12-bit analog-to-digital converter (ADC) ADC141S626 14-Bit, 50kSPS to 250kSPS, Differential Input, Micro Power ADC ADC141S628-Q1 Automotive 14-Bit 200kSPS Pseudo-Differential Micro-Power Analog-to-Digital Converter (ADC) ADC161S626 16-Bit, 250-kSPS, 1-Ch SAR ADC with fully differential input ADC78H89 7-Channel, 500 KSPS, 12-Bit A/D Converter ADC78H90 8-Channel, 500 KSPS, 12-Bit A/D Converter ADCS7476 1MSPS, 12-/10-/8-Bit A/D Converters in SOT-23 & LLP ADCS7477 1MSPS, 10-Bit A/D Converters in SOT-23 & LLP ADCS7478 1MSPS, 8-Bit A/D Converters in SOT-23 & LLP ADCV08832 Low Voltage, 8-Bit Serial I/O CMOS A/D Converter With Sample/Hold ADS1000 12-Bit, 128SPS, 1-Ch Delta-Sigma ADC w/ PGA, Oscillator & I2C ADS1000-Q1 Automotive, 12-Bit, 128SPS, 1-Ch Delta-Sigma ADC w/ PGA, Oscillator & I2C ADS1119 16-bit, 1kSPS, 4-ch general-purpose delta-sigma ADC with I2C interface and external Vref inputs ADS1120 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & SPI interface ADS1120-Q1 Automotive 16-bit 2-kSPS 4-ch low-power delta-sigma ADC with PGA and VREF for small signal sensors ADS112C04 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & I2C interface ADS112U04 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC w/ PGA, VREF, 2x IDACs & UART interface ADS1130 18-Bit, 80SPS, 1-Ch Delta-Sigma ADC for Resistive Bridge Sensors & Weigh Scales ADS1131 18-Bit, 80SPS, 1-Ch Delta-Sigma ADC w/ Powerdown Switch for Resistive Bridge Sensors & Weigh Scales ADS1146 16-Bit 2kSPS 1-Ch ADC With PGA for Precision Sensor Measurement ADS1147 16-Bit 2kSPS 4-Ch ADC With PGA, Reference, and IDAC for Precision Sensor Measurement ADS1148 16-bit 2-kSPS ADC with PGA, reference and IDAC for precision sensor measurement ADS1148-Q1 Automotive 16-bit 2-kSPS ADC with PGA, reference and IDAC for precision sensor measurement ADS114S06 16-bit, 4-kSPS, 6-ch delta-sigma ADC with PGA and voltage reference for sensor measurement ADS114S06B 16-bit, 4-kSPS, 6-ch delta-sigma ADC With PGA and voltage reference for low-cost applications ADS114S08 16-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for sensor measurement ADS114S08B 16-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for low-cost applications ADS1158 16-Bit, 125kSPS, 16-Ch Delta-Sigma ADC w/ Fast Channel Scan & Automatic Sequencer ADS1174 Quad, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter ADS1178 Octal, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter ADS117L11 16-bit, 400-kSPS, low-power, wide-bandwidth delta-sigma ADC with input and reference buffers ADS1201 High Dynamic Range Delta-Sigma Modulator ADS1203 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution, ext ref option ADS1204 Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution ADS1205 Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator ADS1208 10MHz Modulator With Built-in Current Excitation for Hall Sensors ADS1209 16-Bit, 10MHz, 2-Ch, Delta-Sigma Modulator ADS1216 24-bit, 8-ch delta-sigma ADC with VREF, PGA, IDACs and RAM ADS1217 8-Channel, 24-Bit Analog-to-Digital Converter ADS1218 24-Bit, 780SPS ADC w/ Flash Memory, 8 Ch, VREF, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power ADS1219 24-bit, 1kSPS, 4-ch general-purpose delta-sigma ADC with I2C interface and external Vref inputs ADS1220 24-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs ADS122C04 24-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & I2C interface ADS122U04 24-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC w/ PGA, VREF, 2x IDACs & UART interface ADS1230 20-Bit, 80SPS, 1-Ch Delta-Sigma ADC for Resistive Bridge Sensors & Weigh Scales ADS1231 24-Bit, 80SPS, 1-Ch Delta-Sigma ADC for Resistive Bridge Sensors & Weigh Scales ADS1232 24-Bit, 80SPS, 2-Ch (Differential), Pin-Programmable Delta-Sigma ADC for Bridge Sensors ADS1234 24-Bit, 80SPS, 4-Ch (Differential), Pin-Programmable Delta-Sigma ADC for Bridge Sensors ADS1235 24-bit, 7.2-kSPS, 3-ch differential, delta-sigma ADC with PGA and AC excitation for bridge sensors ADS1235-Q1 Automotive 24-bit, 7.2-kSPS, 3-ch differential input, delta-sigma ADC with PGA and AC excitation ADS1243-HT High-Temperature 24-Bit ADC, 8-Ch, PGA 1:128, 50/60Hz Notch ADS1246 24-Bit, 2kSPS, 1-Ch Delta-Sigma ADC With PGA for Precision Sensor Measurement ADS1247 24-Bit, 2kSPS, 4-Ch Delta-Sigma ADC With PGA, Vref and 2x IDACs for Precision Sensor Measurement ADS1248 24-bit, 2-kSPS, eight-channel delta-sigma ADC for precision sensor measurement ADS124S06 24-bit, 4-kSPS, 6-ch delta-sigma ADC with PGA and voltage reference for precision sensor measurement ADS124S08 24-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for sensor measurement ADS1250 20-Bit Data Acquisition System Analog-to-Digital Converter ADS1251 24-Bit, 20kHz, Low-Power Analog-to-Digital Converter ADS1252 ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter ADS1253 24-Bit, 20-kSPS, 4-Ch, single-supply delta-sigma ADC ADS1254 24-Bit, 20-kSPS, 4-Ch delta-sigma ADC with separate AVDD and DVDD ADS1255 24-Bit, 30kSPS, Very-Low-Noise Delta-Sigma ADC ADS1256 24-Bit, 30kSPS, 8-Ch Delta-Sigma ADC With PGA for Factory Automation and Process Control ADS1257 24-Bit, 30kSPS, 4-Ch Industrial ADC With Integrated PGA ADS1258 24-bit, 125kSPS, 16-ch delta-sigma ADC with fast channel scan and automatic sequencer ADS1258-EP Enhanced product 16-channel 24-bit analog-to-digital converter (ADC) ADS1259 24-bit, 14.4kSPS, 1-ch delta-sigma ADC with low-drift voltage reference for factory automation ADS1259-Q1 Automotive, 24-bit, 14.4kSPS, 1-ch delta-sigma ADC w/ low-drift Vref for high-dynamic range systems ADS125H01 24-bit, 40-kSPS, 1-ch delta-sigma ADC with low-noise PGA and ±20-V input ADS125H02 24-bit, 40-kSPS, 2-ch delta-sigma ADC with ±20-V input, PGA, IDACs, GPIOs and VREF ADS1260 24-bit, 40-kSPS, 5-ch delta-sigma ADC with PGA, VREF and IDACs for factory automation ADS1260-Q1 Automotive 24-bit, 40-kSPS, 5-ch delta-sigma ADC with PGA, VREF and IDACs ADS1261 24-bit, 40-kSPS, 10-ch delta-sigma ADC with PGA, VREF, IDACs & AC excitation for factory automation ADS1261-Q1 Automotive 24-bit, 40-kSPS, 10-ch, delta-sigma ADC with PGA, VREF, IDACs and AC excitation ADS1262 32-bit 38-kSPS 10-ch delta-sigma ADC with PGA and voltage reference for factory automation ADS1263 32-bit 38-kSPS 10-ch delta-sigma ADC with PGA, VREF and auxiliary ADC for factory automation ADS1271 24-Bit, 105kSPS, 1-Ch Delta-Sigma ADC for Wide Bandwidth Applications ADS1274 24-Bit, 144kSPS, 4-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications ADS1278 24-Bit, 144kSPS, 8-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications ADS1278-EP Enhanced Product Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC ADS1278-HT High-Temperature Quad/Octal, Simultaneous-Sampling, 24-Bit Analog-to-Digital Converter ADS1278-SP Radiation Hardened 24-Bit 8-Ch Simultaneous-Sampling Delta-Sigma ADC ADS127L01 24-Bit, 512kSPS, 1-Ch, Very-Low-Power, Wide-Bandwidth Delta-Sigma ADC ADS127L11 24-bit, 400-kSPS, delta-sigma ADC with easy-to-drive inputs and wideband or low-latency filters ADS127L21 24-bit, 512-kSPS wide-bandwidth delta-sigma ADC with programmable IIR and FIR filters ADS1281 Ultra-high-resolution 4-kSPS 1-channel delta-sigma ADC for seismic and energy exploration ADS1282 Ultra-high-resolution 4-kSPS 2-channel delta-sigma ADC with PGA for seismic and energy exploration ADS1282-SP High-resolution analog-to-digital converter (ADC) ADS1283 Ultra-high-resolution 4-kSPS 2-ch delta-sigma ADC with PGA for seismic and energy exploration ADS1284 Ultra-high-resolution 4-kSPS 2-ch ADC w/ PGA and low-power mode for seismic and geospace exploration ADS1285 32-bit high-resolution two-channel delta-sigma ADC for seismic and geospace exploration ADS1286 12-bit micropower sampling analog-to-digital converter (ADC) ADS1287 Low-power 1-kSPS 1-ch delta-sigma ADC with PGA for seismic and energy exploration ADS1287D Low-power 1-kSPS 2-ch (simultaneous) delta-sigma ADC with PGA for seismic and energy exploration ADS131A02 24-bit 128-kSPS 2-channel simultaneous-sampling delta-sigma ADC ADS131A04 24-bit 128-kSPS 4-channel simultaneous-sampling delta-sigma ADC ADS131E04 24-bit 64-kSPS 4-channel simultaneous-sampling delta-sigma ADC for power monitoring and protection ADS131E06 24-bit 64-kSPS 6-channel simultaneous-sampling delta-sigma ADC for power monitoring and protection ADS131E08 24-bit 64-kSPS 8-channel simultaneous-sampling delta-sigma ADC for power monitoring and protection ADS131M06 Six-channel, 24-bit, 32-kSPS, simultaneous-sampling, delta-sigma ADC ADS131M06-Q1 Automotive, six-channel, 24-bit, 32-kSPS simultaneous-sampling delta-sigma ADC ADS131M08 24-bit, 32-kSPS, 8-channel, simultaneous-sampling, delta-sigma ADC ADS131M08-Q1 Automotive, eight-channel, 24-bit, 32-kSPS simultaneous-sampling delta-sigma ADC ADS1601 16-Bit, 1.25MSPS, High Speed and High Precision Delta Sigma ADC ADS1602 16-Bit, 2.5MSPS Analog-to-Digital Converter ADS1605 16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter ADS1606 16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO ADS1625 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC ADS1626 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single with an adjustable FIFO ADS1672 High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC ADS1675 4MSPS, 24-Bit Analog-to-Digital Converter ADS7028 Small 8-channel 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC ADS7029-Q1 Ultra-Low-Power Ultra-Small-Size 8-Bit 2MSPS SAR ADC ADS7038 8-channel, 1-MSPS, 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC ADS7038-Q1 Automotive, 8-channel, 1-MSPS, 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC ADS7039-Q1 Ultra-Low-Power Ultra-Small-Size 10-Bit 2MSPS SAR ADC ADS7040 Ultra-low-power, ultra-small-size SAR ADC, 8 bit, 1 MSPS, single ended ADS7041 Ultra-low power and ultra-small size SAR ADC, 10 bit, 1 MSPS, single ended ADS7042 12-Bit 1MSPS Ultra-Low-Power Ultra-Small-Size SAR ADC With SPI Interface ADS7043 Ultra-Low-Power Ultra-Small-Size SAR ADC | 12 Bit | 1MSPS | Pseudo Differential ADS7044 Ultra-Low-Power Ultra-Small-Size SAR ADC | 12 Bit | 1MSPS | Fully Differential ADS7046 12-Bit, 3MSPS, Single-Ended Input, Small-Size Low-Power SAR ADC ADS7047 12-Bit, 3MSPS, Differential Input, Small-Size Low-Power SAR ADC ADS7049-Q1 Ultra-Low-Power Ultra-Small-Size 12-Bit 2MSPS SAR ADC ADS7052 14-Bit, 1MSPS, Single-Ended Input, Small-Size Low-Power SAR ADC ADS7054 14-Bit, 1MSPS, Differential Input, Small-Size Low-Power SAR ADC ADS7056 14-bit 2.5-MSPS ultra-low-power ultra-small-size SAR ADC with SPI ADS7057 14-Bit, 2.5MSPS, Differential Input, Small-Size Low-Power SAR ADC ADS7066 Eight-channel, 250-kSPS, 16-bit analog-to-digital converter with internal reference, GPIOs and SPI ADS7067 Eight-channel, 800-kSPS, 16-bit SAR analog-to-digital converter (ADC) with GPIOs and SPI ADS7128 Small 8-ch 12-bit analog-to-digital converter (ADC) with I2C interface, GPIOs, CRC and RMS module ADS7138 8-channel, 140-kSPS, 12-bit analog-to-digital converter (ADC) with I2C, GPIOs and CRC ADS7138-Q1 Automotive, 8-channel, 140-kSPS, 12-bit analog-to-digital converter (ADC) with I2C, GPIOs and CRC ADS7142 12-bit 140-kSPS 2-ch nanopower SAR ADC with 1.8-V operation in 1.5-mm x 2-mm QFN package ADS7142-Q1 Automotive 2-channel 12-bit 140-kSPS I2C-compatible ADC with programmable threshold and host wake-up ADS7223 12-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC ADS7229 12-Bit, 1-MSPS, 1-ch SAR ADC w/ single-ended inputs ADS7230 Low-power, 12-bit, 2-channel, 1-MHz, single/dual unipolar input, ADCs with serial interface ADS7250 SAR ADC, Dual, 750 kSPS, 12 Bit, Simultaneous Sampling ADS7253 12 Bit, 1 MSPS, Dual, Simultaneous Sampling Single Ended / Pseudo-Differential SAR ADC ADS7254 12 Bit, 1 MSPS, Dual, Simultaneous Sampling Differential SAR ADC ADS7263 14-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC ADS7279 Low-Power, 14-Bit, 1-MHz, Single Unipolar Input, ADC with Serial Interface ADS7280 Low-Power, 14-Bit, 1-MHz, Dual Unipolar Input, ADC with Serial Interface ADS774 Microprocessor-Compatible Sampling CMOS A/D Converter ADS7804 12-Bit 10us Sampling CMOS Analog-to-Digital Converter ADS7805 16-Bit 10us Sampling CMOS Analog-to-Digital Converter ADS7806 Low-Power 12-Bit Sampling CMOS Analog-to-Digital Converter ADS7807 Low-Power 16-Bit Sampling CMOS Analog-to-Digital Converter ADS7808 12-bit 10-µs serial CMOS-sampling analog-to-digital converter (ADC) ADS7809 16-Bit 10us Serial CMOS Sampling Analog-to-Digital Converter ADS7812 Low-Power, Serial 12-Bit Sampling Analog-To-Digital Converter ADS7813 Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter ADS7815 16-Bit, 250-kSPS, 1-Ch SAR ADC with single-ended input ADS7816 12-bit high-speed micropower sampling analog-to-digital converter (ADC) ADS7817 12-Bit Differential Input Micro Power Sampling Analog-to-Digital Converter ADS7818 12-Bit High Speed Low Power Sampling Analog-to-Digital Converter with 5V input range ADS7822 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter ADS7822-Q1 Automotive 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter ADS7823 12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter ADS7824 4-Channel, 12-Bit Sampling CMOS A/D Converter ADS7825 4 Channel, 16-Bit Sampling CMOS A/D Converter ADS7826 5.25V-2.7V, 10 bit, 200KSPS, Synchronous Serial ADC ADS7827 5.25V-2.7V, 8 bit, 250KSPS, Synchronous Serial ADC ADS7828 12-Bit, 8-Channel SAR ADC with Internal Reference and I2C Interface ADS7828-Q1 Automotive 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref ADS7829 12-Bit High Speed 2.7V microPower Sampling Analog-to-Digital Converter ADS7830 8-Bit, 8-Channel Sampling A/D Converter with I2C Interface ADS7834 12-Bit High Speed Low Power Sampling Analog-to-Digital Converter with 2.5V input range ADS7835 12-Bit, High-Speed, Low Power Sampling Analog-to-Digital Converter ADS7841 12-bit 4-channel serial output sampling analog-to-digital converter (ADC) ADS7841-Q1 Automotive 12-bit 4-channel serial output sampling analog-to-digital converter (ADC) ADS7842 12-Bit, 4-Channel Parallel Output Sampling Analog-to-Digital Converter ADS7844 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter ADS7850 SAR ADC, Dual, 750 kSPS, 14 Bit, Simultaneous Sampling ADS7852 12-Bit, 8-Channel, Parallel Output Analog-to-Digital Converter ADS7853 SAR ADC, dual, single-ended input, 1 MSPS, 14-bit, simultaneous sampling ADS7854 SAR ADC, dual, differential input, 1 MSPS, 14-bit, simultaneous sampling ADS7861 Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter ADS7862 Dual 500kHz, 12-Bit, 2+2 Ch Simultaneous Sampling Analog-To-Digital Converter ADS7863A Dual, 2MSPS, 12-Bit, 2+2 or 3+3 Channel, Simultaneous Sampling SAR ADC ADS7864 500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter ADS7865 Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling ADC ADS7866 1.2V, 12 Bit 200KSPS, Serial ADC ADS7867 1.2V, 10 bit 240KSPS, Serial ADC ADS7868 1.2V, 8 bit 280KSPS, Serial ADC ADS7869 12-Ch 7 Simultaneous Sampling, Analog Motor Control Front End w/3 1MSPS, 12-Bit ADCs ADS7870 12-Bit ADC, MUX, PGA and Internal Reference Data Acquisition System ADS7871 14-Bit 48KSPS DAS with ADC, MUX, PGA and Internal Reference ADS7881 2.7V-5.25V Digital, 5V Analog, 12 Bit, 4MSPS, Parallel ADC with Ref ADS7882 2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref ADS7883 2.7V-5.5V, 12 bit, 3MSPS, Serial ADC ADS7884 2.7V-5.5V, 10 Bit, 3MSPS, Serial ADC ADS7885 2.7V-5.5V, 8 Bit, 3MSPS, Serial ADC ADS7886 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC ADS7887 2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC ADS7888 2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC ADS7890 14-Bit, 1.25MSPS, 1-Ch SAR ADC with Serial Interface and Internal Voltage Reference ADS7891 2.7-V to 5.25-V digital, 5-V analog, 14-bit 3-MSPS parallel ADC with internal reference ADS7924 12-Bit 4-Ch MUX-Input SAR ADC With Intelligent System Power Control ADS7945 14-Bit, 2MSPS, Dual-Channel, Unipolar, Differential, u-Power SAR ADC ADS7946 14-Bit, 2MSPS, Dual-Channel, Unipolar, Pseudo-Differential, u-Power SAR ADC ADS7947 12-Bit, 2 MSPS, Dual Channel, Pseudo-differential uPower Serial SAR ADC ADS7948 10-Bit, 2 MSPS, Dual Channel, Pseudo-differential uPower Serial SAR ADC ADS7949 8-Bit, 2 MSPS, Dual Channel, Pseudo-differential, uPower Serial SAR ADC ADS7950 12 bit, 1 MSPS, 4 ch, single ended, micro power, sr i/f, SAR ADC ADS7950-Q1 Automotive, 12-bit, 1-MSPS, 4-channel, single-ended SAR ADC ADS7951 12 bit, 1 MSPS, 8 Channel, Single-Ended, SAR ADC ADS7951-Q1 Automotive 12 bit, 1 MSPS, 8 Channel, Single-Ended, SAR ADC ADS7952 12 bit, 1 MSPS, 12 Ch, single ended, micro power, sr i/f, SAR ADC ADS7952-Q1 Automotive 12-Bit, 1MSPS, 12-Channel Single-Ended Micropower, Serial Interface ADC ADS7953 12-Bit, 1-MSPS, 16-Channel, Single-Ended, microPower SAR ADC with Serial I/F ADS7953-Q1 Automotive 12-Bit, 1MSPS, 16-Channel Single-Ended Micropower, Serial Interface ADC ADS7954 10 bit, 1 MSPS, 4 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7954-Q1 Automotive 10 bit, 1 MSPS, 4 Channel, Single-Ended, SAR ADC ADS7955 10 bit, 1 MSPS, 8 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7955-Q1 Automotive 10 bit, 1 MSPS, 8 Channel, Single-Ended, SAR ADC ADS7956 10 bit, 1 MSPS, 12 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7956-Q1 Automotive 10-Bit, 1MSPS, 12-Channel Single-Ended Micropower, Serial Interface ADC ADS7957 10 bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7957-Q1 Automotive 10-Bit, 1MSPS, 16-Channel Single-Ended Micropower, Serial Interface ADC ADS7958 8 bit, 1 MSPS, 4 Channel, Single-Ended, SAR ADC ADS7958-Q1 Automotive 8 bit, 1 MSPS, 4 Channel, Single-Ended, SAR ADC ADS7959 8 bit, 1 MSPS, 8 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7959-Q1 Automotive 8 bit, 1 MSPS, 8 Channel, Single-Ended, SAR ADC ADS7960 8 Bit, 1 MSPS, 12 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7960-Q1 Automotive 8 bit, 1 MSPS, 12 Channel, Single-Ended, SAR ADC ADS7961 8 Bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7961-Q1 Automotive 8-Bit, 1MSPS, 16-Channel Single-Ended Micropower, Serial Interface ADC ADS8028 12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor ADS8166 16-bit, 250-kSPS, 8-ch SAR ADC with VREF, VREF buffer and direct sensor interface ADS8167 16-bit, 500-kSPS, 8-ch SAR ADC with VREF, VREF buffer and direct sensor interface ADS8168 16-bit, 1-MSPS, 8-ch SAR ADC with VREF, VREF buffer and direct sensor interface ADS8201 2.2V to 5.5V, Low-Power, 12-Bit, 100kSPS, 8-Channel DAS with PGA and SPI™ ADS8317 16-Bit, Pseudo-Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC ADS8318 16-Bit, Unipolar Differential Input, 500kSPS Serial Out, 4.5V-to-5.5V Micropower Sampling ADC ADS8319 Precision 16-Bit SAR Analog-to-Digital Converter (ADC) With SPI Interface ADS8320 16-Bit, High-Speed, 2.7V-to-5V Micropower Sampling Analog-to-Digital Converter (ADC) ADS8320-HT High-Temperature 16-bit, high-speed, 2.7 V-to-5 V micropower sampling ADC ADS8321 16-Bit, High-Speed, Micropower Sampling Analog-to-Digital Converter (ADC) ADS8322 Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter (ADC) ADS8323 Pseudo Bipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter ADS8324 14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation ADS8325 16-Bit, 100kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC ADS8326 16-Bit, Pseudo-Diff Input, 250kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC ADS8327 2.7V-to-5.5V 16-Bit 500kSPS Serial Analog-to-Digital Converter (ADC) ADS8328 2.7V-to-5.5V 16-Bit 500kSPS Serial ADC With 2-to-1 Multiplexer ADS8329 2.7V-to-5.5V 16-Bit 1MSPS Serial Analog-to-Digital Converter (ADC) ADS8331 2.7V-to-5.5V 16-Bit 500kSPS Low-Power Serial Analog-to-Digital Converter (ADC) ADS8332 2.7V-to-5.5V, 16-Bit, 500kSPS Low-Power Serial ADC With 8-Ch Multiplexer and Breakout ADS8339 16-bit, 250-kSPS, serial-interface micropower, miniature SAR ADC ADS8341 16-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter (ADC) ADS8342 16-Bit 250 kSPS ADC Parallel Out, 4 true bipolar channels ADS8343 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter ADS8344 16-Bit, 100-kSPS, 8-Ch SAR ADC with single-ended inputs ADS8345 16-Bit, 100-kSPS, 8-Ch SAR ADC with fully differential inputs ADS8350 Dual 750kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC) ADS8353 16-bit 600-kSPS 2-channel simultaneous-sampling SAR ADC with single-ended inputs ADS8353-Q1 Automotive 16-bit 600-kSPS 2-channel simultaneous-sampling SAR ADC with single-ended inputs ADS8354 Dual 700kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC) ADS8355 16-bit 1-MSPS 2-channel simultaneous-sampling SAR ADC with single-ended inputs ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out ADS8363 16-Bit, 1-MSPS, 4x2/2x2 Simultaneous-Sampling SAR ADC ADS8364 6-Channel 16-Bit Simultaneous-Sampling SAR ADC With 250kSPS for Motor and Power Control ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC ADS8370 16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input ADS8372 16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input ADS8380 18-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input ADS8381 18 Bit 580KSPS parallel ADC ADS8382 18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input ADS8383 18 Bit 500KSPS Parallel ADC ADS8405 16-Bit 1.25 MSPS Unipolar Input Micro Power Sampling ADC ADS8406 16-Bit 1.25 MSPS, Pseudo Bipolar, Fully Differential Input Micro Power Sampling ADC ADS8411 16-Bit, 2MSPS ADC with P8/P16 Parallel Output, Internal Clock & Internal Reference ADS8412 16-Bit 2MSPS Parallel ADC W/Ref, Unipolar Fully Differential Input ADS8413 16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input ADS8471 16-bit 1-MSPS pseudo-differential SAR ADC with reference ADS8481 18 Bit 1MSPS parallel ADC W/Ref ADS8504 12-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 2.5V Internal Reference ADS8505 16-Bit, 250-kSPS, 1-Ch SAR ADC with programmable (±10/±5/±3.3V) input ranges and parallel interface ADS8506 12-Bit 40KSPS Analog-to-Digital Converter With Serial Interface and Reference Parallel ADS8507 16-Bit 40KSPS Analog-to-Digital Converter With Internal Reference and Parallel/Serial Interface ADS8508 12-Bit 250kHz CMOS Analog-to-Digital Converter With Serial Interface 2.5V Internal Reference ADS8509 16-Bit, 250-kSPS, 1-Ch SAR ADC with programmable (±10/±5/±3.3V) input ranges and SPI interface ADS8512 12-Bit 40kSPS Low-Power Sampling ADC With Internal Reference and Serial Interface ADS8513 16-Bit 40kSPS Low-Power Sampling ADC With Internal Reference and Parallel/Serial Interface ADS8515 16-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 4.096V Internal Reference ADS8517 Low-Power 16-Bit 200kSPS ±10V Bipolar Input SAR ADC With S/P Interface ADS8519 16-Bit 250kHz CMOS Analog-to-Digital Converter With Serial Interface 4.096V Internal Reference ADS8528 12-Bit 8-Channel Simultaneous-Sampling Bipolar-Input ADC ADS8548 14-Bit 8-Channel Simultaneous-Sampling Bipolar-Input ADC ADS8555 630-kSPS, 16-bit, six-channel, simultaneous-sampling analog-to-digital converter (ADC) ADS8556 630kSPS 6-Channel Simultaneous-Sampling ADC ADS8557 670kSPS 14-Bit 6-Channel Simultaneous-Sampling ADC ADS8558 730kSPS 12-Bit 6-Channel Simultaneous-Sampling ADC ADS8568 16-bit, 8-channel, simultaneous-sampling, bipolar-input, SAR analog-to-digital converter (ADC) ADS8578S 14-Bit High-Speed 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8584S 16-Bit High-Speed 4-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8586S 16-Bit High-Speed 6-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8588H 16-Bit 500kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8588S 16-Bit High-Speed 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8598H 18-Bit 500kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8598S 18-Bit 200kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8634 12-Bit 4-Channel Bipolar SAR With Software-Selectable Input Ranges ADS8638 12-Bit 8-Channel Bipolar SAR With Software-Selectable Input Ranges ADS8661 12-Bit, 1.25-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8664 12-Bit SAR ADC With 4-Channels, 500kSPS, and Bipolar Inputs Off 5V Supply ADS8665 12-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8668 12-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8671 14-Bit, 1-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8674 14-Bit 500kSPS 4-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8675 14-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8678 14-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8681 16-Bit, 1-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8684 16-Bit, 500-kSPS, 4-Ch SAR ADC w/ programmable (±10/±5/±2.5V) input ranges on +5V supply ADS8684A 16-Bit, 500-kSPS, 4-Ch SAR ADC w/ programmable (±10/±5/±2.5V) input ranges & ALARM on +5V supply ADS8685 16-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8686S 16-channel 16-bit 1-MSPS dual simultaneous-sampling ADC with integrated analog front end (AFE) ADS8688 16-bit, 500-kSPS, 8-channel, single-supply SAR ADC with bipolar input ranges ADS8688A 16-bit, 500-kSPS, 8-channel SAR ADC with bipolar inputs using 5-V supply and low-drift VREF ADS8688AT 16-bit, 500-kSPS, 8-ch, SAR ADC with bipolar inputs using 5 V, low-drift VREF and wide temp range ADS8689 16-Bit, 100-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8691 18-Bit, 1-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8694 18-Bit 500kSPS 4-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8695 18-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8698 18-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8699 18-Bit, 100-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8860 16-bit, 1-MSPS, 1-channel SAR ADC with single-ended input, SPI and daisy chain ADS8861 16-Bit, 1-MSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8862 16-Bit, 680-kSPS, 1-Ch SAR ADC with Single-Ended Input, SPI Interface and Daisy-Chain ADS8863 16-Bit, 680-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8864 16-Bit, 400-kSPS, 1-Ch SAR ADC with Single-Ended Input, SPI Interface and Daisy-Chain ADS8865 16-Bit, 400-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8866 16-Bit, 100-kSPS, 1-Ch SAR ADC with Single-Ended Input, SPI Interface and Daisy-Chain ADS8867 16-Bit, 100-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8881 18-Bit, 1-MSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8883 18-Bit, 680-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8885 18-Bit, 400-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8887 18-Bit, 100-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8902B 20-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8904B 20-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8910B 18-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8912B 18-Bit, 500-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8914B 18-Bit, 250-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8920B 16-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8922B 16-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS9110 18-bit, 2-MSPS, one-channel SAR ADC with enhanced serial peripheral interface (SPI) ADS9120 16-Bit, 2.5-MSPS, 1-Ch SAR ADC with Enhanced SPI Interface ADS9218 Two-channel, simultaneous-sampling, 18-bit 10-MSPS SAR ADC with fully-differential ADC input driver ADS9226 16-bit, 2.048-MSPS, dual-channel, simultaneous-sampling SAR ADC with enhanced SPI ADS9234R 14-bit, 3.5-MSPS, dual, simultaneous-sampling SAR ADC with internal reference and enhanced SPI ADS9817 Eight-channel, 18-bit, 2-MSPS/ch dual simultaneous-sampling ADC with integrated analog front end LM12458 88 kSPS, 12-Bit Plus Sign Data Acquisition System with Self-Calibration LM12H458 140 kSPS,12-Bit Plus Sign Data Acquisition System with Self-Calibration LMP90080-Q1 Automotive, Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration LMP90100 24-Bit, 214.6-SPS, 7-ch delta-sigma ADC for sensors with 2x IDACs MSC1214Y5 24-bit, 8-ch delta-sigma ADC with 2x DACs, 8051 microcontroller and 32k flash memory SM73201 16-Bit, 250-kSPS, 1-Ch SAR ADC with fully differential input THS10064 10-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP Interface, Integ. 16x FIFO, Ch. AutoScan, Low Power THS1007 10-Bit, 6 MSPS Simultaneous Sampling Quad Ch. ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan THS10082 10 Bit, 8 MSPS ADC W/Dual Channel, Parallel DSP/uP Interface, 16X FIFO, Channel AutoScan, Low Power THS1009 10-Bit, 8 MSPS ADC Dual Ch., Parallel DSP/uP, Channel Autoscan, Low Power THS1206 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power THS1206-EP Enhanced Product 12-Bit, 6 Msps Adc Quad Ch. (Config.), Dsp/Up If, Integ. 16X Fifo THS1206M 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power THS1207 12-Bit, 6 MSPS Simultaneous Sampling Quad Channel ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan THS12082 12 Bit, 8 MSPS ADC with Dual Ch., DSP/uP Interface, 16X FIFO, Channel Autoscan, Low Power THS1209 12 Bit, 8 MSPS ADC Dual Ch., DSP/uP Interface, Channel Autoscan, Low Power TLA2021 12-Bit 1-Ch Delta-Sigma ADC w/ Voltage Reference, Oscillator, and I2C for Low-Cost Applications TLA2518 Small 8-channel 12-bit analog-to-digital converter (ADC) with SPI interface and GPIOs TLA2528 Small 8-channel 12-bit analog-to-digital converter (ADC) with I2C interface and GPIOs TLC0820A 8-Bit, 392 kSPS ADC Parallel Out, Microprocessor Peripheral, On-Chip Track-and-Hold, Single Channels TLC0831 8-Bit, 31 kSPS ADC Serial Out, Microprocessor Peripheral/Standalone, Single Channels TLC0832 8-Bit, 22 kSPS ADC Serial Out, uProcessor Periph./Standalone, Mux option w/SE or differential, 2 Ch. TLC0834 8-Bit, 4-Ch, 20 kSPS ADC Serial Out, uProcessor Periph./Standalone, Rem. Op w/Ser. Data Link TLC0838 8-Bit, 8-Ch, 20 kSPS ADC Serial Out, uProcessor Periph./Standalone, Rem. Op w/Ser. Data Link TLC1514 10-Bit, 400 kSPS ADC Serial Out, SPI/DSP Compatible I/F, Power Down, 4 Ch. TLC1518 10-Bit, 400 kSPS ADC Serial Out, SPI/DSP Compatible I/F, Power Down, 8 Ch. TLC1542 10-bit, 38-kSPS ADC serial out, on-chip system clock, 11-channel with 0C to 70C temperature range TLC1543 10-bit, 38-kSPS ADC serial out, on-chip system clock, 11-channel with -40C to 125C temp range TLC1543-EP Enhanced Product 10-Bit Analog-To-Digital Converters W/Serial Control & 11 Analog Inputs TLC1549 10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, Single Ch. TLC1550 10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor TLC1551 10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor, 10 Ch. TLC2551 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. TLC2552 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep TLC2554 12-bit, 400 KSPS ADC, 4-Ch. Serial With Powerdown TLC2555 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-differential TLC2558 12-bit, 400 KSPS ADC, 8-Ch. Serial With Powerdown TLC2574 12-bit, Serial Out, Low Power with Built-in Conversion Clock & 8x FIFO, 4 Channels TLC2578 Serial out, low power with built-in conversion clock & 8x FIFO, 8-channel, ±0.5 LSB INL TLC4541 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Single-Ended Input TLC4545 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input TLC7135 4.5-Bits, 0.003 kSPS ADC, Muxed BCD Output, True Differential Input, 1 Ch. TLV0831 8-Bit 49 kSPS ADC Serial Out, Differential input, Configurable as SE input, 1 Ch. TLV0832 8-Bit 44.7 kSPS ADC Serial Out, Muxed Twin Ch. w/SE or Differential Option, 2 Ch. TLV0834 8-Bit 41 kSPS ADC Serial Out, Ratiometric Op or Vcc Ref, TTL/MOS Input & Output Compatible, 4 Ch. TLV0838 8-Bit 37.9 kSPS ADC Serial Out, Ratiometric Op or Vcc Ref, TTL/MOS Input & Output Compatible, 8 Ch. TLV1504 10-Bit 200 kSPS ADC Serial Out, Hardware/Software/Auto Powerdown, Pgrmable Auto Channel Sweep, 4 Ch. TLV1508 10-Bit 200 kSPS ADC Serial Out, Hardware/Software/Auto Powerdown, Pgrmable Auto Channel Sweep, 8 Ch. TLV1543 10-Bit 200 kSPS ADC Ser. Out, Built-In Self-Test Modes, Inherent S&H, Pin Compat. w/TLC1543, 11 Ch. TLV1544 10-Bit 85 kSPS ADC Ser. Out, Pgrmable Pwr/Pwrdn/Conversion Rate, TMS320 DSP/SPI/QPSI Compat., 4 Ch. TLV1548 10-Bit 85 kSPS ADC Ser. Out, Pgrmable Pwr/Pwrdn/Conversion Rate, TMS320 DSP/SPI/QPSI Compat., 8 Ch. TLV1548-EP Enhanced Product Low-Voltage 10-Bit Adc W/Serial Control & 8 Analog Input TLV1548-Q1 Automotive Low-Voltage 10-Bit Analog-to-Digital Converter w/Serial Control & 8 Analog Input TLV1548M LOW-VOLTAGE 10-BIT ANALOG-TO-DIGITAL CONVERTER WITH SERIAL CONTROL & 8 INPUTS TLV1549 10-Bit 38 kSPS ADC Ser. Out, Inherent S&H Function, Terminal Compat. W/TLC1549, TLC1549x TLV1562 10-Bit, 2 MSPS ADC Quad Ch. (Config.) w/mux, Pgmable Res. vs. Speed/Conversion Mode, Auto o TLV1570 10-Bit, 1.25 MSPS ADC 8-Ch., DSP/(Q)SPI IF, Pgmable Int. Ref., Auto or S/W PowerDown, Very Low Power TLV1571 1-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power TLV1572 10-Bit, 1.25 MSPS, 1-Ch SAR ADC with Very Low Power and Auto PowerDown TLV1578 8-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power TLV2541 12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. TLV2542 12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep TLV2543 12-Bit 66 kSPS ADC Ser. Out, Pgrmable Pwrdn, MSB/LSB First, Built-In Self-Test Mode, 11 Ch. TLV2544 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/4 Ch. TLV2544Q Automotive catalog 12-bit, 4-channel, 200 kSPS ADC Ser. out, auto pwrdn (S/W and H/W), low power TLV2545 12-Bit, 200 kSPS ADC, Ser. Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-Differential TLV2548 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch. TLV2548-EP Enhanced Product 2-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch TLV2548M 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch. TLV2548Q Automotive catalog 12-bit, 8-channel, 200 kSPS ADC Ser. out, auto pwrdn (S/W and H/W), low power TLV2553 12-bit 200-KSPS 11-channel low-power serial ADC with power down TLV2553-Q1 Automotive 12-bit 200-KSPS 11-channel low-power serial ADC with power down TLV2556 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference TLV2556-EP Enhanced Product 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference TLV571 8-Bit, 1.25 MSPS Single Ch., Hardware Config., Low Power w/Auto or S/W PowerDown
Biosensing AFEs
ADS1291 24-bit, 1-ch, Low-Power Analog Front END (AFE) for ECG Applications ADS1292 24-bit, 2-ch, Low-Power Analog Front END (AFE) for ECG Applications ADS1292R 2-Channel 24-Bit ADC With Integrated Respiration Impedance and ECG Front End ADS1293 24-bit, 3-ch, Low-Power Analog Front END (AFE) for ECG Applications ADS1294 4-Channel 24-Bit ADC With Integrated ECG Front End ADS1294R 4-Channel 24-Bit ADC With Integrated Respiration Impedance and ECG Front End ADS1296 6-Channel 24-Bit ADC With Integrated ECG Front End ADS1296R 6-Ch 24-Bit ADC With Integrated Respiration Impedance and ECG Front End ADS1298 8-Channel 24-bit ADC With Integrated ECG Front End ADS1298R 24-Bit 8-Ch Analog Front-End With Integrated Respiration Impedance for ECG ADS1299 Low-Noise, 8-Channel, 24-Bit Analog-to-Digital Converter for Biopotential Measurements ADS1299-4 Low-Noise, 4-Channel, 24-Bit Analog-to-Digital Converter for Biopotential Measurements ADS1299-6 Low-noise, 6-channel, 24-bit analog-to-digital converter for biopotential measurements
Integrated precision ADCs & DACs
AMC7820 Integrated Multichannel ADC and DAC for Analog Monitoring and Control AMC7823 Integrated Multichannel ADC and DAC for Analog Monitoring and Control AMC7834 Integrated Power-Amplifier Monitor and Control System AMC7891 Integrated Multichannel ADC and DAC for Analog Monitoring and Control
High-speed ADCs (≥10 MSPS)
ADC3662 Dual-channel, 16-bit, 25-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3541 Single-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power and low-latency ADC
Series voltage references
REF2025 8-ppm/°C drift, low-power, dual-output Vref & Vref/2 voltage reference REF2030 3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference REF2033 3.3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference REF2041 4.1-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference REF35 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference REF35-Q1 Automotive, 650-nA quiescent current, 15-ppm/°C drift, ultra-low-power precision voltage reference REF20-Q1 Automotive low-drift, low-power, series voltage reference REF34-Q1 Automotive, low-drift, low-power, small-footprint series voltage reference REF3425 2.5-V, low-drift, low-power, small-footprint series voltage reference REF3430 3-V, low-drift, low-power, small-footprint series voltage reference REF3433 3.3-V, low-drift, low-power, small-footprint series voltage reference REF3440 4.1-V, low-drift, low-power, small-footprint series voltage reference REF3450 5-V, low-drift, low-power, small-footprint series voltage reference REF4132 12-ppm/°C low-noise low-power precision voltage reference REF4132-Q1 Automotive 12-ppm/°C low-noise low-power precision voltage reference REF5020 2.048-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5020A-Q1 Automotive, low-noise, very-low drift, precision 2.048-V series voltage reference REF5025 2.5V, 3µVpp/V noise, 3ppm/°C drift precision series voltage reference REF5025A-Q1 Automotive, low-noise, very-low drift, precision 2.5-V series voltage reference REF5030 3-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5030A-Q1 Automotive, low-noise, very-low drift, precision 3-V series voltage reference REF5040 4.096-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5040A-Q1 Automotive, low-noise, very-low drift, precision 4.096-V series voltage reference REF5045 4.5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5050 5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5050A-Q1 Automotive, low-noise, very-low drift, precision 5-V series voltage reference REF5045A-Q1 Automotive, low-noise, very-low drift, precision 4.5-V series voltage reference REF6025 2.5-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6030 3-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6033 3.3-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6041 4.096-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6045 4.5-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6050 5-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6125 2.5-V, 8-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6130 3-V, 8-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6133 3.3-V, 8-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6141 4.096-V, 8-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6145 4.5-V, 8-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6150 5-V, 8-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6225 2.5-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6230 3-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6233 3.3-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6241 4.096-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6245 4.5-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6250 5-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF70 Ultra-high-precision voltage reference with low noise and low drift REF54 0.8ppm/°C drift (max), 0.11ppmp-p 1/f noise, 380μA current precision voltage reference
Simulation model

ADC35xx TINA-TI Reference Design

SBAM455.ZIP (158 KB) - TINA-TI Reference Design
CAD/CAE symbol

ADC3541EVM Design Files (Rev. A)

SBAR009A.ZIP (8583 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos