* | Data sheet | TMS320F28002x Real-Time Microcontrollers datasheet (Rev. C) | PDF | HTML | 04 Apr 2024 |
* | Errata | TMS320F28002x Real-Time MCUs Silicon Errata (Rev. C) | PDF | HTML | 08 Feb 2024 |
* | User guide | TMS320F28002x Real-Time Microcontrollers Technical Reference Manual (Rev. C) | PDF | HTML | 27 Mar 2024 |
| Application note | ADC Oversampling (Rev. A) | PDF | HTML | 06 Aug 2024 |
| Application note | Development Tool Versions for C2000™ Support (Rev. A) | PDF | HTML | 26 Jun 2024 |
| Product overview | Implementing IEC 60730 / UL 1998 Compliance for C2000 Real-Time Microcontrollers (Rev. A) | PDF | HTML | 25 Jun 2024 |
| Application note | Digital Control Implementation for Hybrid Hysteretic Control LLC Converter | PDF | HTML | 18 Jun 2024 |
| Product overview | Industrial Functional Safety for C2000™ Real-Time Microcontrollers (Rev. E) | | 03 Jun 2024 |
| Certificate | Certificate of Compliance UL-CA-2340465-0 | | 23 May 2024 |
| Application note | Power Supply and Monitoring Solution for C2000 MCU Automotive Applications | PDF | HTML | 17 Apr 2024 |
| User guide | C2000 Real-Time Control Peripheral Reference Guide (Rev. S) | PDF | HTML | 05 Apr 2024 |
| Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 |
| Application note | VREFHI Input Driver Design for C2000 MCUs | PDF | HTML | 18 Jan 2024 |
| Product overview | C2000™ Safety Package for Automotive and Industrial Real-Time Microcontrollers (Rev. D) | PDF | HTML | 12 Dec 2023 |
| Product overview | C2000™ Safety Mechanisms (Rev. B) | | 09 Nov 2023 |
| Application note | Optimized Control Schemes for Totem Pole PFC With Digital Controller | PDF | HTML | 22 Sep 2023 |
| White paper | Achieving High Efficiency and Enabling Integration in EV Powertrain Subsystems (Rev. A) | PDF | HTML | 17 Jul 2023 |
| Application note | CRC Engines in C2000 Devices (Rev. A) | PDF | HTML | 01 May 2023 |
| Application note | Migrating Software From 8-Bit (Byte) Addressable CPU’s to C28x CPU (Rev. A) | PDF | HTML | 19 Apr 2023 |
| Application note | ADC Input Circuit Evaluation for C2000 MCUs (using TINA-TI simulation tool) (Rev. A) | PDF | HTML | 24 Mar 2023 |
| Application note | ADC Input Circuit Evaluation for C2000 Real-Time MCUs (using PSPICE-FOR-TI) | PDF | HTML | 24 Mar 2023 |
| Application note | Charge-Sharing Driving Circuits for C2000 ADCs (using PSPICE-FOR-TI) (Rev. A) | PDF | HTML | 24 Mar 2023 |
| Application note | Charge-Sharing Driving Circuits for C2000 ADCs (using TINA-TI simulation tool) (Rev. A) | PDF | HTML | 24 Mar 2023 |
| Application note | Methods for Mitigating ADC Memory Cross-Talk (Rev. A) | PDF | HTML | 24 Mar 2023 |
| Application note | C2000 ePWM Developer’s Guide (Rev. A) | PDF | HTML | 24 Feb 2023 |
| Application note | C2000 Motor Control SysConfig Tool | PDF | HTML | 08 Feb 2023 |
| User guide | Migration Between TMS320F28002x, TMS320F280015x and TMS320F280013x Guide | PDF | HTML | 01 Feb 2023 |
| Application note | C2000 SysConfig Linker Command Tool | PDF | HTML | 26 Jan 2023 |
| Application note | Using the Fast Serial Interface (FSI) With Multiple Devices in an Application (Rev. E) | PDF | HTML | 25 Jan 2023 |
| Application note | C2000 MCU JTAG Connectivity Debug (Rev. B) | PDF | HTML | 12 Jan 2023 |
| Application note | Hardware Design Guide for F2800x C2000™ Real-Time MCU Series (Rev. A) | PDF | HTML | 21 Dec 2022 |
| User guide | C2000Ware motor control SDK getting started guide (Rev. A) | PDF | HTML | 27 Oct 2022 |
| User guide | Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) (Rev. C) | PDF | HTML | 29 Jun 2022 |
| Application note | Intelligent LLC SR Control Using C2000 and UCD7138 (Rev. A) | PDF | HTML | 27 Jun 2022 |
| Application note | Interfacing EEPROM Using PMBus in I2C Mode | PDF | HTML | 06 May 2022 |
| Technical article | What is “real-time control” and why do you need it? | PDF | HTML | 06 Apr 2022 |
| Application note | Implement three-phase interleaved LLC on C2000 Type-4 PWM | PDF | HTML | 30 Mar 2022 |
| Application note | C2000 Memory Power-On Self-Test (M-POST) (Rev. A) | PDF | HTML | 03 Mar 2022 |
| Application note | The Essential Guide for Developing With C2000 Real-Time Microcontrollers (Rev. F) | PDF | HTML | 03 Mar 2022 |
| Application note | Real-Time Benchmarks Showcasing C2000™ Control MCU's Optimized Signal Chain (Rev. A) | PDF | HTML | 15 Dec 2021 |
| Application note | Enhancing the Computational Performance of the C2000™ Microcontroller Family (Rev. C) | PDF | HTML | 14 Dec 2021 |
| Application note | Achieve Delayed Protection for Three-Level Inverter With Type 4 EPWM | PDF | HTML | 29 Oct 2021 |
| E-book | Real-Time Control Reference Guide | PDF | HTML | 29 Oct 2021 |
| Application note | C2000 SysConfig | PDF | HTML | 20 Oct 2021 |
| User guide | Migration Between TMS320F28002x and TMS320F28003x | PDF | HTML | 20 Oct 2021 |
| Application note | Programming Examples for the DCAN Module (Rev. A) | PDF | HTML | 20 May 2021 |
| Application note | Leverage New Type ePWM Features for Multiple Phase Control | PDF | HTML | 11 May 2021 |
| Application note | C2000™ DCSM Security Tool (Rev. A) | PDF | HTML | 10 May 2021 |
| Application note | Light load THD and Eff Opt of Digital Cntrl PFC Converter Int Valley Switch Cntr (Rev. A) | | 07 Apr 2021 |
| Functional safety information | Safety Manual for TMS320F28002x User's Guide | PDF | HTML | 06 Apr 2021 |
| White paper | TI GaN FET와 C2000™ 실시간 MCU를 결합하여 전력 밀도가 높고 효율적인 전원 시스템 달성 | | 18 Mar 2021 |
| White paper | 結合 TI GaN FETs 與 C2000™ 即時 MCU,實現功率密集與有效率的數位電源系統 | | 18 Mar 2021 |
| More literature | Decentralized servo architecture webinar | | 01 Mar 2021 |
| Application note | CRM/ZVS PFC Implementation Based on C2000 Type-4 PWM Module | PDF | HTML | 18 Feb 2021 |
| Technical article | Enabling functionally safe and secure electric automotive powertrains using C2000™ | PDF | HTML | 05 Feb 2021 |
| White paper | Achieve Power-Dense and Efficient Digital Power Systems by Combining TI GaN FETs | | 05 Jan 2021 |
| Application note | Quick Response Control of PMSM Using Fast Current Loop (Rev. B) | | 07 Dec 2020 |
| Functional safety information | C2000™ SafeTI™ Enablers (Rev. C) | | 16 Nov 2020 |
| Application note | Flexible PWMs Enable Multi-Axis Drives, Multi-Level Inverters (Rev. B) | PDF | HTML | 29 Oct 2020 |
| More literature | Texas Instruments C2000™ F28002x Real-Time Controller Series (Rev. B) | | 02 Oct 2020 |
| Application note | C2000™ Unique Device Number (Rev. B) | PDF | HTML | 17 Sep 2020 |
| Application note | Sensorless-FOC for PMSM With Single DC-Link Shunt | PDF | HTML | 10 Aug 2020 |
| White paper | Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) | | 13 Jul 2020 |
| Technical article | Stay ahead of the energy storage and solar game with bidirectional PFC and hybrid | PDF | HTML | 22 Jun 2020 |
| White paper | Taking charge of electric vehicles – both in the vehicle and on the grid (Rev. A) | | 17 Jun 2020 |
| Application note | How to Migrate Custom Logic From an FPGA/CPLD to C2000 Microcontrollers (Rev. A) | | 15 Jun 2020 |
| User guide | SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) | | 01 Jun 2020 |
| User guide | C2000Ware DigitalPower SDK Getting Started Guide (Rev. B) | | 20 Mar 2020 |
| Technical article | How to scale real-time control resources and sustain platform development in power | PDF | HTML | 20 Mar 2020 |
| Application note | Migration Between TMS320F28004x and TMS320F28002x (Rev. A) | PDF | HTML | 05 Mar 2020 |
| Application note | Design Guide for Enabling Peripheral Expansion Applications Using the HIC | PDF | HTML | 28 Jan 2020 |
| Application note | TMS320F2802x/TMS320F2803x to TMS320F28002x Migration Overview | | 13 Jan 2020 |
| More literature | C2000Ware Quickstart Guide (Rev. D) | | 20 Dec 2019 |
| User guide | controlSUITE to C2000Ware Transition Guide (Rev. C) | | 20 Dec 2019 |
| Application note | Configurable Error Generator for Controller Area Network | PDF | HTML | 19 Dec 2019 |
| User guide | TMS320C28x Extended Instruction Sets Technical Reference Manual (Rev. C) | | 29 Oct 2019 |
| Application note | How to Maximize GPIO Usage in C2000 Devices | PDF | HTML | 08 Oct 2019 |
| Application note | Leveraging High Resolution Capture (HRCAP) for Single Wire Data Transfer | PDF | HTML | 28 Aug 2019 |
| Application note | Dual-Axis Motor Control Using FCL and SFRA On a Single C2000™ MCU | PDF | HTML | 07 Aug 2019 |
| E-book | InstaSPIN™ solutions for designing three-phase motor control applications | | 22 Jul 2019 |
| Functional safety information | Optimized solutions for safe motion control applications | | 28 Jun 2019 |
| User guide | C2000™ Software Frequency Response Analyzer (SFRA) Library User’s Guide (Rev. A) | PDF | HTML | 26 Jun 2019 |
| User guide | Fast Current Loop Driverlib Library User’s Guide | | 30 May 2019 |
| Application note | C2000 Software Controlled Firmware Update Process | PDF | HTML | 08 May 2019 |
| Application note | Calculating Useful Lifetimes of Embedded Processors (Rev. B) | PDF | HTML | 07 May 2019 |
| Functional safety information | C2000™ MCU SafeTI™ control solutions: An introduction to ASIL decomposition | | 10 Apr 2019 |
| User guide | DesignDRIVE IDDK Hardware Reference Guide | PDF | HTML | 10 Apr 2019 |
| User guide | DesignDRIVE IDDK User Guide | PDF | HTML | 10 Apr 2019 |
| Application note | Embedded Real-Time Analysis and Response for Control Applications | PDF | HTML | 29 Mar 2019 |
| User guide | TMS320F28002x Flash API Version 1.57.00.00 | | 03 Mar 2019 |
| Application note | Designing With The C2000 Configurable Logic Block | | 05 Feb 2019 |
| Application note | MSL Ratings and Reflow Profiles (Rev. A) | | 13 Dec 2018 |
| Application note | Fast Serial Interface (FSI) Skew Compensation | | 08 Nov 2018 |
| Technical article | Functional safety for industrial motor drives | PDF | HTML | 07 Sep 2018 |
| White paper | A faster current loop reduces the size of EV motors | | 27 Jul 2018 |
| White paper | Breakthrough technologies lead the solar power industry into the future | | 27 Jul 2018 |
| White paper | Exploring the evolution and optimization of wireless power transfer | | 27 Jul 2018 |
| Functional safety information | Functional Safety: A tunable FMEDA for C2000™ MCUs | | 27 Jul 2018 |
| White paper | Maximizing power for Level 3 EV charging stations | | 12 Jun 2018 |
| Functional safety information | Achieving Coexistence of Safety Functions for EV/HEV Using C2000 MCUs | | 21 May 2018 |
| Application note | Dual Motor Ctl Using FCL and Perf Analysis Using SFRA on TMS320F28379D LaunchPad (Rev. A) | | 20 Mar 2018 |
| User guide | Fast Current Loop (C28x) Library | | 06 Mar 2018 |
| Application note | Performance Analysis of Fast Current Loop (FCL) in Servo | | 06 Mar 2018 |
| Application note | Programming TMS320x28xx and 28xxx Peripherals in C/C++ (Rev. E) | PDF | HTML | 19 Dec 2017 |
| Application note | Calculator for CAN Bit Timing Parameters | PDF | HTML | 22 Mar 2016 |
| User guide | TMS320C28x DSP CPU and Instruction Set (Rev. F) | | 10 Apr 2015 |
| Application note | Calculating FIT for a Mission Profile | | 24 Mar 2015 |
| Application note | Running an Application from Internal Flash Memory on the TMS320F28xxx DSP (Rev. L) | | 28 Feb 2013 |
| Application note | TMS320C28x FPU Primer (Rev. A) | | 20 Jul 2009 |
| Application note | Using PWM Output as a Digital-to-Analog Converter on a TMS320F280x (Rev. A) | | 09 Sep 2008 |