CSD17505Q5A
30 V, N-Kanal-NexFET™-Leistungs-MOSFET, Einzel-SON 5 mm x 6 mm, 3.5 mOhm
Eine neuere Version dieses Produkts ist verfügbar
Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
CSD17505Q5A
- Ultralow Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
- APPLICATIONS
- Point-of-Load Synchronous Buck in Networking, Telecom, and Computing Systems
- Optimized for Control and Synchronous FET Applications
The NexFET power MOSFET has been designed to minimize losses in power conversion applications.
Technische Dokumentation
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
TPS40055EVM-001 — Evaluierungsmodul wandelt 12 V Bus in 1,8 V bei 15 Amps
In many modern electronic applications there is a growing demand for circuits to convert a12-V bus to digital voltages as low as, but not limited to 1.8 V. The current requirements can range from below 1 A to over 15 A. For high-efficiency and small circuit size the TPS40055 wide-input synchronous (...)
TPS40077EVM-001 — TPS40077-Evaluierungsmodul mit 12 V-Eingang 1,8 V-Ausgang bei 10 A
The TPS40077EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.8 V output at up to 10 A from a 12 V input bus. The EVM is designed to start up from a single supply; no additional bias voltage is required for start-up. The TPS40077 Reduced Pin Count (...)
TPS40090EVM-002 — TPS40090EVM-002-Evaluierungsmodul
The TPS40090EVM-002 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and TPS2834 adaptive driver to step down a 12 V input to 1.5 V at 420 kHz. The output current can exceed 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with (...)
TPS40195EVM-001 — TPS40195, 20 V-Eingang, 3,3 V-Ausgang, 20 A – Evaluierungsmodul
TPS51116EVM-001 — TPS51116 Speicher-Leistungslösung, Synchron-Abwärts-Controller-Evaluierungsmodul
The TPS51116EVM evaluation module (EVM) is a dual-output converter for DDR and DDRII memory modules. It uses a 10 A synchronous buck converter to provide the core voltage (VDDQ) for DDR memory modules. The EVM is designed to use a 4.5 V to 28 V supply voltage and a 4.75 V to (...)
TPS51120EVM-001 — TPS51120-Evaluierungsmodul
The TPS51120EVM-001 evaluation module utilizes the TPS51120 in a high efficiency, dual synchronous buck converter providing 5 V at 6 A and 3.3 V at 6 A from 8 V to 25 V input. The user’s guide describes the TPS51120EVM-001 performance in D-CAP™ mode and RDS(on) current sensing.
The TPS51120 is a (...)
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Unterstützte Produkte und Hardware
Produkte
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Unterstützte Produkte und Hardware
Produkte
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Unterstützte Produkte und Hardware
Produkte
MOSFETs
Software
Berechnungstool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Unterstützte Produkte und Hardware
Produkte
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Unterstützte Produkte und Hardware
Produkte
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Unterstützte Produkte und Hardware
Produkte
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Leistungsverlustberechnungstool für Synchrongleichrichter
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
VSONP (DQJ) | 8 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.