ADS5510
Analog-Digital-Wandler (ADC), 11 Bit, 125 MSPS
ADS5510
- 11-bit Resolution
- 125-MSPS Sample Rate
- High SNR: 66.3 dBFS at 100 MHz fIN
- High SFDR: 81 dBc at 100 MHz fIN
- 2.3-VPP Differential Input Voltage
- Internal Voltage Reference
- 3.3-V Single-Supply Voltage
- Analog Power Dissipation: 578 mW
- Serial Programming Interface
- TQFP-64 PowerPAD Package
- Pin-Compatible With:
- ADS5500 (14-Bit, 125 MSPS)
- ADS5541 (14-Bit, 105 MSPS)
- ADS5542 (14-Bit, 80 MSPS)
- ADS5520 (12-Bit, 125 MSPS)
- ADS5521 (12-Bit, 105 MSPS)
- ADS5522 (12-Bit, 80 MSPS)
- Recommended Operational Amplifiers: THS3201, THS3202, THS4503, THS4509, THS9001, OPA695, OPA847
- APPLICATIONS
- Wireless Communication
- Communication Receivers
- Base Station Infrastructure
- Test and Measurement Instrumentation
- Single and Multichannel Digital Receivers
- Communication Instrumentation
- Radar
- Infrared
- Video and Imaging
- Medical Equipment
- Wireless Communication
PowerPAD is a trademark of Texas Instruments.
The ADS5510 is a high-performance, 11 bit, 125 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5510 has excellent power consumption of 578 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.
The ADS5510 is available in 64-pin TQFP PowerPAD™ package over the industrial temperature range.
Technische Dokumentation
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Unterstützte Produkte und Hardware
Produkte
Präzisionsoperationsverstärker (Vos < 1 mV)
Universal-Operationsverstärker
Audio-Operationsverstärker
Transimpedanzverstärker
Hochgeschwindigkeits-Operationsverstärker (Transitfrequenz ≥ 50 MHz)
Leistungsoperationsverstärker
Videoverstärker
Leitungstreiber
Transkonduktanzverstärker & Lasertreiber
Voll differenzielle Verstärker
Präzisions-ADCs
Biosensorik-AFEs
Highspeed-ADCs (≥ 10 MSPS)
Touchscreen-Controller
Differenzverstärker
Instrumentenverstärker
Audio-Leitungsempfänger
Analoge Strommessverstärker
Digitale Leistungsmonitore
Analoge Strommessverstärker mit integriertem Shunt-Widerstand
Digitale Leistungsmonitore mit integriertem Shunt-Widerstand
Die- & Wafer-Services
HF-Receiver
HF-Transmitter
JITTER-SNR-CALC — Jitter and SNR calculator
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
Unterstützte Produkte und Hardware
Produkte
Highspeed-ADCs (≥ 10 MSPS)
Präzisions-ADCs
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
HTQFP (PAP) | 64 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.