ADS8881
18-Bit, 1 MSPS, 1-Kanal-SAR-ADC mit echtem Differenzeingang, SPI-Schnittstelle und Daisy-Chain
ADS8881
- Sample Rate: 1 MHz
- No Latency Output
- Unipolar, True-Differential Input Range:
–VREF to +VREF - Wide Common-Mode Voltage Range:
0 V to VREF with 90-dB CMRR (min) - SPI™-Compatible Serial Interface with
Daisy-Chain Option - Excellent AC and DC Performance:
- ADS8881C:
INL: ±1 LSB (typ), ±2.0 LSB (max)
DNL: ±1.0 LSB (max), 18-Bit NMC
SNR: 100 dB, THD: –115 dB - ADS8881I:
INL: ±1.5 LSB (typ), ±3.0 LSB (max)
DNL: +1.5 and –1 LSB (max), 18-Bit NMC
SNR: 100 dB, THD: –115 dB
- ADS8881C:
- Wide Operating Range:
- AVDD: 2.7 V to 3.6 V
- DVDD: 2.7 V to 3.6 V
(Independent of AVDD) - REF: 2.5 V to 5 V (Independent of AVDD)
- Operating Temperature:
ADS8881C : 0°C to +70°C
ADS8881I : –40°C to +85°C
- Low-Power Dissipation:
- 5.5 mW at 1 MSPS
- 0.55 mW at 100 kSPS
- 55 µW at 10 kSPS
- Power-Down Current (AVDD): 50 nA
- Full-Scale Step Settling to 18 Bits: 290 ns
- Packages: MSOP-10 and VSON-10
The ADS8881 is an 18-bit, 1-MSPS, true-differential input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).
The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices. An optional busy-indicator bit makes synchronizing with the digital host easy.
The device supports unipolar, true-differential analog input signals with a differential input swing of –VREF to VREF. This true-differential analog input structure allows for a common-mode voltage of any value in the range of 0 V to VREF (when both inputs are within the operating input range of –0.1 V to VREF + 0.1 V).
Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8881 excellent for lower-speed applications.
Technische Dokumentation
Typ | Titel | Datum | ||
---|---|---|---|---|
* | Data sheet | ADS8881x 18-Bit, 1-MSPS, Serial Interface, microPower, Miniature, True-Differential Input, SAR Analog-to-Digital Converter datasheet (Rev. D) | PDF | HTML | 11 Aug 2015 |
Application note | Continuous Wave Doppler Signal Chain Designs for TI’s Ultrasound AFE (Rev. A) | PDF | HTML | 22 Mai 2024 | |
Application brief | Understanding and Using SAR ADC SPICE Micromodel | PDF | HTML | 23 Nov 2021 | |
E-book | Tips and tricks for designing with voltage references (Rev. A) | 07 Mai 2021 | ||
Circuit design | Circuit for protecting low-voltage SAR ADC from electrical overstress with minim | 25 Mai 2019 | ||
User guide | ADS8881EVMV2-PDK User's Guide (Rev. A) | 04 Okt 2017 | ||
User guide | ADS8881EVMV2-PDK User's Guide | 08 Mai 2017 | ||
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 | ||
More literature | SAR ADCs for PLC Applications | 11 Feb 2016 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 Mai 2015 | ||
EVM User's guide | ADS8881EVM User's Guide | 06 Jun 2013 |
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
ADS8881EVMV2-PDK — ADS8881 18 Bit, 1 MSPS, SAR-ADC mit serieller Schnittstelle – Evaluierungsmodul V2 PDK
PSIEVM — Präzisions-Signalinjektor (PSI)-Evaluierungsmodul zum Testen der ADC-Leistung
The precision signal injector (PSI) is a platform for evaluating the performance of successive-approximation register (SAR) analog-to-digital converters (ADCs). The board provides a low-distortion, low-noise, 2-kHz input signal for driving the input of the ADC, and pairs with most of the (...)
REF6025EVM-PDK — REF6025-Spannungsreferenz – Evaluierungsmodul
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Unterstützte Produkte und Hardware
Produkte
Präzisionsoperationsverstärker (Vos < 1 mV)
Universal-Operationsverstärker
Audio-Operationsverstärker
Transimpedanzverstärker
Hochgeschwindigkeits-Operationsverstärker (Transitfrequenz ≥ 50 MHz)
Leistungsoperationsverstärker
Videoverstärker
Leitungstreiber
Transkonduktanzverstärker & Lasertreiber
Voll differenzielle Verstärker
Präzisions-ADCs
Biosensorik-AFEs
Highspeed-ADCs (≥ 10 MSPS)
Empfänger
Touchscreen-Controller
Differenzverstärker
Instrumentenverstärker
Audio-Leitungsempfänger
Analoge Strommessverstärker
Digitale Leistungsmonitore
Analoge Strommessverstärker mit integriertem Shunt-Widerstand
Digitale Leistungsmonitore mit integriertem Shunt-Widerstand
Die- & Wafer-Services
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
TINA-TI — SPICE-basiertes analoges Simulationsprogramm
TIPD115 — Für höchste Verzerrungs- und Rauscharmut optimiertes Datenerfassungsreferenzdesign mit 18 Bit, 1 MSP
TIPD113 — Referenzdesign für Datenerfassung bei 10 kHz AC, 35 mW, 18 Bit, 1 MSPS
TIPD112 — Referenzdesign für Datenerfassung für MUX- und Schritteingänge, 18 Bit, 1 µs Amplitudenschrittreakti
TIPD116 — Datenerfassungsblock für EKG-Systeme, Referenzdesign zur Implementierung eines diskreten LEAD I EKG
TIPD114 — Referenzdesign für Datenerfassung bei 1 kHz, 1 mW, 18 Bit, 1 MSPS
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
VSON (DRC) | 10 | Ultra Librarian |
VSSOP (DGS) | 10 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.