OPA2365-Q1

AKTIV

Präziser Rail-to-Rail-Operationsverstärker für die Automobilindustrie, 5 V, 50 MHz, hohe CMRR

Produktdetails

Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Rail-to-rail In, Out Features Zero Crossover Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable CMRR (typ) (dB) 120 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 65
Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Rail-to-rail In, Out Features Zero Crossover Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable CMRR (typ) (dB) 120 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 65
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • OPA2365-Q1 Functional Safety-Capable:
    • Documentation Available to Aid Functional Safety System Design
  • Gain Bandwidth: 50 MHz
  • Zero-Crossover Distortion Topology
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (Minimum)
    • Rail-to-Rail Input and Output
    • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√ Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision
    • Low Offset: 100 µV
    • Low Input Bias Current: 0.2 pA
  • 2.2-V to 5.5-V Operation
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • OPA2365-Q1 Functional Safety-Capable:
    • Documentation Available to Aid Functional Safety System Design
  • Gain Bandwidth: 50 MHz
  • Zero-Crossover Distortion Topology
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (Minimum)
    • Rail-to-Rail Input and Output
    • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√ Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision
    • Low Offset: 100 µV
    • Low Input Bias Current: 0.2 pA
  • 2.2-V to 5.5-V Operation

The OPAx365-Q1 zero-crossover family, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low noise (4.5 nV/√ Hz) and high speed operation (50-MHz gain bandwidth) make these devices ideal for driving sampling data converters (such as the ADS7822-Q1 or the ADS1115-Q1), specifically in short to mid-range radar applications. The OPAx356-Q1 family of operational amplifiers are also well-suited for HEV/EV and Powertrain applications in DC-DC converters and as transmission control in engine control units.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365-Q1 (single version) is available in the 5-pin SOT-23 package. The OPA2365-Q1 (dual version) is available in the 8-pin SOIC package. All versions are specified for operation from −40°C to 125°C. Single and dual versions have identical specifications for maximum design flexibility.

The OPAx365-Q1 zero-crossover family, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low noise (4.5 nV/√ Hz) and high speed operation (50-MHz gain bandwidth) make these devices ideal for driving sampling data converters (such as the ADS7822-Q1 or the ADS1115-Q1), specifically in short to mid-range radar applications. The OPAx356-Q1 family of operational amplifiers are also well-suited for HEV/EV and Powertrain applications in DC-DC converters and as transmission control in engine control units.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365-Q1 (single version) is available in the 5-pin SOT-23 package. The OPA2365-Q1 (dual version) is available in the 8-pin SOIC package. All versions are specified for operation from −40°C to 125°C. Single and dual versions have identical specifications for maximum design flexibility.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
OPA2607-Q1 AKTIV CMOS-Operationsverstärker mit zwei Kanälen, 50 MHz, dekompensierter Rail-to-Rail-Ausgang für die Aut The OPA2607-Q1 is similar Q100 automotive qualified, 50-MHz dual-channel amplifier for applications requiring a gain of at least 6 V/V.
Selbe Funktionalität wie der verglichene Baustein bei abweichender Anschlussbelegung
OPA2863-Q1 AKTIV Energieeffizienter Verstärker mit Spannungsrückkopplung für die Automobilindustrie, zweifach, 110 MH The OPA2863-Q1 is a similar Q100 automotive-qualified, 50-MHz dual-channel amplifier with higher max drift

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 4
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet OPAx365-Q1 50-MHz Low-Distortion High-CMRR Rail-to-Rail I/O, Single-Supply Operational Amplifiers datasheet (Rev. E) PDF | HTML 27 Nov 2020
Functional safety information OPA2365-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 17 Jun 2020
Application brief Automotive Current Monitoring Using High Speed Amplifiers 16 Jul 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mär 2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationsmodell

OPA365 PSpice Model (Rev. A)

SBOC133A.ZIP (200 KB) - PSpice Model
Simulationsmodell

OPA365 TINA-TI Reference Design (Rev. A)

SBOC134A.TSC (66 KB) - TINA-TI Reference Design
Simulationsmodell

OPA365 TINA-TI Spice Model

SBOM203.TSM (5 KB) - TINA-TI Spice Model
Berechnungstool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Berechnungstool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese Design- und Simulationssuite mit vollem Funktionsumfang verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Referenzdesigns

TIDA-00143 — Antrieb für bürstenlosen 60-W-Gleichstrommotor (BLDC) im Automobilbereich

Dieses TIDA-00143-Referenzdesign ist ein BLDC-Motorcontroller zum Betrieb an einer einzigen Stromversorgung von 12 V (nominal), die über einen breiten Bereich der für Fahrzeuganwendungen typischen Spannungen variieren kann.  Die Platine ist für den Antrieb von Motoren im Bereich von 60 W ausgelegt, (...)
Design guide: PDF
Schaltplan: PDF
Referenzdesigns

TIDA-00281 — 48-V, 1-kW-Motorantrieb für die Automobilindustrie – Referenzdesign

TIDA-00281 is a 3-phase brushless DC (BLDC) motor drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30 A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)
Design guide: PDF
Schaltplan: PDF
Referenzdesigns

TIDA-00282 — Digital geregelte Boost-Stromversorgung für den Automobilbereich

This TI reference design is an automotive voltage boost converter module. The purpose of this module is to supply a steady voltage to vehicle electronics by boosting during voltage droop events such as engine crank. The design is based on the C2000 Real-Time Microcontroller, and will provide up to (...)
Test report: PDF
Schaltplan: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (D) 8 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos