Produktdetails

Resolution (Bits) 12 Sample rate (max) (ksps) 3.3 Number of input channels 4 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Automotive TI functional safety category Functional Safety-Capable Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.9 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 3.3 Number of input channels 4 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Automotive TI functional safety category Functional Safety-Capable Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.9 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2 Digital supply (max) (V) 5.5
UQFN (NKS) 10 3.2 mm² 2 x 1.6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional Safety-Capable
  • Noise-free resolution: 12 bit
  • Wide supply range: 2.0 V to 5.5 V
  • Low current consumption: 150 µA (continuous-conversion mode)
  • Programmable data rate: 128 SPS to 3.3 kSPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • I 2C interface: Four pin-selectable addresses
  • Family of devices:
    • ADS1013-Q1: 1 single-ended (SE) or differential input (DE)
    • ADS1014-Q1: 1 single-ended or differential input with comparator and PGA
    • ADS1015-Q1: 4 single-ended or 2 differential inputs with comparator and PGA
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional Safety-Capable
  • Noise-free resolution: 12 bit
  • Wide supply range: 2.0 V to 5.5 V
  • Low current consumption: 150 µA (continuous-conversion mode)
  • Programmable data rate: 128 SPS to 3.3 kSPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • I 2C interface: Four pin-selectable addresses
  • Family of devices:
    • ADS1013-Q1: 1 single-ended (SE) or differential input (DE)
    • ADS1014-Q1: 1 single-ended or differential input with comparator and PGA
    • ADS1015-Q1: 4 single-ended or 2 differential inputs with comparator and PGA

The ADS1013-Q1, ADS1014-Q1, and ADS1015-Q1 ( ADS101x-Q1) are precision, low-power, 12-bit, I 2C-compatible, analog-to-digital converters (ADCs) offered in VSSOP-10 and UQFN-10 packages. The ADS101x-Q1 incorporate a low-drift voltage reference and an oscillator. The ADS1014-Q1 and ADS1015-Q1 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS101x-Q1 perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015-Q1 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1014-Q1 and ADS1015-Q1 for under- and overvoltage detection.

The ADS1013-Q1, ADS1014-Q1, and ADS1015-Q1 ( ADS101x-Q1) are precision, low-power, 12-bit, I 2C-compatible, analog-to-digital converters (ADCs) offered in VSSOP-10 and UQFN-10 packages. The ADS101x-Q1 incorporate a low-drift voltage reference and an oscillator. The ADS1014-Q1 and ADS1015-Q1 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS101x-Q1 perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015-Q1 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1014-Q1 and ADS1015-Q1 for under- and overvoltage detection.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
ADS1013-Q1 AKTIV Delta-Sigma-ADC für die Automobilindustrie, 12 Bit 3,3 KSPS, 1 Kan., mit Oszillator, Spannungsrefere Lower channel count (4x), no comparator, no PGA
ADS1014-Q1 AKTIV Delta-Sigma-ADC mit 12 Bit, 3,3 KSPS, 1 Kan., mit PGA, Oszillator, VREF, Komparator und I2C-Schnitts Lower channel count (4x)
ADS1115-Q1 AKTIV 4-Kanal-Delta-Sigma-ADC für die Automobilindustrie, 16 Bit, 860 SPS, mit PGA, Oszillator, VREF, Komp Lower sample rate (0.86 kSPS), higher resolution (16-bit)

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 9
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet ADS101x-Q1 Automotive, Low-Power, I2C-Compatible, 3.3-kSPS, 12-Bit ADCs With Internal Reference, Oscillator, and Programmable Comparator datasheet (Rev. E) PDF | HTML 27 Jul 2023
Application note Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18 Mär 2024
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mär 2023
Functional safety information ADS1015-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 22 Mär 2023
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
E-book Fundamentals of Precision ADC Noise Analysis (Rev. A) 19 Jun 2020
Analog Design Journal How delta-sigma ADCs work, Part 1 (Rev. A) 19 Sep 2016
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 Mär 2015
Analog Design Journal How delta-sigma ADCs work, Part 2 09 Nov 2011

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

ADS1015EVM-PDK — ADS1015 Delta-Sigma-ADC, 12 Bit, 3,3 KSPS, 4 Kanäle – Evaluierungsmodul/Leistungs-Demokit

Das ADS1015-Evaluierungsmodul Performance Demonstration Kit (PDK) ist eine Plattform zur Evaluierung des ADS1015. Dieser Analog-zu-Digital-Wandler (ADC) mit zeichnet sich durch 12nbsp;Bit Abtastrate, ultrakompakte Maße, geringen Stromverbrauch und hohe Präzision aus. Stromversorgung und E/A werden (...)

Benutzerhandbuch: PDF | HTML
Support-Software

ADS1115-C-EXAMPLE-CODE ADS1115 example C code

Expedite your embedded design using this example C code for the ADS1115 product family
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Simulationsmodell

ADS1013-5, ADS1113-5 IBIS Model

SBAM025.ZIP (19 KB) - IBIS Model
Berechnungstool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese Design- und Simulationssuite mit vollem Funktionsumfang verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Referenzdesigns

TIDA-00794 — Referenzdesign zum Temperaturschutz von IGBT-Modulen für Inverter von HEV/EV-Antrieben

Das TIDA-00794-Referenzdesign ist eine Temperaturmesslösung für den thermischen IGBT-Schutz in HEV-/EV-Traktionsinvertersystemen. Der Baustein überwacht die IGBT-Temperatur über den NTC-Thermistor, der im IGBT-Modul integriert ist. Er ermöglicht eine thermische Abschaltung der IGBT-Gate-Treiber, (...)
Design guide: PDF
Schaltplan: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
UQFN (NKS) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos