ADS4249
Zweikanaliger Analog-zu-Digital-Wandler (ADC), 14 Bit, 250 MSPS
ADS4249
- Maximum Sample Rate: 250 MSPS
- Ultra-Low Power with Single 1.8-V Supply:
- 560-mW Total Power at 250 MSPS
- High Dynamic Performance:
- 80-dBc SFDR at 170 MHz
- 71.7-dBFS SNR at 170 MHz
- Crosstalk: > 90 dB at 185 MHz
- Programmable Gain up to 6 dB for
SNR/SFDR Trade-off - DC Offset Correction
- Output Interface Options:
- 1.8-V Parallel CMOS Interface
- Double Data Rate (DDR) LVDS with
Programmable Swing:- Standard Swing: 350 mV
- Low Swing: 200 mV
- Supports Low Input Clock Amplitude
Down to 200 mVPP - Package: 9-mm × 9-mm, 64-Pin Quad Flat No-
Lead (QFN) Package
The ADS4249 is a member of the ADS42xx ultralow-power family of dual-channel, 12-bit and 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high dynamic performance, while consuming extremely low power with a 1.8-V supply. This topology makes the ADS4249 well-suited for multi-carrier, wide-bandwidth communications applications.
The ADS4249 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS and parallel CMOS digital output interfaces are available in a compact QFN-64 PowerPAD package.
The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4249 is specified over the industrial temperature range (–40°C to 85°C).
Technische Dokumentation
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
ADS4249EVM — ADS4249 Zweikanal, 14 Bit, 250 MSPS, Analog-zu-Digital-Wandler – Evaluierungsmodul
The ADS4249EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4249 device, an extremely low power dual channel 14-bit 250 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)
TSW1265EVM — Referenzdesign und Evaluierungsplattform für Breitband-Zweifach-Empfänger
The TSW1265EVM is a wideband dual receiver reference design and evaluation platform. The signal chain allows conversion from RF to bits using a dual-channel downconverter mixer, the LMH6521 dual-channel DVGA, and the ADS4249 14-bit 250-MSPS ADC. The TSW1265EVM also includes the LMK04800 dual-PLL (...)
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
Unterstützte Produkte und Hardware
Produkte
Highspeed-DACs (> 10 MSPSS)
Highspeed-ADCs (≥ 10 MSPS)
Ultraschall-AFEs
HF-Transceiver
HF-Receiver
HF-Transmitter
Hardware-Entwicklung
Evaluierungsplatine
Software
Support-Software
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Unterstützte Produkte und Hardware
Produkte
Präzisionsoperationsverstärker (Vos < 1 mV)
Universal-Operationsverstärker
Audio-Operationsverstärker
Transimpedanzverstärker
Hochgeschwindigkeits-Operationsverstärker (Transitfrequenz ≥ 50 MHz)
Leistungsoperationsverstärker
Videoverstärker
Leitungstreiber
Transkonduktanzverstärker & Lasertreiber
Voll differenzielle Verstärker
Präzisions-ADCs
Biosensorik-AFEs
Highspeed-ADCs (≥ 10 MSPS)
Touchscreen-Controller
Differenzverstärker
Instrumentenverstärker
Audio-Leitungsempfänger
Analoge Strommessverstärker
Digitale Leistungsmonitore
Analoge Strommessverstärker mit integriertem Shunt-Widerstand
Digitale Leistungsmonitore mit integriertem Shunt-Widerstand
Die- & Wafer-Services
HF-Receiver
HF-Transmitter
SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)
Unterstützte Produkte und Hardware
Produkte
Highspeed-ADCs (≥ 10 MSPS)
HF-Receiver
Hardware-Entwicklung
Evaluierungsplatine
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
TIDA-00073 — Dual-Breitband-HF-zu-Digital-Empfänger-Design
TIDA-00070 — FPGA-Firmware-Projekt zur Messung von Bit-Fehlern im Output Word eines A-zu-D-Wandlers
TIDA-00069 — FPGA-Firmware-Beispiel zum Anbinden von Altera-FPGAs an Highspeed-Datenwandler mit LVDS-Schnittstell
TIDA-00068 — Basisstation-Transceiver mit DPD-Rückkopplungspfad
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
VQFN (RGC) | 64 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.