INA740A
85-V, 16-Bit, hochpräziser digitaler Leistungsmonitor mit I²C-Ausgang und 800-μΩ-EZShunt-Technologie
INA740A
- Low loss integrated shunt resistor
- Internal resistance: 800 µΩ, TA = 25°C
- Continuous current: ±35 A, TA = 25°C
- Peak measurement capability: ±39.32 A
- Current monitoring accuracy: A/B Grade, maximum
- Offset current: ±6.25 mA / ±62.5 mA
- Offset drift: ±30 µA/°C (A and B Grades)
- System gain error: ±0.75% / ±1.25%
- Common-mode rejection: ±0.125 / ±1.25 mA/V
- Power monitoring accuracy: A/B Grade, maximum
- ±0.9% / ±1.6% at 25°C, full scale
- Energy and charge accuracy: A/B Grade, maximum
- ±1.4% / ±2.1% at 25°C, full scale
- Temperature sensor: ±1.5°C (maximum at 25°C)
- Precision oscillator: ±0.5% (maximum at 25°C)
- Programmable conversion time and averaging
- 2.94-MHz high-speed I2C interface with 16 pin-selectable addresses
- Operates from a 2.7-V to 5.5-V supply:
- Operational current: 640 µA (typical)
- Shutdown current: 5 µA (maximum)
The INA740x is a digital power monitor with an integrated current sensing element along with a 16-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure full-scale currents up to ±39.32 A with common-mode voltage support from –0.1 V to +85 V.
The INA740x reports current, bus voltage, die temperature, power, energy and charge accumulation while employing a precision ±0.5% integrated oscillator, all while performing the needed calculations in the background. The integrated temperature sensor is ±2.5°C accurate over the junction temperature range.
The low offset and gain drift design of the INA740x allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing.
The device allows for selectable ADC conversion times from 50 µs to 4.12 ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.
Technische Dokumentation
Typ | Titel | Datum | ||
---|---|---|---|---|
* | Data sheet | INA740x 85 V , 16 -Bit, Precision I2C Output Digital Power Monitor with EZShunt Technology datasheet (Rev. A) | PDF | HTML | 19 Dez 2023 |
Application note | How EZShunt Technology Simplifies and Reduces Error in Shunt-Based Designs | PDF | HTML | 27 Jun 2024 | |
EVM User's guide | INA740-INA741EVM, INA745-INA746EVM, INA780-INA781EVM User's Guide (Rev. A) | PDF | HTML | 22 Dez 2023 | |
Certificate | INA740AEVM EU Declaration of Conformity (DoC) | 19 Mai 2023 |
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
INA740-INA741EVM — Evaluierungsmodul INA740 und INA741 für EZShunt™ Digital Power Monitor mit integriertem Shunt-Widers
Das Evaluierungsmodul INA740 und IN741 (EVM) ist eine kompakte Plattform zur Evaluierung der Hauptmerkmale und Leistung der hochpräzisen digitalen Leistungsmonitore INA740A, INA740B und INA741 mit EZShunt™-Technologie in spezifizierten Eingangsstrom-, Gleichtaktspannungs- und (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Unterstützte Produkte und Hardware
Produkte
Präzisionsoperationsverstärker (Vos < 1 mV)
Universal-Operationsverstärker
Audio-Operationsverstärker
Transimpedanzverstärker
Hochgeschwindigkeits-Operationsverstärker (Transitfrequenz ≥ 50 MHz)
Leistungsoperationsverstärker
Videoverstärker
Leitungstreiber
Transkonduktanzverstärker & Lasertreiber
Voll differenzielle Verstärker
Präzisions-ADCs
Biosensorik-AFEs
Highspeed-ADCs (≥ 10 MSPS)
Empfänger
Touchscreen-Controller
Differenzverstärker
Instrumentenverstärker
Audio-Leitungsempfänger
Analoge Strommessverstärker
Digitale Leistungsmonitore
Analoge Strommessverstärker mit integriertem Shunt-Widerstand
Digitale Leistungsmonitore mit integriertem Shunt-Widerstand
Die- & Wafer-Services
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
TINA-TI — SPICE-basiertes analoges Simulationsprogramm
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
VQFN (REM) | 14 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.